Item # |
Item Name |
Manufacturer Part Number |
Length |
Tube Inside Diameter |
Tube Outside Diameter |
---|---|---|---|---|---|
02005330 | N/A SMC® 0.394 Inch (in) Tube Outside Diameter Soft Nylon Tubing | N/A TS1075R-20 | N/A 20 m | N/A 0.295 in7.5 mm | N/A 0.394 in10 mm |
02004375 | N/A SMC® 0.188 Inch (in) Tube Outside Diameter Soft Nylon Tubing | N/A TISA05W-20 | N/A 20 m | N/A 0.137 in | N/A 0.188 in |
02005333 | N/A SMC® 0.394 Inch (in) Tube Outside Diameter Soft Nylon Tubing | N/A TS1075Y-20 | N/A 20 m | N/A 0.295 in7.5 mm | N/A 0.394 in10 mm |
02005342 | N/A SMC® 0.472 Inch (in) Tube Outside Diameter Soft Nylon Tubing | N/A TS1209Y-20 | N/A 20 m | N/A 0.354 in9 mm | N/A 0.472 in12 mm |