COMPANY HEADER
Print Back
PCI Procal Inc. UTRE Series 0.8750 Inch (in) Stud Diameter U-Groove Track Roller (07148418)
Unit of Measure
1 2 

Item #

Item Name

Radial Dynamic Load Capacity

Radial Static Load Capacity

Roller Diameter

Roller Width

07148423 N/A PCI Procal Inc. UTRE Series 1.9400 Inch (in) Roller Width and 12000 Pound Force (lbf) Axial Static Load Capacity U-Groove Track Roller N/A 14300 lbf N/A 20000 lbf N/A 5.5000 in N/A 1.9400 in
09363071 N/A PCI Procal Inc. UTRE Series 1.9400 Inch (in) Roller Width and 12000 Pound Force (lbf) Axial Static Load Capacity U-Groove Track Roller N/A 14300 lbf N/A 20000 lbf N/A 5.5000 in N/A 1.9400 in
09363066 N/A PCI Procal Inc. UTRE Series 2.9400 Inch (in) Roller Width and 32100 Pound Force (lbf) Axial Static Load Capacity U-Groove Track Roller N/A 35870 lbf N/A 58400 lbf N/A 5.9380 in N/A 2.9400 in
09363072 N/A PCI Procal Inc. UTRE Series 2.9400 Inch (in) Roller Width and 32100 Pound Force (lbf) Axial Static Load Capacity U-Groove Track Roller N/A 35870 lbf N/A 58400 lbf N/A 5.9380 in N/A 2.9400 in
09363067 N/A PCI Procal Inc. UTRE Series 2.9400 Inch (in) Roller Width and 32900 Pound Force (lbf) Axial Static Load Capacity U-Groove Track Roller N/A 35830 lbf N/A 56200 lbf N/A 6.9380 in N/A 2.9400 in
09363073 N/A PCI Procal Inc. UTRE Series 2.9400 Inch (in) Roller Width and 32900 Pound Force (lbf) Axial Static Load Capacity U-Groove Track Roller N/A 35830 lbf N/A 56200 lbf N/A 6.9380 in N/A 2.9400 in
09363070 N/A PCI Procal Inc. UTRE Series 4.5000 Inch (in) Roller Width and 32900 Pound Force (lbf) Axial Static Load Capacity U-Groove Track Roller N/A 14300 lbf N/A 20000 lbf N/A 4.5000 in N/A 1.9400 in
09395866 N/A PCI Procal Inc. UTRE Series 1.7500 Inch (in) Roller Width and 32900 Pound Force (lbf) Axial Static Load Capacity U-Groove Track Roller N/A 956 lbf N/A 480 lbf N/A 1.7500 in N/A 0.7510 in
Unit of Measure
1 2