COMPANY HEADER
Print Back
PCI Procal Inc. VTRE Series 2.0000 Inch (in) Roller Diameter V-Groove Track Roller (02171211)
Unit of Measure
1 2 3 4 5 

Item #

Item Name

Radial Dynamic Load Capacity

Radial Static Load Capacity

Roller Diameter

Roller Width

02171211 N/A PCI Procal Inc. VTRE Series 2.0000 Inch (in) Roller Diameter V-Groove Track Roller N/A 1231 lbf N/A 640 lbf N/A 2.0000 in N/A 0.8100 in
00088680 N/A PCI Procal Inc. VTR Series 5.5000 Inch (in) Roller Diameter V-Groove Track Roller N/A 14300 lb N/A 20000 lb N/A 5.5000 in N/A 2.0000 in
00088700 N/A PCI Procal Inc. VTRE Series 4.5000 Inch (in) Roller Diameter V-Groove Track Roller N/A 14300 lbf N/A 20000 lbf N/A 4.5000 in N/A 1.9400 in
00088701 N/A PCI Procal Inc. VTRE Series 5.5000 Inch (in) Roller Diameter V-Groove Track Roller N/A 14300 lbf N/A 20000 lbf N/A 5.5000 in N/A 1.9400 in
00088693 N/A PCI Procal Inc. VTR Series 8.5000 Inch (in) Roller Diameter V-Groove Track Roller N/A 35830 lb N/A 56200 lb N/A 8.5000 in N/A 3.0000 in
00088671 N/A PCI Procal Inc. VTR Series 3.5000 Inch (in) Roller Diameter V-Groove Track Roller N/A 5180 lb N/A 2950 lb N/A 3.5000 in N/A 1.6875 in
00088688 N/A PCI Procal Inc. VTR Series 7.5000 Inch (in) Roller Diameter V-Groove Track Roller N/A 35830 lb N/A 56200 lb N/A 7.5000 in N/A 3.0000 in
02171209 N/A PCI Procal Inc. VTR Series 2.0000 Inch (in) Roller Diameter V-Groove Track Roller N/A 1350 lb N/A 746 lb N/A 2.0000 in N/A 0.8438 in
00088696 N/A PCI Procal Inc. VTRE Series 3.5000 Inch (in) Roller Diameter V-Groove Track Roller N/A 4661 lbf N/A 3012 lbf N/A 3.5000 in N/A 1.6300 in
00088676 N/A PCI Procal Inc. VTR Series 4.5000 Inch (in) Roller Diameter V-Groove Track Roller N/A 14300 lb N/A 20000 lb N/A 4.5000 in N/A 2.0000 in
00088673 N/A PCI Procal Inc. VTR Series 3.5000 Inch (in) Roller Diameter V-Groove Track Roller N/A 11957 lbf N/A 7200 lbf N/A 3.5000 in N/A 1.6500 in
02171210 N/A PCI Procal Inc. VTRE Series 1.5000 Inch (in) Roller Diameter V-Groove Track Roller N/A 956 lbf N/A 480 lbf N/A 1.5000 in N/A 0.7510 in
00088690 N/A PCI Procal Inc. VTRE Series 2.5000 Inch (in) Roller Diameter V-Groove Track Roller N/A 2651 lbf N/A 1394 lbf N/A 2.5000 in N/A 1.1300 in
00088668 N/A PCI Procal Inc. VTR Series 2.5000 Inch (in) Roller Diameter V-Groove Track Roller N/A 2750 lb N/A 1394 lb N/A 2.5000 in N/A 1.3125 in
02171208 N/A PCI Procal Inc. VTR Series 1.5000 Inch (in) Roller Diameter V-Groove Track Roller N/A 627 lb N/A 278 lb N/A 1.5000 in N/A 0.7500 in
00088684 N/A PCI Procal Inc. VTR Series 6.5000 Inch (in) Roller Diameter V-Groove Track Roller N/A 35870 lb N/A 58400 lb N/A 6.5000 in N/A 3.0000 in
00088698 N/A PCI Procal Inc. NVTRE Series 3.5000 Inch (in) Roller Diameter V-Groove Track Roller N/A 11957 lb N/A 7200 lb N/A 3.5000 in N/A 1.6500 in
09362737 N/A PCI Procal Inc. NVTRE Series 1.5000 Inch (in) Roller Diameter V-Groove Track Roller N/A 956 lbf N/A 480 lbf N/A 1.5000 in N/A 0.7510 in
07148449 N/A PCI Procal Inc. VTRE Series 3.5000 Inch (in) Roller Diameter V-Groove Track Roller N/A 11957 lbf N/A 7200 lbf N/A 3.5000 in N/A 1.6500 in
09369627 N/A PCI Procal Inc. VTRE Series 4.5000 Inch (in) Roller Diameter V-Groove Track Roller N/A 7393 lbf N/A 5036 lbf N/A 4.5000 in N/A 1.9400 in
09298184 N/A PCI Procal Inc. VTRE Series 5.5000 Inch (in) Roller Diameter V-Groove Track Roller N/A 7393 lbf N/A 5036 lbf N/A 5.5000 in N/A 1.9400 in
07953805 N/A PCI Procal Inc. VTRE Series 6.5000 Inch (in) Roller Diameter V-Groove Track Roller N/A 35870 lbf N/A 58400 lbf N/A 6.5000 in N/A 2.9400 in
07148455 N/A PCI Procal Inc. VTRE Series 7.5000 Inch (in) Roller Diameter V-Groove Track Roller N/A 35830 lbf N/A 56200 lbf N/A 7.5000 in N/A 2.9400 in
09363040 N/A PCI Procal Inc. VTRE-R Series 1.5000 Inch (in) Roller Diameter V-Groove Track Roller N/A 956 lbf N/A 480 lbf N/A 1.5000 in N/A 0.7510 in
09363042 N/A PCI Procal Inc. VTRE-R Series 2.5000 Inch (in) Roller Diameter V-Groove Track Roller N/A 2651 lbf N/A 1394 lbf N/A 2.5000 in N/A 1.1300 in
Unit of Measure
1 2 3 4 5