Item # |
Item Name |
Height |
Material |
Maximum Pressure |
Port Configuration |
---|---|---|---|---|---|
00780707 | N/A Daman 1-1/2 Inch (in) Height Valve Adapter | N/A 1-1/2 in | N/A Aluminum | N/A 3000 psi | N/A A & B Ports - Aligned |
00781104 | N/A Daman 3/4 Inch (in) Height Valve Adapter | N/A 3/4 in | N/A Aluminum | N/A 3000 psi | N/A A & B - Crossover |
00790688 | N/A Daman 1-1/2 Inch (in) Height Valve Adapter | N/A 1-1/2 in | N/A Aluminum | N/A 3000 psi | N/A A & B Ports - Aligned |
02892143 | N/A Daman 1-1/2 Inch (in) Height Valve Adapter | N/A 1-1/2 in | N/A Ductile Iron | N/A 5000 psi | N/A A & B Ports - Aligned |