Item # |
Item Name |
Bore Diameter |
Flange Diameter |
Flange Thickness |
Radial Dynamic Load Capacity |
---|---|---|---|---|---|
01450112 | N/A Smith Bearing 3.9375 Inch (in) Flange Diameter Yoke Roller | N/A 1.0000 in | N/A 3.9375 in | N/A 0.5938 in | N/A 14300 lb |
01450072 | N/A Smith Bearing 4.4375 Inch (in) Flange Diameter Yoke Roller | N/A 1.1250 in | N/A 4.4375 in | N/A 0.5938 in | N/A 17600 lb |
01450073 | N/A Smith Bearing 4.1875 Inch (in) Flange Diameter Yoke Roller | N/A 1.0000 in | N/A 4.1875 in | N/A 0.5938 in | N/A 14300 lb |
01450071 | N/A Smith Bearing 4.9375 Inch (in) Flange Diameter Yoke Roller | N/A 1-1/4 in | N/A 4.9375 in | N/A 4.9375 in | N/A 17600 lb |
01450069 | N/A Smith Bearing 5.9375 Inch (in) Flange Diameter Yoke Roller | N/A 1-3/4 in | N/A 5.9375 in | N/A 0.7188 in | N/A 33300 lb |
01450067 | N/A Smith Bearing 6.9375 Inch (in) Flange Diameter Yoke Roller | N/A 2-1/4 in | N/A 6.9375 in | N/A 0.7188 in | N/A 35800 lb |
01450066 | N/A Smith Bearing 7.9375 Inch (in) Flange Diameter Yoke Roller | N/A 2-3/4 in | N/A 7.9375 in | N/A 0.7183 in | N/A 42400 lb |
01450065 | N/A Smith Bearing 8.9375 Inch (in) Flange Diameter Yoke Roller | N/A 3.2550 in | N/A 8.9375 in | N/A 0.7183 in | N/A 83700 lb |