Item # |
Item Name |
Bore Diameter |
Duty Type |
Expansion Type |
Housing Material |
---|---|---|---|---|---|
03297884 | N/A AMI 2 Inch (in) Bore Diameter Ball Bearing Cartridge | Bore Diameter N/A 2 in | Duty Type N/A Normal Duty | Expansion Type N/A Non-Expansion Bearing (Fixed) | Housing Material N/A Cast Iron |
02735621 | N/A AMI 2 Inch (in) Bore Diameter Ball Bearing Cartridge | Bore Diameter N/A 2 in | Duty Type N/A Normal Duty | Expansion Type N/A Non-Expansion Bearing (Fixed) | Housing Material N/A Cast Iron |
03771919 | N/A AMI 2-1/8 Inch (in) Bore Diameter Ball Bearing Cartridge | Bore Diameter N/A 2-1/8 in | Duty Type N/A Normal Duty | Expansion Type N/A Non-Expansion Bearing (Fixed) | Housing Material N/A Cast Iron |
02105511 | N/A AMI 2-3/16 Inch (in) Bore Diameter Ball Bearing Cartridge | Bore Diameter N/A 2-3/16 in | Duty Type N/A Normal Duty | Expansion Type N/A Non-Expansion Bearing (Fixed) | Housing Material N/A Cast Iron |
03771920 | N/A AMI 2-1/4 Inch (in) Bore Diameter Ball Bearing Cartridge | Bore Diameter N/A 2-1/4 in | Duty Type N/A Normal Duty | Expansion Type N/A Non-Expansion Bearing (Fixed) | Housing Material N/A Cast Iron |
03771922 | N/A AMI 2-3/8 Inch (in) Bore Diameter Ball Bearing Cartridge | Bore Diameter N/A 2-3/8 in | Duty Type N/A Normal Duty | Expansion Type N/A Non-Expansion Bearing (Fixed) | Housing Material N/A Cast Iron |
03773251 | N/A AMI 2-7/16 Inch (in) Bore Diameter Ball Bearing Cartridge | Bore Diameter N/A 2-7/16 in | Duty Type N/A Normal Duty | Expansion Type N/A Non-Expansion Bearing (Fixed) | Housing Material N/A Cast Iron |
03771923 | N/A AMI 2-1/2 Inch (in) Bore Diameter Ball Bearing Cartridge | Bore Diameter N/A 2-1/2 in | Duty Type N/A Normal Duty | Expansion Type N/A Non-Expansion Bearing (Fixed) | Housing Material N/A Cast Iron |
03143763 | N/A AMI 1 Inch (in) Bore Diameter Ball Bearing Cartridge | Bore Diameter N/A 1 in | Duty Type N/A Medium Duty | Expansion Type N/A Non-Expansion Bearing (Fixed) | Housing Material N/A Cast Iron |
03773509 | N/A AMI 1-7/16 Inch (in) Bore Diameter Ball Bearing Cartridge | Bore Diameter N/A 1-7/16 in | Duty Type N/A Medium Duty | Expansion Type N/A Non-Expansion Bearing (Fixed) | Housing Material N/A Cast Iron |
04595036 | N/A AMI 1-1/2 Inch (in) Bore Diameter Ball Bearing Cartridge | Bore Diameter N/A 1-1/2 in | Duty Type N/A Medium Duty | Expansion Type N/A Non-Expansion Bearing (Fixed) | Housing Material N/A Cast Iron |
04595037 | N/A AMI 1-15/16 Inch (in) Bore Diameter Ball Bearing Cartridge | Bore Diameter N/A 1-15/16 in | Duty Type N/A Medium Duty | Expansion Type N/A Non-Expansion Bearing (Fixed) | Housing Material N/A Cast Iron |
04595038 | N/A AMI 2-3/16 Inch (in) Bore Diameter Ball Bearing Cartridge | Bore Diameter N/A 2-3/16 in | Duty Type N/A Medium Duty | Expansion Type N/A Non-Expansion Bearing (Fixed) | Housing Material N/A Cast Iron |
03774449 | N/A AMI 20 Millimeter (mm) Bore Diameter Ball Bearing Cartridge | Bore Diameter N/A 20 mm | Duty Type N/A Normal Duty | Expansion Type N/A Non-Expansion Bearing (Fixed) | Housing Material N/A Cast Iron |
03774450 | N/A AMI 25 Millimeter (mm) Bore Diameter Ball Bearing Cartridge | Bore Diameter N/A 25 mm | Duty Type N/A Normal Duty | Expansion Type N/A Non-Expansion Bearing (Fixed) | Housing Material N/A Cast Iron |
03774451 | N/A AMI 30 Millimeter (mm) Bore Diameter Ball Bearing Cartridge | Bore Diameter N/A 30 mm | Duty Type N/A Normal Duty | Expansion Type N/A Non-Expansion Bearing (Fixed) | Housing Material N/A Cast Iron |
03774452 | N/A AMI 35 Millimeter (mm) Bore Diameter Ball Bearing Cartridge | Bore Diameter N/A 35 mm | Duty Type N/A Normal Duty | Expansion Type N/A Non-Expansion Bearing (Fixed) | Housing Material N/A Cast Iron |
03774453 | N/A AMI 40 Millimeter (mm) Bore Diameter Ball Bearing Cartridge | Bore Diameter N/A 40 mm | Duty Type N/A Normal Duty | Expansion Type N/A Non-Expansion Bearing (Fixed) | Housing Material N/A Cast Iron |
03774454 | N/A AMI 45 Millimeter (mm) Bore Diameter Ball Bearing Cartridge | Bore Diameter N/A 45 mm | Duty Type N/A Normal Duty | Expansion Type N/A Non-Expansion Bearing (Fixed) | Housing Material N/A Cast Iron |
03774455 | N/A AMI 50 Millimeter (mm) Bore Diameter Ball Bearing Cartridge | Bore Diameter N/A 50 mm | Duty Type N/A Normal Duty | Expansion Type N/A Non-Expansion Bearing (Fixed) | Housing Material N/A Cast Iron |
03774456 | N/A AMI 55 Millimeter (mm) Bore Diameter Ball Bearing Cartridge | Bore Diameter N/A 55 mm | Duty Type N/A Normal Duty | Expansion Type N/A Non-Expansion Bearing (Fixed) | Housing Material N/A Cast Iron |
03774457 | N/A AMI 60 Millimeter (mm) Bore Diameter Ball Bearing Cartridge | Bore Diameter N/A 60 mm | Duty Type N/A Normal Duty | Expansion Type N/A Non-Expansion Bearing (Fixed) | Housing Material N/A Cast Iron |
03768694 | N/A AMI 3/4 Inch (in) Bore Diameter Ball Bearing Cartridge | Bore Diameter N/A 3/4 in | Duty Type N/A Normal Duty | Expansion Type N/A Non-Expansion Bearing (Fixed) | Housing Material N/A Cast Iron |
03768696 | N/A AMI 7/8 Inch (in) Bore Diameter Ball Bearing Cartridge | Bore Diameter N/A 7/8 in | Duty Type N/A Normal Duty | Expansion Type N/A Non-Expansion Bearing (Fixed) | Housing Material N/A Cast Iron |
03769062 | N/A AMI 15/16 Inch (in) Bore Diameter Ball Bearing Cartridge | Bore Diameter N/A 15/16 in | Duty Type N/A Normal Duty | Expansion Type N/A Non-Expansion Bearing (Fixed) | Housing Material N/A Cast Iron |