Item # |
Item Name |
Bore - Side 1 |
Outside Diameter |
Overall Length |
Screw Thread Size |
---|---|---|---|---|---|
04171541 | N/A Climax Metal 2MISCC Series 24 Millimeter (mm) Outside Diameter Metric Two-Piece Steel Industry Standard Clamping Coupling | Bore - Side 1 N/A 9 mm | Outside Diameter N/A 24 mm | Overall Length N/A 35 mm | Screw Thread Size N/A M3 x 10 |
04171542 | N/A Climax Metal 2MISCC Series 24 Millimeter (mm) Outside Diameter Metric Two-Piece Stainless Steel Industry Standard Clamping Coupling | Bore - Side 1 N/A 9 mm | Outside Diameter N/A 24 mm | Overall Length N/A 35 mm | Screw Thread Size N/A M3 x 10 |
07030077 | N/A Climax Metal 2MISCC Series 34 Millimeter (mm) Outside Diameter Metric Two-Piece Steel Industry Standard Clamping Coupling | Bore - Side 1 N/A 16 mm | Outside Diameter N/A 34 mm | Overall Length N/A 50 mm | Screw Thread Size N/A M5 x 16 |
07028754 | N/A Climax Metal 2MISCC Series 67 Millimeter (mm) Outside Diameter Metric Two-Piece Steel Industry Standard Clamping Coupling | Bore - Side 1 N/A 35 mm | Outside Diameter N/A 67 mm | Overall Length N/A 95 mm | Screw Thread Size N/A M8 x 25 |
07028753 | N/A Climax Metal 2MISCC Series 77 Millimeter (mm) Outside Diameter Metric Two-Piece Steel Industry Standard Clamping Coupling | Bore - Side 1 N/A 40 mm | Outside Diameter N/A 77 mm | Overall Length N/A 108 mm | Screw Thread Size N/A M8 x 25 |
07028698 | N/A Climax Metal 2MISCC Series 85 Millimeter (mm) Outside Diameter Metric Two-Piece Steel Industry Standard Clamping Coupling | Bore - Side 1 N/A 50 mm | Outside Diameter N/A 85 mm | Overall Length N/A 124 mm | Screw Thread Size N/A M10 x 25 |
07028199 | N/A Climax Metal 2MISCC Series 18 Millimeter (mm) Outside Diameter Metric Two-Piece Steel Industry Standard Clamping Coupling | Bore - Side 1 N/A 6 mm | Outside Diameter N/A 18 mm | Overall Length N/A 30 mm | Screw Thread Size N/A M3 x 8 |
07028086 | N/A Climax Metal 2MISCC Series 34 Millimeter (mm) Outside Diameter Metric Two-Piece Steel Industry Standard Clamping Coupling | Bore - Side 1 N/A 14 mm | Outside Diameter N/A 34 mm | Overall Length N/A 50 mm | Screw Thread Size N/A M5 x 16 |
07028052 | N/A Climax Metal 2MISCC Series 34 Millimeter (mm) Outside Diameter Metric Two-Piece Steel Industry Standard Clamping Coupling | Bore - Side 1 N/A 15 mm | Outside Diameter N/A 34 mm | Overall Length N/A 50 mm | Screw Thread Size N/A M5 x 16 |
07027935 | N/A Climax Metal 2MISCC Series 24 Millimeter (mm) Outside Diameter Metric Two-Piece Steel Industry Standard Clamping Coupling | Bore - Side 1 N/A 8 mm | Outside Diameter N/A 24 mm | Overall Length N/A 35 mm | Screw Thread Size N/A M3 x 10 |
07027934 | N/A Climax Metal 2MISCC Series 29 Millimeter (mm) Outside Diameter Metric Two-Piece Steel Industry Standard Clamping Coupling | Bore - Side 1 N/A 10 mm | Outside Diameter N/A 29 mm | Overall Length N/A 45 mm | Screw Thread Size N/A M4 x 12 |
07027933 | N/A Climax Metal 2MISCC Series 29 Millimeter (mm) Outside Diameter Metric Two-Piece Steel Industry Standard Clamping Coupling | Bore - Side 1 N/A 12 mm | Outside Diameter N/A 29 mm | Overall Length N/A 45 mm | Screw Thread Size N/A M4 x 12 |
07027932 | N/A Climax Metal 2MISCC Series 42 Millimeter (mm) Outside Diameter Metric Two-Piece Steel Industry Standard Clamping Coupling | Bore - Side 1 N/A 20 mm | Outside Diameter N/A 42 mm | Overall Length N/A 65 mm | Screw Thread Size N/A M6 x 16 |
07027930 | N/A Climax Metal 2MISCC Series 45 Millimeter (mm) Outside Diameter Metric Two-Piece Steel Industry Standard Clamping Coupling | Bore - Side 1 N/A 25 mm | Outside Diameter N/A 45 mm | Overall Length N/A 75 mm | Screw Thread Size N/A M6 x 16 |
07027929 | N/A Climax Metal 2MISCC Series 53 Millimeter (mm) Outside Diameter Metric Two-Piece Steel Industry Standard Clamping Coupling | Bore - Side 1 N/A 30 mm | Outside Diameter N/A 53 mm | Overall Length N/A 83 mm | Screw Thread Size N/A M6 x 16 |
07030079 | N/A Climax Metal 2MISCC Series 34 Millimeter (mm) Outside Diameter Metric Two-Piece Stainless Steel Industry Standard Clamping Coupling | Bore - Side 1 N/A 15 mm | Outside Diameter N/A 34 mm | Overall Length N/A 50 mm | Screw Thread Size N/A M5 x 16 |
07030071 | N/A Climax Metal 2MISCC Series 34 Millimeter (mm) Outside Diameter Metric Two-Piece Stainless Steel Industry Standard Clamping Coupling | Bore - Side 1 N/A 16 mm | Outside Diameter N/A 34 mm | Overall Length N/A 50 mm | Screw Thread Size N/A M5 x 16 |
07030068 | N/A Climax Metal 2MISCC Series 42 Millimeter (mm) Outside Diameter Metric Two-Piece Stainless Steel Industry Standard Clamping Coupling | Bore - Side 1 N/A 20 mm | Outside Diameter N/A 42 mm | Overall Length N/A 65 mm | Screw Thread Size N/A M6 x 16 |
07030063 | N/A Climax Metal 2MISCC Series 45 Millimeter (mm) Outside Diameter Metric Two-Piece Stainless Steel Industry Standard Clamping Coupling | Bore - Side 1 N/A 25 mm | Outside Diameter N/A 45 mm | Overall Length N/A 75 mm | Screw Thread Size N/A M6 x 16 |
07030055 | N/A Climax Metal 2MISCC Series 53 Millimeter (mm) Outside Diameter Metric Two-Piece Stainless Steel Industry Standard Clamping Coupling | Bore - Side 1 N/A 30 mm | Outside Diameter N/A 53 mm | Overall Length N/A 83 mm | Screw Thread Size N/A M6 x 16 |
07030053 | N/A Climax Metal 2MISCC Series 67 Millimeter (mm) Outside Diameter Metric Two-Piece Stainless Steel Industry Standard Clamping Coupling | Bore - Side 1 N/A 35 mm | Outside Diameter N/A 67 mm | Overall Length N/A 95 mm | Screw Thread Size N/A M8 x 25 |
07030050 | N/A Climax Metal 2MISCC Series 77 Millimeter (mm) Outside Diameter Metric Two-Piece Stainless Steel Industry Standard Clamping Coupling | Bore - Side 1 N/A 40 mm | Outside Diameter N/A 77 mm | Overall Length N/A 108 mm | Screw Thread Size N/A M8 x 25 |
07030043 | N/A Climax Metal 2MISCC Series 85 Millimeter (mm) Outside Diameter Metric Two-Piece Stainless Steel Industry Standard Clamping Coupling | Bore - Side 1 N/A 50 mm | Outside Diameter N/A 85 mm | Overall Length N/A 124 mm | Screw Thread Size N/A M10 x 25 |
07028197 | N/A Climax Metal 2MISCC Series 18 Millimeter (mm) Outside Diameter Metric Two-Piece Stainless Steel Industry Standard Clamping Coupling | Bore - Side 1 N/A 6 mm | Outside Diameter N/A 18 mm | Overall Length N/A 30 mm | Screw Thread Size N/A M3 x 8 |
07028156 | N/A Climax Metal 2MISCC Series 24 Millimeter (mm) Outside Diameter Metric Two-Piece Stainless Steel Industry Standard Clamping Coupling | Bore - Side 1 N/A 8 mm | Outside Diameter N/A 24 mm | Overall Length N/A 35 mm | Screw Thread Size N/A M3 x 10 |