COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
26 - 28 of 28 | Results Per Page | View | Unit of Measure
1 2 

Item #

Item Name

Bore - Side 1

Finish

Outside Diameter

Overall Length

Screw Thread Size

N/A Climax Metal 77 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling N/A 40 mm N/A Plain N/A 77 mm N/A 108 mm N/A M8 x 25
N/A Climax Metal 85 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling N/A 50 mm N/A Plain N/A 85 mm N/A 124 mm N/A M10 x 25
N/A Climax Metal 18 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling N/A 6 mm N/A Plain N/A 18 mm N/A 30 mm N/A M3 x 8
26 - 28 of 28 | Results Per Page | View | Unit of Measure
1 2