COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
76 - 90 of 90 | Results Per Page | View | Unit of Measure
1 2 3 4 

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

N/A Brennan 3/4 Inch (in) Male Flat Face O-Ring x 3/4 Inch (in) Male O-Ring Boss End Style Bulkhead Straight Adapter N/A 3/4 in N/A 1-3/16-12 N/A 3/4 in N/A 1-1/16-12
N/A Brennan 1/4 x 1/4 Inch (in) Flareless Bite-Type End Style Bulkhead Straight Adapter N/A 1/4 in N/A N/A 1/4 in N/A
N/A Brennan 1/4 x 1/4 Inch (in) Flareless Bite-Type End Style Bulkhead Straight Adapter N/A 1/4 in N/A N/A 1/4 in N/A
N/A Brennan 3/8 x 3/8 Inch (in) Flareless Bite-Type End Style Bulkhead Straight Adapter N/A 3/8 in N/A N/A 3/8 in N/A
N/A Brennan 3/8 x 3/8 Inch (in) Flareless Bite-Type End Style Bulkhead Straight Adapter N/A 3/8 in N/A N/A 3/8 in N/A
N/A Brennan 1/2 x 1/2 Inch (in) Flareless Bite-Type End Style Bulkhead Straight Adapter N/A 1/2 in N/A N/A 1/2 in N/A
N/A Brennan 3/4 x 3/4 Inch (in) Flareless Bite-Type End Style Bulkhead Straight Adapter N/A 3/4 in N/A N/A 3/4 in N/A
N/A Brennan 1/4 Inch (in) Flareless Bite-Type x 1/4 Inch (in) Female Pipe Rigid End Style Bulkhead Straight Adapter N/A 1/4 in N/A N/A 1/4 in N/A 1/4-18
N/A Brennan 3/8 Inch (in) Flareless Bite-Type x 1/4 Inch (in) Female Pipe Rigid End Style Bulkhead Straight Adapter N/A 3/8 in N/A N/A 1/4 in N/A 1/4-18
N/A Brennan 1/2 Inch (in) Flareless Bite-Type x 1/2 Inch (in) Male Pipe Rigid End Style Bulkhead Straight Adapter N/A 1/2 in N/A N/A 1/2 in N/A 1/2-14
N/A Brennan 1/4 Inch (in) Flareless Bite-Type x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter N/A 1/4 in N/A N/A 1/4 in N/A 7/16-20
N/A Brennan 3/8 Inch (in) Flareless Bite-Type x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter N/A 3/8 in N/A N/A 3/8 in N/A 9/16-18
N/A Brennan 3/8 Inch (in) Flareless Bite-Type x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter N/A 3/8 in N/A N/A 3/8 in N/A 9/16-18
N/A Brennan 1/2 Inch (in) Flareless Bite-Type x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter N/A 1/2 in N/A N/A 1/2 in N/A 3/4-16
N/A Brennan 1/2 Inch (in) Flareless Bite-Type x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter N/A 1/2 in N/A N/A 1/2 in N/A 3/4-16
76 - 90 of 90 | Results Per Page | View | Unit of Measure
1 2 3 4