Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
---|---|---|---|---|---|
00315944 | N/A Brennan 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Reducer | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 1-1/16-12 |
00315849 | N/A Brennan 1-1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Reducer | End 1 Size N/A 1-1/4 in | End 1 Thread Size N/A 1-5/8-12 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 1-1/16-12 |
00315826 | N/A Brennan 3/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Reducer | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
00315832 | N/A Brennan 3/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Reducer | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 5/8 in | End 2 Thread Size N/A 7/8-14 |
00315780 | N/A Brennan 3/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Reducer | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 9/16-18 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 7/16-20 |
00315863 | N/A Brennan 2 in Female Joint Industry Council (JIC) 37 Degree Flare x 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Reducer | End 1 Size N/A 2 in | End 1 Thread Size N/A 2-1/2-12 | End 2 Size N/A 1-1/2 in | End 2 Thread Size N/A 1-7/8-12 |
00315859 | N/A Brennan 1-1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Reducer | End 1 Size N/A 1-1/2 in | End 1 Thread Size N/A 1-7/8-12 | End 2 Size N/A 1-1/4 in | End 2 Thread Size N/A 1-5/8-12 |
00316164 | N/A Brennan 1 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Reducer | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-5/16-12 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
02056535 | N/A Brennan 1-1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 2 in Male Joint Industry Council (JIC) 37 Degree Flare End Style Reducer | End 1 Size N/A 1-1/2 in | End 1 Thread Size N/A 1-7/8-12 | End 2 Size N/A 2 in | End 2 Thread Size N/A 2-1/2-12 |
00351977 | N/A Brennan 5/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Reducer | End 1 Size N/A 5/8 in | End 1 Thread Size N/A 7/8-14 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 1-1/16-12 |
00315793 | N/A Brennan 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Reducer | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |
00322272 | N/A Brennan 3/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Reducer | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-5/16-12 |
00315814 | N/A Brennan 3/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Reducer | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 7/16-20 |
00315804 | N/A Brennan 5/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Reducer | End 1 Size N/A 5/8 in | End 1 Thread Size N/A 7/8-14 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |
00315787 | N/A Brennan 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Reducer | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 7/16-20 |
00315854 | N/A Brennan 1-1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Reducer | End 1 Size N/A 1-1/4 in | End 1 Thread Size N/A 1-5/8-12 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-5/16-12 |
00358931 | N/A Brennan 1-1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Reducer | End 1 Size N/A 1-1/2 in | End 1 Thread Size N/A 1-7/8-12 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-5/16-12 |
00315903 | N/A Brennan 1 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Reducer | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-5/16-12 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |
00472982 | N/A Brennan 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Reducer | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 5/8 in | End 2 Thread Size N/A 7/8-14 |
00315819 | N/A Brennan 3/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Reducer | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |
00315808 | N/A Brennan 5/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Reducer | End 1 Size N/A 5/8 in | End 1 Thread Size N/A 7/8-14 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
00309335 | N/A Brennan 1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Reducer | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 7/16-20 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |
00328143 | N/A Brennan 1 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Reducer | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-5/16-12 | End 2 Size N/A 1-1/4 in | End 2 Thread Size N/A 1-5/8-12 |
00338344 | N/A Brennan 1-1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Reducer | End 1 Size N/A 1-1/4 in | End 1 Thread Size N/A 1-5/8-12 | End 2 Size N/A 1-1/2 in | End 2 Thread Size N/A 1-7/8-12 |
00315968 | N/A Brennan 3/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Reducer | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 9/16-18 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |