Item # |
Item Name |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
Roller Diameter |
Roller Width |
|---|---|---|---|---|---|
| 09395626 | N/A PCI Procal Inc. CDC-H Series 8.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 169200 lbf | Radial Static Load Capacity N/A 267500 lbf | Roller Diameter N/A 8.0000 in | Roller Width N/A 4.2500 in |
| 09395612 | N/A PCI Procal Inc. CDC-R Series 8.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 169200 lbf | Radial Static Load Capacity N/A 267500 lbf | Roller Diameter N/A 8.0000 in | Roller Width N/A 4.2500 in |
| 09395640 | N/A PCI Procal Inc. CDC-R-H Series 8.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 169200 lbf | Radial Static Load Capacity N/A 267500 lbf | Roller Diameter N/A 8.0000 in | Roller Width N/A 4.2500 in |
| 09395627 | N/A PCI Procal Inc. CDC-H Series 9.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 210600 lbf | Radial Static Load Capacity N/A 337200 lbf | Roller Diameter N/A 9.0000 in | Roller Width N/A 4.7500 in |
| 09395641 | N/A PCI Procal Inc. CDC-R-H Series 9.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 210600 lbf | Radial Static Load Capacity N/A 337200 lbf | Roller Diameter N/A 9.0000 in | Roller Width N/A 4.7500 in |
| 09362704 | N/A PCI Procal Inc. CDCE Series 2.5000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 18592 lbf | Radial Static Load Capacity N/A 24279 lbf | Roller Diameter N/A 2.5000 in | Roller Width N/A 1.5000 in |
| 09362705 | N/A PCI Procal Inc. CDCE Series 2.7500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 18592 lbf | Radial Static Load Capacity N/A 24279 lbf | Roller Diameter N/A 2.7500 in | Roller Width N/A 1.5000 in |
| 09362706 | N/A PCI Procal Inc. CDCE Series 3.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 27600 lbf | Radial Static Load Capacity N/A 38000 lbf | Roller Diameter N/A 3.0000 in | Roller Width N/A 1.7500 in |
| 09362707 | N/A PCI Procal Inc. CDCE Series 3.2500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 27600 lbf | Radial Static Load Capacity N/A 38000 lbf | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.7500 in |
| 09362708 | N/A PCI Procal Inc. CDCE Series 3.5000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 36000 lbf | Radial Static Load Capacity N/A 50100 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 2.0000 in |
| 09362709 | N/A PCI Procal Inc. CDCE Series 4.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 47200 lbf | Radial Static Load Capacity N/A 67200 lbf | Roller Diameter N/A 4.0000 in | Roller Width N/A 2.2500 in |
| 09395742 | N/A PCI Procal Inc. CTR-HT Series 1.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 786 lbf | Radial Static Load Capacity N/A 467 lbf | Roller Diameter N/A 1.0000 in | Roller Width N/A 0.7510 in |
| 09395824 | N/A PCI Procal Inc. CTR-R Series 1.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 956 lbf | Radial Static Load Capacity N/A 480 lbf | Roller Diameter N/A 1.0000 in | Roller Width N/A 0.7510 in |
| 09395743 | N/A PCI Procal Inc. CTR-HT Series 1.1250 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 786 lbf | Radial Static Load Capacity N/A 467 lbf | Roller Diameter N/A 1.1250 in | Roller Width N/A 0.7510 in |
| 09395825 | N/A PCI Procal Inc. CTR-R Series 1.1250 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 956 lbf | Radial Static Load Capacity N/A 480 lbf | Roller Diameter N/A 1.1250 in | Roller Width N/A 0.7510 in |
| 09395744 | N/A PCI Procal Inc. CTR-HT Series 1.2500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 852 lbf | Radial Static Load Capacity N/A 605 lbf | Roller Diameter N/A 1.2500 in | Roller Width N/A 0.8100 in |
| 09395826 | N/A PCI Procal Inc. CTR-R Series 1.2500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 1231 lbf | Radial Static Load Capacity N/A 640 lbf | Roller Diameter N/A 1.2500 in | Roller Width N/A 0.8100 in |
| 09395745 | N/A PCI Procal Inc. CTR-HT Series 1.3750 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 852 lbf | Radial Static Load Capacity N/A 605 lbf | Roller Diameter N/A 1.3750 in | Roller Width N/A 0.8100 in |
| 09395827 | N/A PCI Procal Inc. CTR-R Series 1.3750 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 1231 lbf | Radial Static Load Capacity N/A 640 lbf | Roller Diameter N/A 1.3750 in | Roller Width N/A 0.8100 in |
| 09395675 | N/A PCI Procal Inc. CTR Series 1.3750 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 852 lbf | Radial Static Load Capacity N/A 605 lbf | Roller Diameter N/A 1.3750 in | Roller Width N/A 0.8100 in |
| 09395746 | N/A PCI Procal Inc. CTR-HT Series 1.5000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 1688 lbf | Radial Static Load Capacity N/A 1321 lbf | Roller Diameter N/A 1.5000 in | Roller Width N/A 1.1300 in |
| 09395828 | N/A PCI Procal Inc. CTR-R Series 1.5000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 2651 lbf | Radial Static Load Capacity N/A 1394 lbf | Roller Diameter N/A 1.5000 in | Roller Width N/A 1.1300 in |
| 09395676 | N/A PCI Procal Inc. CTR Series 1.5000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 1688 lbf | Radial Static Load Capacity N/A 1321 lbf | Roller Diameter N/A 1.5000 in | Roller Width N/A 1.1300 in |
| 09395829 | N/A PCI Procal Inc. CTR-R Series 1.7500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 2651 lbf | Radial Static Load Capacity N/A 1394 lbf | Roller Diameter N/A 1.7500 in | Roller Width N/A 1.1300 in |
| 09395747 | N/A PCI Procal Inc. CTR-HT Series 1.7500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 1688 lbf | Radial Static Load Capacity N/A 1321 lbf | Roller Diameter N/A 1.7500 in | Roller Width N/A 1.1300 in |