Item # |
Item Name |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
Roller Diameter |
Roller Width |
|---|---|---|---|---|---|
| 09362871 | N/A PCI Procal Inc. CTRE Series 1.5000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 1688 lbf | Radial Static Load Capacity N/A 1321 lbf | Roller Diameter N/A 1.5000 in | Roller Width N/A 1.1300 in |
| 09362846 | N/A PCI Procal Inc. CTRE Series 1.5000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 2651 lbf | Radial Static Load Capacity N/A 1394 lbf | Roller Diameter N/A 1.5000 in | Roller Width N/A 1.1300 in |
| 09362872 | N/A PCI Procal Inc. CTRE Series 1.7500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 1688 lbf | Radial Static Load Capacity N/A 1321 lbf | Roller Diameter N/A 1.7500 in | Roller Width N/A 1.1300 in |
| 09362847 | N/A PCI Procal Inc. CTRE Series 1.7500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 2651 lbf | Radial Static Load Capacity N/A 1394 lbf | Roller Diameter N/A 1.7500 in | Roller Width N/A 1.1300 in |
| 07147240 | N/A PCI Procal Inc. CTRE Series 1.7500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 1688 lbf | Radial Static Load Capacity N/A 1321 lbf | Roller Diameter N/A 1.7500 in | Roller Width N/A 1.1300 in |
| 09362848 | N/A PCI Procal Inc. CTRE Series 2.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 3624 lbf | Radial Static Load Capacity N/A 2136 lbf | Roller Diameter N/A 2.0000 in | Roller Width N/A 1.3200 in |
| 09362873 | N/A PCI Procal Inc. CTRE Series 2.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 2611 lbf | Radial Static Load Capacity N/A 2064 lbf | Roller Diameter N/A 2.0000 in | Roller Width N/A 1.6300 in |
| 09362886 | N/A PCI Procal Inc. CTRE Series 2.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 2611 lbf | Radial Static Load Capacity N/A 2064 lbf | Roller Diameter N/A 2.0000 in | Roller Width N/A 1.6300 in |
| 09362874 | N/A PCI Procal Inc. CTRE Series 2.2500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 2611 lbf | Radial Static Load Capacity N/A 2064 lbf | Roller Diameter N/A 2.2500 in | Roller Width N/A 1.6300 in |
| 09362850 | N/A PCI Procal Inc. CTRE Series 2.2500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 3624 lbf | Radial Static Load Capacity N/A 2136 lbf | Roller Diameter N/A 2.2500 in | Roller Width N/A 1.6300 in |
| 09362887 | N/A PCI Procal Inc. CTRE Series 2.2500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 2611 lbf | Radial Static Load Capacity N/A 2064 lbf | Roller Diameter N/A 2.2500 in | Roller Width N/A 1.6300 in |
| 09362852 | N/A PCI Procal Inc. CTRE Series 2.5000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 5390 lbf | Radial Static Load Capacity N/A 3507 lbf | Roller Diameter N/A 2.5000 in | Roller Width N/A 1.6300 in |
| 09362853 | N/A PCI Procal Inc. CTRE Series 2.5000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 10880 lbf | Radial Static Load Capacity N/A 7630 lbf | Roller Diameter N/A 2.5000 in | Roller Width N/A 1.7500 in |
| 09362889 | N/A PCI Procal Inc. CTRE Series 2.5000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 10880 lbf | Radial Static Load Capacity N/A 7630 lbf | Roller Diameter N/A 2.5000 in | Roller Width N/A 1.7500 in |
| 09362875 | N/A PCI Procal Inc. CTRE Series 2.5000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 3828 lbf | Radial Static Load Capacity N/A 3398 lbf | Roller Diameter N/A 2.5000 in | Roller Width N/A 1.6300 in |
| 09362851 | N/A PCI Procal Inc. CTRE Series 2.5000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 5390 lbf | Radial Static Load Capacity N/A 3507 lbf | Roller Diameter N/A 2.5000 in | Roller Width N/A 1.6300 in |
| 09362855 | N/A PCI Procal Inc. CTRE Series 2.7500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 10880 lbf | Radial Static Load Capacity N/A 7630 lbf | Roller Diameter N/A 2.7500 in | Roller Width N/A 1.7500 in |
| 09362891 | N/A PCI Procal Inc. CTRE Series 2.7500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 10880 lbf | Radial Static Load Capacity N/A 7630 lbf | Roller Diameter N/A 2.7500 in | Roller Width N/A 1.7500 in |
| 09362876 | N/A PCI Procal Inc. CTRE Series 2.7500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 3828 lbf | Radial Static Load Capacity N/A 3398 lbf | Roller Diameter N/A 2.7500 in | Roller Width N/A 1.6300 in |
| 09362854 | N/A PCI Procal Inc. CTRE Series 2.7500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 5390 lbf | Radial Static Load Capacity N/A 3507 lbf | Roller Diameter N/A 2.7500 in | Roller Width N/A 1.6300 in |
| 09362890 | N/A PCI Procal Inc. CTRE Series 2.7500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 3828 lbf | Radial Static Load Capacity N/A 3398 lbf | Roller Diameter N/A 2.7500 in | Roller Width N/A 1.6300 in |
| 09362877 | N/A PCI Procal Inc. CTRE Series 3.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 7102 lbf | Radial Static Load Capacity N/A 5081 lbf | Roller Diameter N/A 3.0000 in | Roller Width N/A 1.9400 in |
| 09362856 | N/A PCI Procal Inc. CTRE Series 3.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 7393 lbf | Radial Static Load Capacity N/A 5036 lbf | Roller Diameter N/A 3.0000 in | Roller Width N/A 1.9400 in |
| 09362892 | N/A PCI Procal Inc. CTRE Series 3.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 7102 lbf | Radial Static Load Capacity N/A 5081 lbf | Roller Diameter N/A 3.0000 in | Roller Width N/A 1.9400 in |
| 09362857 | N/A PCI Procal Inc. CTRE Series 3.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 14300 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 3.0000 in | Roller Width N/A 1.9400 in |