Item # |
Item Name |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
Roller Diameter |
Roller Width |
|---|---|---|---|---|---|
| 09362893 | N/A PCI Procal Inc. CTRE Series 3.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 14300 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 3.0000 in | Roller Width N/A 1.9400 in |
| 09362878 | N/A PCI Procal Inc. CTRE Series 3.2500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 7102 lbf | Radial Static Load Capacity N/A 5081 lbf | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.9400 in |
| 09362858 | N/A PCI Procal Inc. CTRE Series 3.2500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 7393 lbf | Radial Static Load Capacity N/A 5036 lbf | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.9400 in |
| 09362894 | N/A PCI Procal Inc. CTRE Series 3.2500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 7102 lbf | Radial Static Load Capacity N/A 5081 lbf | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.9400 in |
| 09362859 | N/A PCI Procal Inc. CTRE Series 3.2500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 14300 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.9400 in |
| 09362895 | N/A PCI Procal Inc. CTRE Series 3.2500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 14300 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.9400 in |
| 09362879 | N/A PCI Procal Inc. CTRE Series 3.5000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 7102 lbf | Radial Static Load Capacity N/A 5081 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 1.9400 in |
| 09362860 | N/A PCI Procal Inc. CTRE Series 3.5000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 7393 lbf | Radial Static Load Capacity N/A 5036 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 1.9400 in |
| 09362896 | N/A PCI Procal Inc. CTRE Series 3.5000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 7102 lbf | Radial Static Load Capacity N/A 5081 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 1.9400 in |
| 09362861 | N/A PCI Procal Inc. CTRE Series 3.5000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 14300 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 1.9400 in |
| 09362897 | N/A PCI Procal Inc. CTRE Series 3.5000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 14300 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 1.9400 in |
| 09362880 | N/A PCI Procal Inc. CTRE Series 4.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 7102 lbf | Radial Static Load Capacity N/A 5081 lbf | Roller Diameter N/A 4.0000 in | Roller Width N/A 1.9400 in |
| 09362862 | N/A PCI Procal Inc. CTRE Series 4.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 7393 lbf | Radial Static Load Capacity N/A 5036 lbf | Roller Diameter N/A 4.0000 in | Roller Width N/A 1.9400 in |
| 09362898 | N/A PCI Procal Inc. CTRE Series 4.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 7102 lbf | Radial Static Load Capacity N/A 5081 lbf | Roller Diameter N/A 4.0000 in | Roller Width N/A 1.9400 in |
| 09362863 | N/A PCI Procal Inc. CTRE Series 4.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 14300 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 4.0000 in | Roller Width N/A 1.9400 in |
| 09362899 | N/A PCI Procal Inc. CTRE Series 4.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 14300 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 4.0000 in | Roller Width N/A 1.9400 in |
| 09362864 | N/A PCI Procal Inc. CTRE Series 4.5000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 14300 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 4.5000 in | Roller Width N/A 1.9400 in |
| 09362865 | N/A PCI Procal Inc. CTRE Series 5.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 35870 lbf | Radial Static Load Capacity N/A 58400 lbf | Roller Diameter N/A 5.0000 in | Roller Width N/A 2.9400 in |
| 09362900 | N/A PCI Procal Inc. CTRE Series 5.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 35870 lbf | Radial Static Load Capacity N/A 58400 lbf | Roller Diameter N/A 5.0000 in | Roller Width N/A 2.9400 in |
| 09362866 | N/A PCI Procal Inc. CTRE Series 6.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 35830 lbf | Radial Static Load Capacity N/A 56200 lbf | Roller Diameter N/A 6.0000 in | Roller Width N/A 2.9400 in |
| 09362901 | N/A PCI Procal Inc. CTRE Series 6.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 35830 lbf | Radial Static Load Capacity N/A 56200 lbf | Roller Diameter N/A 6.0000 in | Roller Width N/A 2.9400 in |
| 07147279 | N/A PCI Procal Inc. CXR Series 1.5000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 1683 lbf | Radial Static Load Capacity N/A 1147 lbf | Roller Diameter N/A 1.5000 in | Roller Width N/A 0.8800 in |
| 09395770 | N/A PCI Procal Inc. CXR-HT Series 1.5000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 1276 lbf | Radial Static Load Capacity N/A 1114 lbf | Roller Diameter N/A 1.5000 in | Roller Width N/A 0.8800 in |
| 07147280 | N/A PCI Procal Inc. CXR-SS Series 1.5000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 1276 lbf | Radial Static Load Capacity N/A 1114 lbf | Roller Diameter N/A 1.5000 in | Roller Width N/A 0.8800 in |
| 07147281 | N/A PCI Procal Inc. CXR Series 1.7500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 1683 lbf | Radial Static Load Capacity N/A 1147 lbf | Roller Diameter N/A 1.7500 in | Roller Width N/A 1 in |