Item # |
Item Name |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
Roller Diameter |
Roller Width |
|---|---|---|---|---|---|
| 09395771 | N/A PCI Procal Inc. CXR-HT Series 1.7500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 1276 lbf | Radial Static Load Capacity N/A 1114 lbf | Roller Diameter N/A 1.7500 in | Roller Width N/A 1 in |
| 09395894 | N/A PCI Procal Inc. CXR-R Series 1.7500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 1683 lbf | Radial Static Load Capacity N/A 1147 lbf | Roller Diameter N/A 1.7500 in | Roller Width N/A 1 in |
| 07147282 | N/A PCI Procal Inc. CXR-SS Series 1.7500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 1276 lbf | Radial Static Load Capacity N/A 1114 lbf | Roller Diameter N/A 1.7500 in | Roller Width N/A 1 in |
| 07147283 | N/A PCI Procal Inc. CXR Series 10.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 137300 lbf | Radial Static Load Capacity N/A 276000 lbf | Roller Diameter N/A 10.0000 in | Roller Width N/A 5.2500 in |
| 09395914 | N/A PCI Procal Inc. CXR-R Series 10.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 137300 lbf | Radial Static Load Capacity N/A 276000 lbf | Roller Diameter N/A 10.0000 in | Roller Width N/A 5.2500 in |
| 07147285 | N/A PCI Procal Inc. CXR Series 2.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 3624 lbf | Radial Static Load Capacity N/A 2248 lbf | Roller Diameter N/A 2.0000 in | Roller Width N/A 1.2500 in |
| 09395772 | N/A PCI Procal Inc. CXR-HT Series 2.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 2565 lbf | Radial Static Load Capacity N/A 2168 lbf | Roller Diameter N/A 2.0000 in | Roller Width N/A 1.2500 in |
| 09395895 | N/A PCI Procal Inc. CXR-R Series 2.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 3624 lbf | Radial Static Load Capacity N/A 2248 lbf | Roller Diameter N/A 2.0000 in | Roller Width N/A 1.2500 in |
| 07147286 | N/A PCI Procal Inc. CXR-SS Series 2.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 2565 lbf | Radial Static Load Capacity N/A 2168 lbf | Roller Diameter N/A 2.0000 in | Roller Width N/A 1.2500 in |
| 07147287 | N/A PCI Procal Inc. CXR Series 2.2500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 3624 lbf | Radial Static Load Capacity N/A 2248 lbf | Roller Diameter N/A 2.2500 in | Roller Width N/A 1.2500 in |
| 09395773 | N/A PCI Procal Inc. CXR-HT Series 2.2500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 2565 lbf | Radial Static Load Capacity N/A 2168 lbf | Roller Diameter N/A 2.2500 in | Roller Width N/A 1.2500 in |
| 09395896 | N/A PCI Procal Inc. CXR-R Series 2.2500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 3624 lbf | Radial Static Load Capacity N/A 2248 lbf | Roller Diameter N/A 2.2500 in | Roller Width N/A 1.2500 in |
| 07147288 | N/A PCI Procal Inc. CXR-SS Series 2.2500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 2565 lbf | Radial Static Load Capacity N/A 2168 lbf | Roller Diameter N/A 2.2500 in | Roller Width N/A 1.2500 in |
| 07147289 | N/A PCI Procal Inc. CXR Series 2.5000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 5390 lbf | Radial Static Load Capacity N/A 3507 lbf | Roller Diameter N/A 2.5000 in | Roller Width N/A 1.5000 in |
| 07147291 | N/A PCI Procal Inc. CXR-SS Series 2.5000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 10880 lbf | Radial Static Load Capacity N/A 7630 lbf | Roller Diameter N/A 2.5000 in | Roller Width N/A 1.5000 in |
| 09395897 | N/A PCI Procal Inc. CXR-R Series 2.5000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 5390 lbf | Radial Static Load Capacity N/A 3507 lbf | Roller Diameter N/A 2.5000 in | Roller Width N/A 1.5000 in |
| 07147292 | N/A PCI Procal Inc. CXR-SS Series 2.5000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 3828 lbf | Radial Static Load Capacity N/A 3398 lbf | Roller Diameter N/A 2.5000 in | Roller Width N/A 1.5000 in |
| 07147293 | N/A PCI Procal Inc. CXR Series 2.7500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 5390 lbf | Radial Static Load Capacity N/A 3507 lbf | Roller Diameter N/A 2.7500 in | Roller Width N/A 1.5000 in |
| 07147294 | N/A PCI Procal Inc. CXR Series 2.7500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 10880 lbf | Radial Static Load Capacity N/A 7630 lbf | Roller Diameter N/A 2.7500 in | Roller Width N/A 1.5000 in |
| 09395900 | N/A PCI Procal Inc. CXR-R Series 2.7500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 10880 lbf | Radial Static Load Capacity N/A 7630 lbf | Roller Diameter N/A 2.7500 in | Roller Width N/A 1.5000 in |
| 07147295 | N/A PCI Procal Inc. CXR-SS Series 2.7500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 10880 lbf | Radial Static Load Capacity N/A 7630 lbf | Roller Diameter N/A 2.7500 in | Roller Width N/A 1.5000 in |
| 09395899 | N/A PCI Procal Inc. CXR-R Series 2.7500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 5390 lbf | Radial Static Load Capacity N/A 3507 lbf | Roller Diameter N/A 2.7500 in | Roller Width N/A 1.5000 in |
| 07147297 | N/A PCI Procal Inc. CXR Series 3.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 14300 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 3.0000 in | Roller Width N/A 1.7500 in |
| 07147298 | N/A PCI Procal Inc. CXR Series 3.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 6118 lbf | Radial Static Load Capacity N/A 4586 lbf | Roller Diameter N/A 3.0000 in | Roller Width N/A 1.7500 in |
| 09395776 | N/A PCI Procal Inc. CXR-HT Series 3.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 5827 lbf | Radial Static Load Capacity N/A 4631 lbf | Roller Diameter N/A 3.0000 in | Roller Width N/A 1.7500 in |