Item # |
Item Name |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
Roller Diameter |
Roller Width |
|---|---|---|---|---|---|
| 09395901 | N/A PCI Procal Inc. CXR-R Series 3.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 6118 lbf | Radial Static Load Capacity N/A 4586 lbf | Roller Diameter N/A 3.0000 in | Roller Width N/A 1.7500 in |
| 07147299 | N/A PCI Procal Inc. CXR-SS Series 3.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 5827 lbf | Radial Static Load Capacity N/A 4631 lbf | Roller Diameter N/A 3.0000 in | Roller Width N/A 1.7500 in |
| 09395902 | N/A PCI Procal Inc. CXR-R Series 3.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 14300 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 3.0000 in | Roller Width N/A 1.7500 in |
| 07147300 | N/A PCI Procal Inc. CXR-SS Series 3.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 14300 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 3.0000 in | Roller Width N/A 1.7500 in |
| 07147301 | N/A PCI Procal Inc. CXR Series 3.2500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 14300 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.7500 in |
| 07147302 | N/A PCI Procal Inc. CXR Series 3.2500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 6118 lbf | Radial Static Load Capacity N/A 4586 lbf | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.7500 in |
| 09395777 | N/A PCI Procal Inc. CXR-HT Series 3.2500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 5827 lbf | Radial Static Load Capacity N/A 4631 lbf | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.7500 in |
| 09395903 | N/A PCI Procal Inc. CXR-R Series 3.2500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 6118 lbf | Radial Static Load Capacity N/A 4586 lbf | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.7500 in |
| 07147303 | N/A PCI Procal Inc. CXR-SS Series 3.2500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 5827 lbf | Radial Static Load Capacity N/A 4631 lbf | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.7500 in |
| 09395904 | N/A PCI Procal Inc. CXR-R Series 3.2500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 14300 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.7500 in |
| 07147304 | N/A PCI Procal Inc. CXR-SS Series 3.2500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 14300 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.7500 in |
| 07147306 | N/A PCI Procal Inc. CXR Series 3.5000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 6483 lbf | Radial Static Load Capacity N/A 5216 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 2.0000 in |
| 09395778 | N/A PCI Procal Inc. CXR-HT Series 3.5000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 6118 lbf | Radial Static Load Capacity N/A 5171 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 2.0000 in |
| 09395905 | N/A PCI Procal Inc. CXR-R Series 3.5000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 6483 lbf | Radial Static Load Capacity N/A 5216 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 2.0000 in |
| 07147307 | N/A PCI Procal Inc. CXR-SS Series 3.5000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 6118 lbf | Radial Static Load Capacity N/A 5171 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 2.0000 in |
| 09395906 | N/A PCI Procal Inc. CXR-R Series 3.5000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 17600 lbf | Radial Static Load Capacity N/A 27200 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 2.0000 in |
| 07147310 | N/A PCI Procal Inc. CXR Series 4.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 6483 lbf | Radial Static Load Capacity N/A 5216 lbf | Roller Diameter N/A 4.0000 in | Roller Width N/A 2.2500 in |
| 09395779 | N/A PCI Procal Inc. CXR-HT Series 4.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 6118 lbf | Radial Static Load Capacity N/A 5171 lbf | Roller Diameter N/A 4.0000 in | Roller Width N/A 2.2500 in |
| 09395907 | N/A PCI Procal Inc. CXR-R Series 4.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 6483 lbf | Radial Static Load Capacity N/A 5216 lbf | Roller Diameter N/A 4.0000 in | Roller Width N/A 2.2500 in |
| 07147311 | N/A PCI Procal Inc. CXR-SS Series 4.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 6118 lbf | Radial Static Load Capacity N/A 5171 lbf | Roller Diameter N/A 4.0000 in | Roller Width N/A 2.2500 in |
| 09395908 | N/A PCI Procal Inc. CXR-R Series 4.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 17600 lbf | Radial Static Load Capacity N/A 27200 lbf | Roller Diameter N/A 4.0000 in | Roller Width N/A 2.2500 in |
| 09395909 | N/A PCI Procal Inc. CXR-R Series 5.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 35870 lbf | Radial Static Load Capacity N/A 58400 lbf | Roller Diameter N/A 5.0000 in | Roller Width N/A 2.7500 in |
| 07147315 | N/A PCI Procal Inc. CXR Series 6.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 35830 lbf | Radial Static Load Capacity N/A 56200 lbf | Roller Diameter N/A 6.0000 in | Roller Width N/A 3.25 in |
| 09395910 | N/A PCI Procal Inc. CXR-R Series 6.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 35830 lbf | Radial Static Load Capacity N/A 56200 lbf | Roller Diameter N/A 6.0000 in | Roller Width N/A 3.25 in |
| 07147316 | N/A PCI Procal Inc. CXR-SS Series 6.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 35830 lbf | Radial Static Load Capacity N/A 56200 lbf | Roller Diameter N/A 6.0000 in | Roller Width N/A 3.25 in |