Item # |
Item Name |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
Roller Diameter |
Roller Width |
---|---|---|---|---|---|
09362788 | N/A PCI Procal Inc. PTRE Series 2.5000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 5390 lbf | Radial Static Load Capacity N/A 3507 lbf | Roller Diameter N/A 2.5000 in | Roller Width N/A 1.6300 in |
09362789 | N/A PCI Procal Inc. PTRE Series 2.5000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 10880 lbf | Radial Static Load Capacity N/A 7630 lbf | Roller Diameter N/A 2.5000 in | Roller Width N/A 1.7500 in |
09362799 | N/A PCI Procal Inc. PTRE Series 2.5000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 10880 lbf | Radial Static Load Capacity N/A 7630 lbf | Roller Diameter N/A 2.5000 in | Roller Width N/A 1.7500 in |
09362812 | N/A PCI Procal Inc. PTRE Series 2.5000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 3828 lbf | Radial Static Load Capacity N/A 3398 lbf | Roller Diameter N/A 2.5000 in | Roller Width N/A 1.6300 in |
09362791 | N/A PCI Procal Inc. PTRE Series 2.7500 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 10880 lbf | Radial Static Load Capacity N/A 7630 lbf | Roller Diameter N/A 2.7500 in | Roller Width N/A 1.7500 in |
09362800 | N/A PCI Procal Inc. PTRE Series 2.7500 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 10880 lbf | Radial Static Load Capacity N/A 7630 lbf | Roller Diameter N/A 2.7500 in | Roller Width N/A 1.7500 in |
09362813 | N/A PCI Procal Inc. PTRE Series 2.7500 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 3828 lbf | Radial Static Load Capacity N/A 3398 lbf | Roller Diameter N/A 2.7500 in | Roller Width N/A 1.6300 in |
09362790 | N/A PCI Procal Inc. PTRE Series 2.7500 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 5390 lbf | Radial Static Load Capacity N/A 3507 lbf | Roller Diameter N/A 2.7500 in | Roller Width N/A 1.6300 in |
07147710 | N/A PCI Procal Inc. PTRE Series 2.7500 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 3828 lbf | Radial Static Load Capacity N/A 3398 lbf | Roller Diameter N/A 2.7500 in | Roller Width N/A 1.6300 in |
09362814 | N/A PCI Procal Inc. PTRE Series 3.0000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 7102 lbf | Radial Static Load Capacity N/A 5081 lbf | Roller Diameter N/A 3.0000 in | Roller Width N/A 1.9400 in |
09362792 | N/A PCI Procal Inc. PTRE Series 3.0000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 7393 lbf | Radial Static Load Capacity N/A 5036 lbf | Roller Diameter N/A 3.0000 in | Roller Width N/A 1.9400 in |
09362801 | N/A PCI Procal Inc. PTRE Series 3.0000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 7102 lbf | Radial Static Load Capacity N/A 5081 lbf | Roller Diameter N/A 3.0000 in | Roller Width N/A 1.9400 in |
07147711 | N/A PCI Procal Inc. PTRE Series 3.0000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 14300 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 3.0000 in | Roller Width N/A 1.9400 in |
09362815 | N/A PCI Procal Inc. PTRE Series 3.2500 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 7102 lbf | Radial Static Load Capacity N/A 5081 lbf | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.9400 in |
09362793 | N/A PCI Procal Inc. PTRE Series 3.2500 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 7393 lbf | Radial Static Load Capacity N/A 5036 lbf | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.9400 in |
09362802 | N/A PCI Procal Inc. PTRE Series 3.2500 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 7102 lbf | Radial Static Load Capacity N/A 5081 lbf | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.9400 in |
04655006 | N/A PCI Procal Inc. PTRE Series 3.2500 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 14300 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.9400 in |
09362816 | N/A PCI Procal Inc. PTRE Series 3.5000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 7102 lbf | Radial Static Load Capacity N/A 5081 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 1.9400 in |
09362794 | N/A PCI Procal Inc. PTRE Series 3.5000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 7393 lbf | Radial Static Load Capacity N/A 5036 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 1.9400 in |
09362803 | N/A PCI Procal Inc. PTRE Series 3.5000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 7102 lbf | Radial Static Load Capacity N/A 5081 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 1.9400 in |
09362795 | N/A PCI Procal Inc. PTRE Series 3.5000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 14300 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 1.9400 in |
07147713 | N/A PCI Procal Inc. PTRE Series 3.5000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 14300 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 1.9400 in |
09362817 | N/A PCI Procal Inc. PTRE Series 4.0000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 7102 lbf | Radial Static Load Capacity N/A 5081 lbf | Roller Diameter N/A 4.0000 in | Roller Width N/A 1.9400 in |
09362796 | N/A PCI Procal Inc. PTRE Series 4.0000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 7393 lbf | Radial Static Load Capacity N/A 5036 lbf | Roller Diameter N/A 4.0000 in | Roller Width N/A 1.9400 in |
09362804 | N/A PCI Procal Inc. PTRE Series 4.0000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 7102 lbf | Radial Static Load Capacity N/A 5081 lbf | Roller Diameter N/A 4.0000 in | Roller Width N/A 1.9400 in |