Item # |
Item Name |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
Roller Diameter |
Roller Width |
---|---|---|---|---|---|
09363083 | N/A PCI Procal Inc. PXRE Series 2.5000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 5390 lbf | Radial Static Load Capacity N/A 3507 lbf | Roller Diameter N/A 2.5000 in | Roller Width N/A 1.5000 in |
07147792 | N/A PCI Procal Inc. PXRE Series 2.5000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 3828 lbf | Radial Static Load Capacity N/A 3398 lbf | Roller Diameter N/A 2.5000 in | Roller Width N/A 1.5000 in |
07147794 | N/A PCI Procal Inc. PXRE Series 2.7500 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 10880 lbf | Radial Static Load Capacity N/A 7630 lbf | Roller Diameter N/A 2.7500 in | Roller Width N/A 1.5000 in |
09363086 | N/A PCI Procal Inc. PXRE Series 2.7500 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 10880 lbf | Radial Static Load Capacity N/A 7630 lbf | Roller Diameter N/A 2.7500 in | Roller Width N/A 1.5000 in |
07147795 | N/A PCI Procal Inc. PXRE Series 2.7500 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 10880 lbf | Radial Static Load Capacity N/A 7630 lbf | Roller Diameter N/A 2.7500 in | Roller Width N/A 1.5000 in |
09363100 | N/A PCI Procal Inc. PXRE Series 2.7500 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 3828 lbf | Radial Static Load Capacity N/A 3398 lbf | Roller Diameter N/A 2.7500 in | Roller Width N/A 1.5000 in |
09363085 | N/A PCI Procal Inc. PXRE Series 2.7500 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 5390 lbf | Radial Static Load Capacity N/A 3507 lbf | Roller Diameter N/A 2.7500 in | Roller Width N/A 1.5000 in |
07147796 | N/A PCI Procal Inc. PXRE Series 2.7500 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 3828 lbf | Radial Static Load Capacity N/A 3398 lbf | Roller Diameter N/A 2.7500 in | Roller Width N/A 1.5000 in |
07147798 | N/A PCI Procal Inc. PXRE Series 3.0000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 6118 lbf | Radial Static Load Capacity N/A 4586 lbf | Roller Diameter N/A 3.0000 in | Roller Width N/A 1.7500 in |
09363101 | N/A PCI Procal Inc. PXRE Series 3.0000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 5827 lbf | Radial Static Load Capacity N/A 4631 lbf | Roller Diameter N/A 3.0000 in | Roller Width N/A 1.7500 in |
09363087 | N/A PCI Procal Inc. PXRE Series 3.0000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 6118 lbf | Radial Static Load Capacity N/A 4586 lbf | Roller Diameter N/A 3.0000 in | Roller Width N/A 1.7500 in |
07147799 | N/A PCI Procal Inc. PXRE Series 3.0000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 5827 lbf | Radial Static Load Capacity N/A 4631 lbf | Roller Diameter N/A 3.0000 in | Roller Width N/A 1.7500 in |
09363088 | N/A PCI Procal Inc. PXRE Series 3.0000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 14300 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 3.0000 in | Roller Width N/A 1.7500 in |
07147800 | N/A PCI Procal Inc. PXRE Series 3.0000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 14300 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 3.0000 in | Roller Width N/A 1.7500 in |
07147801 | N/A PCI Procal Inc. PXRE Series 3.2500 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 14300 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.7500 in |
07147802 | N/A PCI Procal Inc. PXRE Series 3.2500 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 6118 lbf | Radial Static Load Capacity N/A 4586 lbf | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.7500 in |
09363102 | N/A PCI Procal Inc. PXRE Series 3.2500 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 5827 lbf | Radial Static Load Capacity N/A 4631 lbf | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.7500 in |
09363089 | N/A PCI Procal Inc. PXRE Series 3.2500 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 6118 lbf | Radial Static Load Capacity N/A 4586 lbf | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.7500 in |
07147803 | N/A PCI Procal Inc. PXRE Series 3.2500 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 5827 lbf | Radial Static Load Capacity N/A 4631 lbf | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.7500 in |
09363090 | N/A PCI Procal Inc. PXRE Series 3.2500 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 14300 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.7500 in |
07147804 | N/A PCI Procal Inc. PXRE Series 3.2500 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 14300 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.7500 in |
07147805 | N/A PCI Procal Inc. PXRE Series 3.5000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 17600 lbf | Radial Static Load Capacity N/A 27200 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 2.0000 in |
07147806 | N/A PCI Procal Inc. PXRE Series 3.5000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 6483 lbf | Radial Static Load Capacity N/A 5216 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 2.0000 in |
09363103 | N/A PCI Procal Inc. PXRE Series 3.5000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 6118 lbf | Radial Static Load Capacity N/A 5171 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 2.0000 in |
09363091 | N/A PCI Procal Inc. PXRE Series 3.5000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 6483 lbf | Radial Static Load Capacity N/A 5216 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 2.0000 in |