COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
26 - 31 of 31 | Results Per Page | View | Unit of Measure
1 2 

Item #

Item Name

Roller Diameter

Roller Width

Stud Diameter

Stud Length

N/A Smith Bearing 80 Millimeter (mm) Roller Diameter and Open Closure Type Slotted Head Crowned Cam Follower N/A 80 mm N/A 30 mm N/A 30 mm N/A 63 mm
N/A Smith Bearing 80 Millimeter (mm) Roller Diameter and Sealed Closure Type Slotted Head Crowned Cam Follower N/A 80 mm N/A 30 mm N/A 30 mm N/A 63 mm
N/A Smith Bearing 85 Millimeter (mm) Roller Diameter and Open Closure Type Slotted Head Crowned Cam Follower N/A 85 mm N/A 30 mm N/A 30 mm N/A 63 mm
N/A Smith Bearing 85 Millimeter (mm) Roller Diameter and Sealed Closure Type Slotted Head Crowned Cam Follower N/A 85 mm N/A 30 mm N/A 30 mm N/A 63 mm
N/A Smith Bearing 90 Millimeter (mm) Roller Diameter and Open Closure Type Slotted Head Crowned Cam Follower N/A 90 mm N/A 30 mm N/A 30 mm N/A 63 mm
N/A Smith Bearing 90 Millimeter (mm) Roller Diameter and Sealed Closure Type Slotted Head Crowned Cam Follower N/A 90 mm N/A 30 mm N/A 30 mm N/A 63 mm
26 - 31 of 31 | Results Per Page | View | Unit of Measure
1 2