Item # |
Item Name |
Bore Diameter |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
Roller Diameter |
---|---|---|---|---|---|
09325093 | N/A PCI Procal Inc. CTRY Series 4.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 6483 lbf | Radial Static Load Capacity N/A 5216 lbf | Roller Diameter N/A 4.0000 in |
07147273 | N/A PCI Procal Inc. CTRY Series 4.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 17600 lbf | Radial Static Load Capacity N/A 27200 lbf | Roller Diameter N/A 4.0000 in |
07147274 | N/A PCI Procal Inc. CTRY Series 5.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 35870 lbf | Radial Static Load Capacity N/A 58400 lbf | Roller Diameter N/A 5.0000 in |
07147275 | N/A PCI Procal Inc. CTRY Series 6.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 35830 lbf | Radial Static Load Capacity N/A 56200 lbf | Roller Diameter N/A 6.0000 in |
07147276 | N/A PCI Procal Inc. CTRY Series 7.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 42400 lbf | Radial Static Load Capacity N/A 79800 lbf | Roller Diameter N/A 7.0000 in |
07147277 | N/A PCI Procal Inc. CTRY Series 8.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 83700 lbf | Radial Static Load Capacity N/A 159800 lbf | Roller Diameter N/A 8.0000 in |
07147278 | N/A PCI Procal Inc. CTRY Series 9.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 134600 lbf | Radial Static Load Capacity N/A 250000 lbf | Roller Diameter N/A 9.0000 in |
07147255 | N/A PCI Procal Inc. CTRY Series 10.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 137300 lbf | Radial Static Load Capacity N/A 276000 lbf | Roller Diameter N/A 10.0000 in |
07147256 | N/A PCI Procal Inc. CTRY Series 12.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 137300 lbf | Radial Static Load Capacity N/A 276000 lbf | Roller Diameter N/A 12.0000 in |
07147257 | N/A PCI Procal Inc. CTRY Series 14.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 137300 lbf | Radial Static Load Capacity N/A 276000 lbf | Roller Diameter N/A 14.0000 in |
07147258 | N/A PCI Procal Inc. CTRY Series 16.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 137300 lbf | Radial Static Load Capacity N/A 276000 lbf | Roller Diameter N/A 16.0000 in |
07147259 | N/A PCI Procal Inc. CTRY Series 18.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 137300 lbf | Radial Static Load Capacity N/A 276000 lbf | Roller Diameter N/A 18.0000 in |
07147266 | N/A PCI Procal Inc. CTRY Series 20.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 137300 lbf | Radial Static Load Capacity N/A 276000 lbf | Roller Diameter N/A 20.0000 in |
09325104 | N/A PCI Procal Inc. CTRY-R Series 3.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 14300 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 3.0000 in |
09325106 | N/A PCI Procal Inc. CTRY-R Series 3.2500 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 14300 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 3.2500 in |
09325110 | N/A PCI Procal Inc. CTRY-R Series 4.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 17600 lbf | Radial Static Load Capacity N/A 27200 lbf | Roller Diameter N/A 4.0000 in |
09325111 | N/A PCI Procal Inc. CTRY-R Series 5.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A | Radial Dynamic Load Capacity N/A 35870 lbf | Radial Static Load Capacity N/A 58400 lbf | Roller Diameter N/A 5.0000 in |
09325038 | N/A PCI Procal Inc. CDCY-R Series 10.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 4.2550 in | Radial Dynamic Load Capacity N/A 260700 lbf | Radial Static Load Capacity N/A 424800 lbf | Roller Diameter N/A 10.0000 in |
09325028 | N/A PCI Procal Inc. CDCY-R Series 2.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 0.6250 in | Radial Dynamic Load Capacity N/A 12140 lbf | Radial Static Load Capacity N/A 15309 lbf | Roller Diameter N/A 2.0000 in |
09325029 | N/A PCI Procal Inc. CDCY-R Series 2.2500 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 0.6250 in | Radial Dynamic Load Capacity N/A 12140 lbf | Radial Static Load Capacity N/A 15309 lbf | Roller Diameter N/A 2.2500 in |
09325030 | N/A PCI Procal Inc. CDCY-R Series 2.5000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 0.7500 in | Radial Dynamic Load Capacity N/A 18592 lbf | Radial Static Load Capacity N/A 24279 lbf | Roller Diameter N/A 2.5000 in |
09325031 | N/A PCI Procal Inc. CDCY-R Series 2.7500 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 0.7500 in | Radial Dynamic Load Capacity N/A 18592 lbf | Radial Static Load Capacity N/A 24279 lbf | Roller Diameter N/A 2.7500 in |
06553200 | N/A PCI Procal Inc. CDCY-R Series 3.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 1.0000 in | Radial Dynamic Load Capacity N/A 27600 lbf | Radial Static Load Capacity N/A 38000 lbf | Roller Diameter N/A 3.0000 in |
09325032 | N/A PCI Procal Inc. CDCY-R Series 3.2500 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 1.0000 in | Radial Dynamic Load Capacity N/A 27600 lbf | Radial Static Load Capacity N/A 38000 lbf | Roller Diameter N/A 3.2500 in |
09325033 | N/A PCI Procal Inc. CDCY-R Series 3.5000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 1.1250 in | Radial Dynamic Load Capacity N/A 36000 lbf | Radial Static Load Capacity N/A 50100 lbf | Roller Diameter N/A 3.5000 in |