COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Power

Phase

Supply Voltage

Overhung Load Capacity

N/A Bodine 1580 Revolutions Per Minute (rpm) Base Speed Holding Torque Motor N/A 1/300 hp N/A 1 N/A 115 V N/A
N/A Bodine 1690 Revolutions Per Minute (rpm) Base Speed Holding Torque Motor N/A 1/5 hp N/A 1 N/A 115 V N/A 205 lb
N/A Bodine 1660 Revolutions Per Minute (rpm) Base Speed Holding Torque Motor N/A 1/5 hp N/A 1 N/A 115 V N/A 18 lb
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1