COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 25 of 138 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bushing Outside Diameter

Inside Diameter

Maximum PV Value

Overall Length

N/A Bunting 0.1875 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 0.2500 in N/A 0.1875 in N/A 51000 N/A 0.5000 in
N/A Bunting 6 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 8 mm N/A 6 mm N/A 51000 N/A 8 mm
N/A Bunting 20 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 23 mm N/A 20 mm N/A 51000 N/A 15 mm
N/A Bunting 0.1250 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 0.1875 in N/A 0.1250 in N/A 51000 N/A 0.1875 in
N/A Bunting 0.1875 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 0.2500 in N/A 0.1875 in N/A 51000 N/A 0.1875 in
N/A Bunting 0.1875 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 0.2500 in N/A 0.1875 in N/A 51000 N/A 0.2500 in
N/A Bunting 0.2500 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 0.3125 in N/A 0.2500 in N/A 51000 N/A 0.2500 in
N/A Bunting 0.2500 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 0.3125 in N/A 0.2500 in N/A 51000 N/A 0.3750 in
N/A Bunting 0.3125 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 0.3750 in N/A 0.3125 in N/A 51000 N/A 0.3750 in
N/A Bunting 0.3125 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 0.3750 in N/A 0.3125 in N/A 51000 N/A 0.5000 in
N/A Bunting 0.3750 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 0.4688 in N/A 0.3750 in N/A 51000 N/A 0.2500 in
N/A Bunting 0.3750 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 0.4688 in N/A 0.3750 in N/A 51000 N/A 0.3750 in
N/A Bunting 0.3750 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 0.4688 in N/A 0.3750 in N/A 51000 N/A 0.5000 in
N/A Bunting 0.3750 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 0.4688 in N/A 0.3750 in N/A 51000 N/A 0.6250 in
N/A Bunting 0.3750 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 0.4688 in N/A 0.3750 in N/A 51000 N/A 0.7500 in
N/A Bunting 0.4375 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 0.5313 in N/A 0.4375 in N/A 51000 N/A 0.5000 in
N/A Bunting 0.4375 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 0.5313 in N/A 0.4375 in N/A 51000 N/A 0.7500 in
N/A Bunting 0.5000 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 0.5938 in N/A 0.5000 in N/A 51000 N/A 0.2500 in
N/A Bunting 0.5000 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 0.5938 in N/A 0.5000 in N/A 51000 N/A 0.3750 in
N/A Bunting 0.5000 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 0.5938 in N/A 0.5000 in N/A 51000 N/A 0.5000 in
N/A Bunting 0.5000 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 0.5938 in N/A 0.5000 in N/A 51000 N/A 0.6250 in
N/A Bunting 0.5000 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 0.5938 in N/A 0.5000 in N/A 51000 N/A 0.7500 in
N/A Bunting 0.5000 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 0.5938 in N/A 0.5000 in N/A 51000 N/A 0.8750 in
N/A Bunting 0.5625 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 0.6563 in N/A 0.5625 in N/A 51000 N/A 0.5000 in
N/A Bunting 0.5625 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 0.6563 in N/A 0.5625 in N/A 51000 N/A 0.7500 in
1 - 25 of 138 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »