COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
126 - 138 of 138 | Results Per Page | View | Unit of Measure
« 6 

Item #

Item Name

Bushing Outside Diameter

Inside Diameter

Maximum PV Value

Overall Length

N/A Bunting 4 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 5.5 mm N/A 4 mm N/A 51000 N/A 10 mm
N/A Bunting 3 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 4.5 mm N/A 3 mm N/A 51000 N/A 3 mm
N/A Bunting 3 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 4.5 mm N/A 3 mm N/A 51000 N/A 5 mm
N/A Bunting 4 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 5.5 mm N/A 4 mm N/A 51000 N/A 4 mm
N/A Bunting 5 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 7 mm N/A 5 mm N/A 51000 N/A 8 mm
N/A Bunting 13 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 15 mm N/A 13 mm N/A 51000 N/A 10 mm
N/A Bunting 17 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 19 mm N/A 17 mm N/A 51000 N/A 20 mm
N/A Bunting 24 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 27 mm N/A 24 mm N/A 51000 N/A 20 mm
N/A Bunting 24 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 27 mm N/A 24 mm N/A 51000 N/A 25 mm
N/A Bunting 28 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 32 mm N/A 28 mm N/A 51000 N/A 30 mm
N/A Bunting 32 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 36 mm N/A 32 mm N/A 51000 N/A 40 mm
N/A Bunting 40 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 44 mm N/A 40 mm N/A 51000 N/A 20 mm
N/A Bunting 45 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 50 mm N/A 45 mm N/A 51000 N/A 30 mm
126 - 138 of 138 | Results Per Page | View | Unit of Measure
« 6