COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
51 - 58 of 58 | Results Per Page | View | Unit of Measure
1 2 3 

Item #

Item Name

Flange Diameter

Flange Width

Inside Diameter

Overall Length

N/A Bunting NF Series 0.7500 Inch (in) Inside Diameter Nylon Flanged Bearing N/A 1.1875 in N/A 0.0625 in N/A 0.7500 in N/A 1.5000 in
N/A Bunting NF Series 0.8750 Inch (in) Inside Diameter Nylon Flanged Bearing N/A 1.1875 in N/A 0.0625 in N/A 0.8750 in N/A 1.0000 in
N/A Bunting NF Series 0.8750 Inch (in) Inside Diameter Nylon Flanged Bearing N/A 1.3125 in N/A 0.0625 in N/A 0.8750 in N/A 1.1250 in
N/A Bunting NF Series 1.0000 Inch (in) Inside Diameter Nylon Flanged Bearing N/A 1.3125 in N/A 0.0625 in N/A 1.0000 in N/A 1.1250 in
N/A Bunting NF Series 1.0000 Inch (in) Inside Diameter Nylon Flanged Bearing N/A 1.3125 in N/A 0.0625 in N/A 1.0000 in N/A 1.5000 in
N/A Bunting NF Series 1.0000 Inch (in) Inside Diameter Nylon Flanged Bearing N/A 1.3750 in N/A 0.0625 in N/A 1.0000 in N/A 1.1875 in
N/A Bunting NF Series 1.0000 Inch (in) Inside Diameter Nylon Flanged Bearing N/A 1.4375 in N/A 0.0625 in N/A 1.0000 in N/A 1.0000 in
N/A Bunting NF Series 1.0000 Inch (in) Inside Diameter Nylon Flanged Bearing N/A 1.4375 in N/A 0.0625 in N/A 1.0000 in N/A 1.2500 in
51 - 58 of 58 | Results Per Page | View | Unit of Measure
1 2 3