COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
126 - 143 of 143 | Results Per Page | View | Unit of Measure
« 6 

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Fillet Radius

Outside Diameter

N/A NTN HTA Series 160 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A HTA032DB/G60P4L N/A 160 mm N/A 2.1 mm N/A 240 mm
N/A NTN BST Series 40 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A BST40X72-1BDTFTP4 N/A 40 mm N/A N/A 72 mm
N/A NTN 70C Series 65 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7013CVDUJ84 N/A 65 mm N/A N/A 100 mm
N/A NTN 70C Series 120 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7024CVDUJ94 N/A 120 mm N/A N/A 180 mm
N/A NTN 72 Series 45 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7209HG1DUJ84 N/A 45 mm N/A N/A 85 mm
N/A NTN 70 Series 55 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7011HVDUJ84 N/A 55 mm N/A N/A 90 mm
N/A NTN 70C Series 17 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7003CVDUJ84 N/A 17 mm N/A N/A 35 mm
N/A NTN 70C Series 35 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7007CVDUJ84 N/A 35 mm N/A N/A 62 mm
N/A NTN 70C Series 60 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7012CVDUJ84 N/A 60 mm N/A N/A 95 mm
N/A NTN 70C Series 70 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7014CVDUJ84 N/A 70 mm N/A N/A 110 mm
N/A NTN 70 Series 70 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7014HVDUJ84 N/A 70 mm N/A N/A 110 mm
N/A NTN 70 Series 80 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7016HVDUJ84 N/A 80 mm N/A N/A 125 mm
N/A NTN 72 Series 25 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7205HG1DUJ74 N/A 25 mm N/A N/A 52 mm
N/A NTN 72C Series 30 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7206CG1DUJ84 N/A 30 mm N/A N/A 62 mm
N/A NTN 72C Series 35 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7207CG1DUJ84 N/A 35 mm N/A N/A 72 mm
N/A NTN 72C Series 50 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7210CG1DUJ84 N/A 50 mm N/A N/A 90 mm
N/A NTN 72C Series 55 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7211CG1DUJ84 N/A 55 mm N/A N/A 100 mm
N/A NTN 72C Series 110 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7222CG1DUJ74 N/A 110 mm N/A N/A 200 mm
126 - 143 of 143 | Results Per Page | View | Unit of Measure
« 6