Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
---|---|---|---|---|---|
01541512 | N/A Brennan 1/4 Inch (in) Female O-Ring Boss x 1/4 Inch (in) Male O-Ring Boss End Style Straight Reducer | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 7/16-20 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 7/16-20 |
02481451 | N/A Brennan 1/4 Inch (in) Female O-Ring Boss x 1/4 Inch (in) Male O-Ring Boss End Style Straight Reducer | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 7/16-20 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 7/16-20 |
02481452 | N/A Brennan 5/16 Inch (in) Female O-Ring Boss x 1/4 Inch (in) Male O-Ring Boss End Style Straight Reducer | End 1 Size N/A 5/16 in | End 1 Thread Size N/A 1/2-20 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 7/16-20 |
02481453 | N/A Brennan 3/8 Inch (in) Female O-Ring Boss x 1/4 Inch (in) Male O-Ring Boss End Style Straight Reducer | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 9/16-18 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 7/16-20 |
02481454 | N/A Brennan 1/2 Inch (in) Female O-Ring Boss x 1/4 Inch (in) Male O-Ring Boss End Style Straight Reducer | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 7/16-20 |
01555813 | N/A Brennan 1/4 Inch (in) Female O-Ring Boss x 5/16 Inch (in) Male O-Ring Boss End Style Straight Reducer | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 7/16-20 | End 2 Size N/A 5/16 in | End 2 Thread Size N/A 1/2-20 |
01541481 | N/A Brennan 3/8 Inch (in) Female O-Ring Boss x 5/16 Inch (in) Male O-Ring Boss End Style Straight Reducer | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 9/16-18 | End 2 Size N/A 5/16 in | End 2 Thread Size N/A 1/2-20 |
02481455 | N/A Brennan 1/4 Inch (in) Female O-Ring Boss x 3/8 Inch (in) Male O-Ring Boss End Style Straight Reducer | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 7/16-20 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |
01895105 | N/A Brennan 3/8 Inch (in) Female O-Ring Boss x 3/8 Inch (in) Male O-Ring Boss End Style Straight Reducer | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 9/16-18 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |
02481456 | N/A Brennan 3/16 Inch (in) Female O-Ring Boss x 1/2 Inch (in) Male O-Ring Boss End Style Straight Reducer | End 1 Size N/A 3/16 in | End 1 Thread Size N/A 3/8-24 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
02481457 | N/A Brennan 1/4 Inch (in) Female O-Ring Boss x 1/2 Inch (in) Male O-Ring Boss End Style Straight Reducer | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 7/16-20 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
02481458 | N/A Brennan 5/16 Inch (in) Female O-Ring Boss x 1/2 Inch (in) Male O-Ring Boss End Style Straight Reducer | End 1 Size N/A 5/16 in | End 1 Thread Size N/A 1/2-20 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
02481459 | N/A Brennan 3/8 Inch (in) Female O-Ring Boss x 1/2 Inch (in) Male O-Ring Boss End Style Straight Reducer | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 9/16-18 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
00444933 | N/A Brennan 3/4 Inch (in) Female O-Ring Boss x 1/2 Inch (in) Male O-Ring Boss End Style Straight Reducer | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
02481460 | N/A Brennan 5/16 Inch (in) Female O-Ring Boss x 5/8 Inch (in) Male O-Ring Boss End Style Straight Reducer | End 1 Size N/A 5/16 in | End 1 Thread Size N/A 1/2-20 | End 2 Size N/A 5/8 in | End 2 Thread Size N/A 7/8-14 |
02481462 | N/A Brennan 1/2 Inch (in) Female O-Ring Boss x 5/8 Inch (in) Male O-Ring Boss End Style Straight Reducer | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 5/8 in | End 2 Thread Size N/A 7/8-14 |
02481463 | N/A Brennan 3/4 Inch (in) Female O-Ring Boss x 5/8 Inch (in) Male O-Ring Boss End Style Straight Reducer | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 5/8 in | End 2 Thread Size N/A 7/8-14 |
00329278 | N/A Brennan 1/4 Inch (in) Female O-Ring Boss x 3/4 Inch (in) Male O-Ring Boss End Style Straight Reducer | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 7/16-20 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 1-1/16-12 |
00460005 | N/A Brennan 3/8 Inch (in) Female O-Ring Boss x 3/4 Inch (in) Male O-Ring Boss End Style Straight Reducer | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 9/16-18 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 1-1/16-12 |
02481464 | N/A Brennan 3/8 Inch (in) Female O-Ring Boss x 3/4 Inch (in) Male O-Ring Boss End Style Straight Reducer | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 9/16-18 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 1-1/16-12 |
02481465 | N/A Brennan 1/2 Inch (in) Female O-Ring Boss x 3/4 Inch (in) Male O-Ring Boss End Style Straight Reducer | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 1-1/16-12 |
02481466 | N/A Brennan 5/8 Inch (in) Female O-Ring Boss x 3/4 Inch (in) Male O-Ring Boss End Style Straight Reducer | End 1 Size N/A 5/8 in | End 1 Thread Size N/A 7/8-14 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 1-1/16-12 |
02481467 | N/A Brennan 7/8 Inch (in) Female O-Ring Boss x 3/4 Inch (in) Male O-Ring Boss End Style Straight Reducer | End 1 Size N/A 7/8 in | End 1 Thread Size N/A 1-3/16-12 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 1-1/16-12 |
00316644 | N/A Brennan 1 Inch (in) Female O-Ring Boss x 3/4 Inch (in) Male O-Ring Boss End Style Straight Reducer | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-5/16-12 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 1-1/16-12 |
02481469 | N/A Brennan 1-1/4 Inch (in) Female O-Ring Boss x 3/4 Inch (in) Male O-Ring Boss End Style Straight Reducer | End 1 Size N/A 1-1/4 in | End 1 Thread Size N/A 1-5/8-12 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 1-1/16-12 |