Item # |
Item Name |
Manufacturer Part Number |
Axial Dynamic Load Capacity |
Axial Static Load Capacity |
Inner Ring Width |
---|---|---|---|---|---|
06897848 | N/A RBC® JU Series 12.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | Manufacturer Part Number N/A JU120XP0 | Axial Dynamic Load Capacity N/A 4420 lbf | Axial Static Load Capacity N/A 14880 lbf | Inner Ring Width N/A 0.5000 in |
06897852 | N/A RBC® KAA Series 1.7500 Inch (in) Inside Diameter Four-Point Contact Bearing | Manufacturer Part Number N/A KAA17XL0 | Axial Dynamic Load Capacity N/A 805 lbf | Axial Static Load Capacity N/A 1140 lbf | Inner Ring Width N/A 0.1875 in |
06897854 | N/A RBC® JB Series 3.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | Manufacturer Part Number N/A JB030XP0 | Axial Dynamic Load Capacity N/A 1990 lbf | Axial Static Load Capacity N/A 3350 lbf | Inner Ring Width N/A 0.3125 in |
06897859 | N/A RBC® JA Series 4.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | Manufacturer Part Number N/A JA040XP0 | Axial Dynamic Load Capacity N/A 1550 lbf | Axial Static Load Capacity N/A 3220 lbf | Inner Ring Width N/A 0.2500 in |
06897863 | N/A RBC® JB Series 2.5000 Inch (in) Inside Diameter Four-Point Contact Bearing | Manufacturer Part Number N/A JB025XP0 | Axial Dynamic Load Capacity N/A 1880 lbf | Axial Static Load Capacity N/A 2840 lbf | Inner Ring Width N/A 0.3125 in |
06897867 | N/A RBC® JHA Series 1.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | Manufacturer Part Number N/A JHA10XL0 | Axial Dynamic Load Capacity N/A 680 lbf | Axial Static Load Capacity N/A 730 lbf | Inner Ring Width N/A 0.2500 in |
06898437 | N/A RBC® JB Series 3.5000 Inch (in) Inside Diameter Four-Point Contact Bearing | Manufacturer Part Number N/A JB035XP0 | Axial Dynamic Load Capacity N/A 2100 lbf | Axial Static Load Capacity N/A 3860 lbf | Inner Ring Width N/A 0.3125 in |
06898447 | N/A RBC® SAA Series 1.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | Manufacturer Part Number N/A SAA10XL0 | Axial Dynamic Load Capacity N/A 680 lbf | Axial Static Load Capacity N/A 730 lbf | Inner Ring Width N/A 0.1875 in |
06898450 | N/A RBC® SA Series 2.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | Manufacturer Part Number N/A SA020XP0 | Axial Dynamic Load Capacity N/A 1230 lbf | Axial Static Load Capacity N/A 1710 lbf | Inner Ring Width N/A 0.2500 in |
06898459 | N/A RBC® SA Series 3.5000 Inch (in) Inside Diameter Four-Point Contact Bearing | Manufacturer Part Number N/A SA035XP0 | Axial Dynamic Load Capacity N/A 1480 lbf | Axial Static Load Capacity N/A 2850 lbf | Inner Ring Width N/A 0.2500 in |
06898465 | N/A RBC® SB Series 2.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | Manufacturer Part Number N/A SB020XP0 | Axial Dynamic Load Capacity N/A 1740 lbf | Axial Static Load Capacity N/A 2340 lbf | Inner Ring Width N/A 0.3125 in |
06898484 | N/A RBC® JHA Series 1.7500 Inch (in) Inside Diameter Four-Point Contact Bearing | Manufacturer Part Number N/A JHA17XL0 | Axial Dynamic Load Capacity N/A 805 lbf | Axial Static Load Capacity N/A 1140 lbf | Inner Ring Width N/A 0.2500 in |
06898744 | N/A RBC® SAA Series 1.5000 Inch (in) Inside Diameter Four-Point Contact Bearing | Manufacturer Part Number N/A SAA15XL0 | Axial Dynamic Load Capacity N/A 770 lbf | Axial Static Load Capacity N/A 1000 lbf | Inner Ring Width N/A 0.1875 in |
06898453 | N/A RBC® SA Series 2.5000 Inch (in) Inside Diameter Four-Point Contact Bearing | Manufacturer Part Number N/A SA025XP0 | Axial Dynamic Load Capacity N/A 1320 lbf | Axial Static Load Capacity N/A 2090 lbf | Inner Ring Width N/A 0.2500 in |
06898456 | N/A RBC® SA Series 3.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | Manufacturer Part Number N/A SA030XP0 | Axial Dynamic Load Capacity N/A 1410 lbf | Axial Static Load Capacity N/A 2470 lbf | Inner Ring Width N/A 0.2500 in |
06898462 | N/A RBC® SA Series 4.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | Manufacturer Part Number N/A SA040XP0 | Axial Dynamic Load Capacity N/A 1550 lbf | Axial Static Load Capacity N/A 3220 lbf | Inner Ring Width N/A 0.2500 in |
06898471 | N/A RBC® SB Series 3.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | Manufacturer Part Number N/A SB030XP0 | Axial Dynamic Load Capacity N/A 1990 lbf | Axial Static Load Capacity N/A 3350 lbf | Inner Ring Width N/A 0.3125 in |
06898474 | N/A RBC® SB Series 3.5000 Inch (in) Inside Diameter Four-Point Contact Bearing | Manufacturer Part Number N/A SB035XP0 | Axial Dynamic Load Capacity N/A 2100 lbf | Axial Static Load Capacity N/A 3860 lbf | Inner Ring Width N/A 0.3125 in |
06898477 | N/A RBC® SB Series 4.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | Manufacturer Part Number N/A SB040XP0 | Axial Dynamic Load Capacity N/A 2210 lbf | Axial Static Load Capacity N/A 4370 lbf | Inner Ring Width N/A 0.3125 in |
06897865 | N/A RBC® JA Series 4.2500 Inch (in) Inside Diameter Four-Point Contact Bearing | Manufacturer Part Number N/A JA042XP0 | Axial Dynamic Load Capacity N/A 1590 lbf | Axial Static Load Capacity N/A 3410 lbf | Inner Ring Width N/A 0.2500 in |
06898438 | N/A RBC® JA Series 4.5000 Inch (in) Inside Diameter Four-Point Contact Bearing | Manufacturer Part Number N/A JA045XP0 | Axial Dynamic Load Capacity N/A 1610 lbf | Axial Static Load Capacity N/A 3600 lbf | Inner Ring Width N/A 0.2500 in |
06898445 | N/A RBC® JA Series 5.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | Manufacturer Part Number N/A JA050XP0 | Axial Dynamic Load Capacity N/A 1680 lbf | Axial Static Load Capacity N/A 3980 lbf | Inner Ring Width N/A 0.2500 in |
06897860 | N/A RBC® JA Series 6.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | Manufacturer Part Number N/A JA060XP0 | Axial Dynamic Load Capacity N/A 1780 lbf | Axial Static Load Capacity N/A 4740 lbf | Inner Ring Width N/A 0.2500 in |
06897869 | N/A RBC® JA Series 6.5000 Inch (in) Inside Diameter Four-Point Contact Bearing | Manufacturer Part Number N/A JA065XP0 | Axial Dynamic Load Capacity N/A 1840 lbf | Axial Static Load Capacity N/A 5120 lbf | Inner Ring Width N/A 0.2500 in |
06897861 | N/A RBC® JB Series 2.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | Manufacturer Part Number N/A JB020XP0 | Axial Dynamic Load Capacity N/A 1740 lbf | Axial Static Load Capacity N/A 2340 lbf | Inner Ring Width N/A 0.3125 in |