Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
---|---|---|---|---|---|
00318803 | N/A Brennan 5/8 Inch (in) Male O-Ring Boss End Style x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 5/8 in | End 1 Thread Size N/A 7/8-14 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |
00316850 | N/A Brennan 1/4 Inch (in) Female Pipe Swivel End Style x 1/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-18 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 1/4-18 |
00312076 | N/A Brennan 3/4 Inch (in) Female Pipe Rigid End Style x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 3/4-14 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 1-1/16-12 |
00319367 | N/A Brennan 3/4 Inch (in) Female O-Ring Boss End Style x 3/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 3/4-14 |
00310238 | N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 3/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 5/8 in | End 1 Thread Size N/A 7/8-14 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 3/8-18 |
00325172 | N/A Brennan 1/2 Inch (in) Male Flat Face O-Ring End Style x 3/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 13/16-16 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 3/8-18 |
00361174 | N/A Brennan 3/4 Inch (in) Male O-Ring Boss End Style x 3/4 Inch (in) Male Flat Face O-Ring Steel End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 1-3/16-12 |
01853157 | N/A Brennan 1-1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare End Style x 1-1/2 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 1-1/2 in | End 1 Thread Size N/A 1-7/8-12 | End 2 Size N/A 1-1/2 in | End 2 Thread Size N/A 1-7/8-12 |
00328200 | N/A Brennan 3/8 Inch (in) Male O-Ring Boss End Style x 1/2 Inch (in) Female NPT Steel End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 9/16-18 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |
00312139 | N/A Brennan 1-1/2 Inch (in) Female Pipe Rigid End Style x 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 1-1/2 in | End 1 Thread Size N/A 1-1/2-11-1/2 | End 2 Size N/A 1-1/2 in | End 2 Thread Size N/A 1-7/8-12 |
00321477 | N/A Brennan 1/8 Inch (in) Female Pipe Swivel End Style x 1/8 Inch (in) Female Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 1/8 in | End 1 Thread Size N/A 1/8-27 | End 2 Size N/A 1/8 in | End 2 Thread Size N/A 1/8-27 |
01604055 | N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1-1/2 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-5/16-12 | End 2 Size N/A 1-1/2 in | End 2 Thread Size N/A 1-7/8-12 |
00311779 | N/A Brennan 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 1-1/4 in | End 1 Thread Size N/A 1-5/8-12 | End 2 Size N/A 1-1/4 in | End 2 Thread Size N/A 1-5/8-12 |
00444481 | N/A Brennan 3/4 Inch (in) Male Pipe Rigid End Style x 3/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 3/4-14 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 3/8-18 |
00314753 | N/A Brennan 1 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare End Style x 1 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-5/16-12 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-5/16-12 |
00319294 | N/A Brennan 1/2 Inch (in) Male Pipe Rigid End Style x 5/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 5/8 in | End 2 Thread Size N/A 7/8-14 |
00264394 | N/A Brennan 3/4 Inch (in) Male Flat Face O-Ring End Style x 1 Inch (in) Male Flat Face O-Ring Steel End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-3/16-12 | End 2 Size N/A 1 in | End 2 Thread Size N/A |
00319299 | N/A Brennan 3/4 Inch (in) Male O-Ring Boss End Style x 3/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 3/4-14 |
00316617 | N/A Brennan 1/2 Inch (in) Male Pipe Rigid End Style x 1/2 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
00319308 | N/A Brennan 1 Inch (in) Male Pipe Rigid End Style x 1 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-11-1/2 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-5/16-12 |
00310279 | N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 3/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 3/8-18 |
00312126 | N/A Brennan 1-1/4 Inch (in) Female Pipe Rigid End Style x 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 1-1/4 in | End 1 Thread Size N/A 1-1/4-11-1/2 | End 2 Size N/A 1-1/4 in | End 2 Thread Size N/A 1-5/8-12 |
00316586 | N/A Brennan 5/16 Inch (in) Male O-Ring Boss End Style x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 5/16 in | End 1 Thread Size N/A 1/2-20 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |
00328209 | N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 3/4 Inch (in) Code 61 Standard O-Ring Flange Steel End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A |
03512588 | N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 12 Millimeter (mm) Male ISO Steel End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 7/16-20 | End 2 Size N/A 12 mm | End 2 Thread Size N/A M12 x 1.5 |