Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
---|---|---|---|---|---|
00337946 | N/A Brennan 3/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style x 3/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 9/16-18 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 3/8-18 |
00318903 | N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 5/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-5/16-12 | End 2 Size N/A 5/8 in | End 2 Thread Size N/A 7/8-14 |
00264797 | N/A Brennan 3/4 Inch (in) Male Flat Face O-Ring End Style x 5/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-3/16-12 | End 2 Size N/A 5/8 in | End 2 Thread Size N/A 7/8-14 |
00264898 | N/A Brennan 1 Inch (in) Female Flat Face O-Ring End Style x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-7/16-12 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-5/16-12 |
00325106 | N/A Brennan 3/8 Inch (in) Male Flat Face O-Ring End Style x 3/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 11/16-16 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |
00327182 | N/A Brennan 3/8 Inch (in) Male Pipe Rigid End Style x 3/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 3/8-18 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 3/8-18 |
00315974 | N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/2 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-5/16-12 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
00361152 | N/A Brennan 1-1/4 Inch (in) Male Flat Face O-Ring End Style x 1-1/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 1-1/4 in | End 1 Thread Size N/A 1-11/16-12 | End 2 Size N/A 1-1/4 in | End 2 Thread Size N/A 1-5/8-12 |
00320307 | N/A Brennan 1/2 Inch (in) Female Pipe Rigid End Style x 1 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-5/16-12 |
00320313 | N/A Brennan 1 Inch (in) Female Pipe Rigid End Style x 1-1/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-11-1/2 | End 2 Size N/A 1-1/4 in | End 2 Thread Size N/A 1-5/8-12 |
00310135 | N/A Brennan 3/8 Inch (in) Male Pipe Rigid End Style x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 3/8-18 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |
00310817 | N/A Brennan 3/4 Inch (in) Male O-Ring Boss End Style x 1 Inch (in) Male Flat Face O-Ring Steel End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 1 in | End 2 Thread Size N/A |
00320974 | N/A Brennan 3/8 Inch (in) Female Pipe Swivel End Style x 3/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 3/8-18 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 3/8-18 |
00318877 | N/A Brennan 1/2 Inch (in) Male O-Ring Boss End Style x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 5/8 in | End 2 Thread Size N/A 7/8-14 |
00264382 | N/A Brennan 3/8 Inch (in) Male Flat Face O-Ring End Style x 1/4 Inch (in) Male Flat Face O-Ring Steel End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 11/16-16 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A |
00457072 | N/A Brennan 1 Inch (in) Female Pipe Rigid End Style x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-11-1/2 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 1-1/16-12 |
00327602 | N/A Brennan 3/8 Inch (in) Female Pipe Rigid End Style x 3/8 Inch (in) Female Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 3/8-18 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 3/8-18 |
00320244 | N/A Brennan 3/8 Inch (in) Female Pipe Rigid End Style x 5/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 3/8-18 | End 2 Size N/A 5/8 in | End 2 Thread Size N/A 7/8-14 |
00311804 | N/A Brennan 2 in Male Joint Industry Council (JIC) 37 Degree Flare End Style x 2 in Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 2 in | End 1 Thread Size N/A 2-1/2-12 | End 2 Size N/A 2 in | End 2 Thread Size N/A 2-1/2-12 |
00321535 | N/A Brennan 1/2 Inch (in) Female Pipe Swivel End Style x 1/2 Inch (in) Female Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |
00312121 | N/A Brennan 3/4 Inch (in) Female Pipe Rigid End Style x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 3/4-14 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-5/16-12 |
00361127 | N/A Brennan 1/2 Inch (in) Male Flat Face O-Ring End Style x 5/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 13/16-16 | End 2 Size N/A 5/8 in | End 2 Thread Size N/A 7/8-14 |
01604058 | N/A Brennan 1/4 Inch (in) Male Pipe Rigid End Style x 1/2 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-18 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
00264756 | N/A Brennan 1/4 Inch (in) Male Flat Face O-Ring End Style x 1/2 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 9/16-18 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
01541468 | N/A Brennan 5/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare End Style x 5/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 5/8 in | End 1 Thread Size N/A 7/8-14 | End 2 Size N/A 5/8 in | End 2 Thread Size N/A 7/8-14 |