Item # |
Item Name |
End 1 Size |
End 2 Size |
End 2 Style |
Material |
---|---|---|---|---|---|
02914172 | N/A Brennan 1/8 x 1/8 Inch (in) Instrumentation End Style Stainless Steel 90 Degree Elbow | End 1 Size N/A 1/8 in | End 2 Size N/A 1/8 in | End 2 Style N/A Instrumentation | Material N/A Stainless Steel |
02914173 | N/A Brennan 1/4 x 1/4 Inch (in) Instrumentation End Style Stainless Steel 90 Degree Elbow | End 1 Size N/A 1/4 in | End 2 Size N/A 1/4 in | End 2 Style N/A Instrumentation | Material N/A Stainless Steel |
02914174 | N/A Brennan 5/16 x 5/16 Inch (in) Instrumentation End Style Stainless Steel 90 Degree Elbow | End 1 Size N/A 5/16 in | End 2 Size N/A 5/16 in | End 2 Style N/A Instrumentation | Material N/A Stainless Steel |
02914175 | N/A Brennan 3/8 x 3/8 Inch (in) Instrumentation End Style Stainless Steel 90 Degree Elbow | End 1 Size N/A 3/8 in | End 2 Size N/A 3/8 in | End 2 Style N/A Instrumentation | Material N/A Stainless Steel |
03890670 | N/A Brennan 1/2 x 1/2 Inch (in) Instrumentation End Style Brass 90 Degree Elbow | End 1 Size N/A 1/2 in | End 2 Size N/A 1/2 in | End 2 Style N/A Instrumentation | Material N/A Brass |
02914176 | N/A Brennan 1/2 x 1/2 Inch (in) Instrumentation End Style Stainless Steel 90 Degree Elbow | End 1 Size N/A 1/2 in | End 2 Size N/A 1/2 in | End 2 Style N/A Instrumentation | Material N/A Stainless Steel |
02914177 | N/A Brennan 5/8 x 5/8 Inch (in) Instrumentation End Style Stainless Steel 90 Degree Elbow | End 1 Size N/A 5/8 in | End 2 Size N/A 5/8 in | End 2 Style N/A Instrumentation | Material N/A Stainless Steel |
02914178 | N/A Brennan 3/4 x 3/4 Inch (in) Instrumentation End Style Stainless Steel 90 Degree Elbow | End 1 Size N/A 3/4 in | End 2 Size N/A 3/4 in | End 2 Style N/A Instrumentation | Material N/A Stainless Steel |
02914179 | N/A Brennan 1 x 1 Inch (in) Instrumentation End Style Stainless Steel 90 Degree Elbow | End 1 Size N/A 1 in | End 2 Size N/A 1 in | End 2 Style N/A Instrumentation | Material N/A Stainless Steel |
02914148 | N/A Brennan 1/8 Inch (in) Instrumentation x 1/8 Inch (in) Male Pipe Rigid End Style Stainless Steel 90 Degree Elbow | End 1 Size N/A 1/8 in | End 2 Size N/A 1/8 in | End 2 Style N/A Male Pipe Rigid | Material N/A Stainless Steel |
02914149 | N/A Brennan 1/8 Inch (in) Instrumentation x 1/4 Inch (in) Male Pipe Rigid End Style Stainless Steel 90 Degree Elbow | End 1 Size N/A 1/8 in | End 2 Size N/A 1/4 in | End 2 Style N/A Male Pipe Rigid | Material N/A Stainless Steel |
03890671 | N/A Brennan 1/4 Inch (in) Instrumentation x 1/8 Inch (in) Male Pipe Rigid End Style Brass 90 Degree Elbow | End 1 Size N/A 1/4 in | End 2 Size N/A 1/8 in | End 2 Style N/A Male Pipe Rigid | Material N/A Brass |
02914150 | N/A Brennan 1/4 Inch (in) Instrumentation x 1/8 Inch (in) Male Pipe Rigid End Style Stainless Steel 90 Degree Elbow | End 1 Size N/A 1/4 in | End 2 Size N/A 1/8 in | End 2 Style N/A Male Pipe Rigid | Material N/A Stainless Steel |
03890673 | N/A Brennan 1/4 Inch (in) Instrumentation x 1/4 Inch (in) Male Pipe Rigid End Style Brass 90 Degree Elbow | End 1 Size N/A 1/4 in | End 2 Size N/A 1/4 in | End 2 Style N/A Male Pipe Rigid | Material N/A Brass |
02914151 | N/A Brennan 1/4 Inch (in) Instrumentation x 1/4 Inch (in) Male Pipe Rigid End Style Stainless Steel 90 Degree Elbow | End 1 Size N/A 1/4 in | End 2 Size N/A 1/4 in | End 2 Style N/A Male Pipe Rigid | Material N/A Stainless Steel |
05730787 | N/A Brennan 1/4 Inch (in) Instrumentation x 3/8 Inch (in) Male Pipe Rigid End Style Brass 90 Degree Elbow | End 1 Size N/A 1/4 in | End 2 Size N/A 3/8 in | End 2 Style N/A Male Pipe Rigid | Material N/A Brass |
02914506 | N/A Brennan 1/4 Inch (in) Instrumentation x 3/8 Inch (in) Male Pipe Rigid End Style Stainless Steel 90 Degree Elbow | End 1 Size N/A 1/4 in | End 2 Size N/A 3/8 in | End 2 Style N/A Male Pipe Rigid | Material N/A Stainless Steel |
02914339 | N/A Brennan 1/4 Inch (in) Instrumentation x 1/2 Inch (in) Male Pipe Rigid End Style Stainless Steel 90 Degree Elbow | End 1 Size N/A 1/4 in | End 2 Size N/A 1/2 in | End 2 Style N/A Male Pipe Rigid | Material N/A Stainless Steel |
02914152 | N/A Brennan 5/16 Inch (in) Instrumentation x 1/4 Inch (in) Male Pipe Rigid End Style Stainless Steel 90 Degree Elbow | End 1 Size N/A 5/16 in | End 2 Size N/A 1/4 in | End 2 Style N/A Male Pipe Rigid | Material N/A Stainless Steel |
05731280 | N/A Brennan 3/8 Inch (in) Instrumentation x 1/8 Inch (in) Male Pipe Rigid End Style Brass 90 Degree Elbow | End 1 Size N/A 3/8 in | End 2 Size N/A 1/8 in | End 2 Style N/A Male Pipe Rigid | Material N/A Brass |
02914153 | N/A Brennan 3/8 Inch (in) Instrumentation x 1/8 Inch (in) Male Pipe Rigid End Style Stainless Steel 90 Degree Elbow | End 1 Size N/A 3/8 in | End 2 Size N/A 1/8 in | End 2 Style N/A Male Pipe Rigid | Material N/A Stainless Steel |
03890675 | N/A Brennan 3/8 Inch (in) Instrumentation x 1/4 Inch (in) Male Pipe Rigid End Style Brass 90 Degree Elbow | End 1 Size N/A 3/8 in | End 2 Size N/A 1/4 in | End 2 Style N/A Male Pipe Rigid | Material N/A Brass |
02914154 | N/A Brennan 3/8 Inch (in) Instrumentation x 1/4 Inch (in) Male Pipe Rigid End Style Stainless Steel 90 Degree Elbow | End 1 Size N/A 3/8 in | End 2 Size N/A 1/4 in | End 2 Style N/A Male Pipe Rigid | Material N/A Stainless Steel |
03890676 | N/A Brennan 3/8 Inch (in) Instrumentation x 3/8 Inch (in) Male Pipe Rigid End Style Brass 90 Degree Elbow | End 1 Size N/A 3/8 in | End 2 Size N/A 3/8 in | End 2 Style N/A Male Pipe Rigid | Material N/A Brass |
02914155 | N/A Brennan 3/8 Inch (in) Instrumentation x 3/8 Inch (in) Male Pipe Rigid End Style Stainless Steel 90 Degree Elbow | End 1 Size N/A 3/8 in | End 2 Size N/A 3/8 in | End 2 Style N/A Male Pipe Rigid | Material N/A Stainless Steel |