Item # |
Item Name |
Bore Diameter |
Coupling Length |
Length Through Bore |
Maximum Transmitted Torque |
---|---|---|---|---|---|
02771858 | N/A Climax Metal 130 Millimeter (mm) Bore Diameter and 180 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 130 mm | Coupling Length N/A 5.1180 in | Length Through Bore N/A 4.5670 in | Maximum Transmitted Torque N/A 39072 ft·lb |
02771709 | N/A Climax Metal 110 Millimeter (mm) Bore Diameter and 185 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 110 mm | Coupling Length N/A 2.1810 in | Length Through Bore N/A 1.9290 in | Maximum Transmitted Torque N/A 68144 ft·lb |
02771630 | N/A Climax Metal 5.0000 Inch (in) Bore Diameter and 7.0866 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 5.0000 in | Coupling Length N/A 5.1180 in | Length Through Bore N/A 4.5670 in | Maximum Transmitted Torque N/A 38170 ft·lb |
04298328 | N/A Climax Metal 68 Millimeter (mm) Bore Diameter and 120 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 68 mm | Coupling Length N/A 1.7440 in | Length Through Bore N/A 1.5350 in | Maximum Transmitted Torque N/A 36832 ft·lb |
02771721 | N/A Climax Metal 280 Millimeter (mm) Bore Diameter and 460 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 280 mm | Coupling Length N/A 5.6890 in | Length Through Bore N/A 5.1970 in | Maximum Transmitted Torque N/A 600751 ft·lb |
02771638 | N/A Climax Metal 7.0000 Inch (in) Bore Diameter and 9.2520 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 7.0000 in | Coupling Length N/A 6.4960 in | Length Through Bore N/A 5.8660 in | Maximum Transmitted Torque N/A 92209 ft·lb |
02771617 | N/A Climax Metal 3.0000 Inch (in) Bore Diameter and 4.7244 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 3.0000 in | Coupling Length N/A 3.5430 in | Length Through Bore N/A 3.1500 in | Maximum Transmitted Torque N/A 10451 ft·lb |
02771718 | N/A Climax Metal 220 Millimeter (mm) Bore Diameter and 370 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 220 mm | Coupling Length N/A 4.4880 in | Length Through Bore N/A 4.0940 in | Maximum Transmitted Torque N/A 344994 ft·lb |
04298331 | N/A Climax Metal 90 Millimeter (mm) Bore Diameter and 160 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 90 mm | Coupling Length N/A 2.220 in | Length Through Bore N/A 1.9690 in | Maximum Transmitted Torque N/A 56150 ft·lb |
02771635 | N/A Climax Metal 6.4375 Inch (in) Bore Diameter and 8.8583 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 6.4375 in | Coupling Length N/A 6.4960 in | Length Through Bore N/A 5.8660 in | Maximum Transmitted Torque N/A 79146 ft·lb |
02771605 | N/A Climax Metal 1.7500 Inch (in) Bore Diameter and 2.9528 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 1-3/4 in | Coupling Length N/A 2.4410 in | Length Through Bore N/A 2.1260 in | Maximum Transmitted Torque N/A 2363 ft·lb |
04298243 | N/A Climax Metal 1.0625 Inch (in) Bore Diameter and 2.5984 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 1.0625 in | Coupling Length N/A 1.8890 in | Length Through Bore N/A 1.7320 in | Maximum Transmitted Torque N/A 662 ft·lb |
02771628 | N/A Climax Metal 4.7500 Inch (in) Bore Diameter and 6.4961 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 4.7500 in | Coupling Length N/A 4.4880 in | Length Through Bore N/A 4.0160 in | Maximum Transmitted Torque N/A 31453 ft·lb |
04298310 | N/A Climax Metal 195 Millimeter (mm) Bore Diameter and 350 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 195 mm | Coupling Length N/A 4.8030 in | Length Through Bore N/A 4.4090 in | Maximum Transmitted Torque N/A 363240 ft·lb |
02771623 | N/A Climax Metal 3.7500 Inch (in) Bore Diameter and 5.7087 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 3.7500 in | Coupling Length N/A 4.4880 in | Length Through Bore N/A 4.0160 in | Maximum Transmitted Torque N/A 19510 ft·lb |
02771860 | N/A Climax Metal 160 Millimeter (mm) Bore Diameter and 210 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 160 mm | Coupling Length N/A 5.1180 in | Length Through Bore N/A 4.5670 in | Maximum Transmitted Torque N/A 64117 ft·lb |
04298324 | N/A Climax Metal 50 Millimeter (mm) Bore Diameter and 95 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 50 mm | Coupling Length N/A 1.7440 in | Length Through Bore N/A 1.5350 in | Maximum Transmitted Torque N/A 30927 ft·lb |
02771616 | N/A Climax Metal 2.9375 Inch (in) Bore Diameter and 4.7244 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 2.9375 in | Coupling Length N/A 3.5430 in | Length Through Bore N/A 3.1500 in | Maximum Transmitted Torque N/A 10233 ft·lb |
02771443 | N/A Climax Metal 2.1875 Inch (in) Bore Diameter and 3.3465 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 2.1875 in | Coupling Length N/A 2.9130 in | Length Through Bore N/A 2.5980 in | Maximum Transmitted Torque N/A 3798 ft·lb |
02771614 | N/A Climax Metal 2.7500 Inch (in) Bore Diameter and 4.3307 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 2-3/4 in | Coupling Length N/A 3.5430 in | Length Through Bore N/A 3.1500 in | Maximum Transmitted Torque N/A 8709 ft·lb |
02771713 | N/A Climax Metal 155 Millimeter (mm) Bore Diameter and 263 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 155 mm | Coupling Length N/A 2.7360 in | Length Through Bore N/A 2.4410 in | Maximum Transmitted Torque N/A 145988 ft·lb |
02771870 | N/A Climax Metal 42 Millimeter (mm) Bore Diameter and 75 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 42 mm | Coupling Length N/A 2.4410 in | Length Through Bore N/A 2.1260 in | Maximum Transmitted Torque N/A 2233 ft·lb |
04298261 | N/A Climax Metal 2.3750 Inch (in) Bore Diameter and 4.7244 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 2.3750 in | Coupling Length N/A 3.2870 in | Length Through Bore N/A 3.0710 in | Maximum Transmitted Torque N/A 4875 ft·lb |
04298273 | N/A Climax Metal 3.3750 Inch (in) Bore Diameter and 6.6929 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 3.3750 in | Coupling Length N/A 4.410 in | Length Through Bore N/A 4.0950 in | Maximum Transmitted Torque N/A 13049 ft·lb |
02771859 | N/A Climax Metal 140 Millimeter (mm) Bore Diameter and 190 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 140 mm | Coupling Length N/A 5.1180 in | Length Through Bore N/A 4.5670 in | Maximum Transmitted Torque N/A 49090 ft·lb |