Item # |
Item Name |
Bore Diameter |
Coupling Length |
Length Through Bore |
Maximum Transmitted Torque |
---|---|---|---|---|---|
02771439 | N/A Climax Metal 1.000 Inch (in) Bore Diameter and 2.1654 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 1.0000 in | Coupling Length N/A 1.8110 in | Length Through Bore N/A 1.5750 in | Maximum Transmitted Torque N/A 626 ft·lb |
02771620 | N/A Climax Metal 3.3750 Inch (in) Bore Diameter and 5.1181 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 3.3750 in | Coupling Length N/A 3.5430 in | Length Through Bore N/A 3.1500 in | Maximum Transmitted Torque N/A 12826 ft·lb |
04298173 | N/A Climax Metal 1.1250 Inch (in) Bore Diameter and 2.1654 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 1.1250 in | Coupling Length N/A 1.8110 in | Length Through Bore N/A 1.5750 in | Maximum Transmitted Torque N/A 705 ft·lb |
02771715 | N/A Climax Metal 185 Millimeter (mm) Bore Diameter and 330 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 185 mm | Coupling Length N/A 3.740 in | Length Through Bore N/A 3.3460 in | Maximum Transmitted Torque N/A 240808 ft·lb |
02771881 | N/A Climax Metal 1.1875 Inch (in) Bore Diameter and 2.1654 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 1.1875 in | Coupling Length N/A 1.8110 in | Length Through Bore N/A 1.5750 in | Maximum Transmitted Torque N/A 744 ft·lb |
02771619 | N/A Climax Metal 3.2500 Inch (in) Bore Diameter and 4.7244 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 3.2500 in | Coupling Length N/A 3.5430 in | Length Through Bore N/A 3.1500 in | Maximum Transmitted Torque N/A 11322 ft·lb |
02771609 | N/A Climax Metal 2.3750 Inch (in) Bore Diameter and 3.5433 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 2.3750 in | Coupling Length N/A 2.9130 in | Length Through Bore N/A 2.5980 in | Maximum Transmitted Torque N/A 4582 ft·lb |
02771644 | N/A Climax Metal 175 Millimeter (mm) Bore Diameter and 300 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 175 mm | Coupling Length N/A 3.0710 in | Length Through Bore N/A 2.6770 in | Maximum Transmitted Torque N/A 189007 ft·lb |
04298305 | N/A Climax Metal 140 Millimeter (mm) Bore Diameter and 230 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 140 mm | Coupling Length N/A 3.2090 in | Length Through Bore N/A 2.9130 in | Maximum Transmitted Torque N/A 138894 ft·lb |
02771636 | N/A Climax Metal 6.5000 Inch (in) Bore Diameter and 8.8583 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 6.5000 in | Coupling Length N/A 6.4960 in | Length Through Bore N/A 5.8660 in | Maximum Transmitted Torque N/A 79915 ft·lb |
02771705 | N/A Climax Metal 68 Millimeter (mm) Bore Diameter and 115 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 68 mm | Coupling Length N/A 1.2990 in | Length Through Bore N/A 1.1420 in | Maximum Transmitted Torque N/A 22916 ft·lb |
02771883 | N/A Climax Metal 3.8750 Inch (in) Bore Diameter and 5.7087 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 3.8750 in | Coupling Length N/A 4.4880 in | Length Through Bore N/A 4.0160 in | Maximum Transmitted Torque N/A 20161 ft·lb |
02771607 | N/A Climax Metal 2.0000 Inch (in) Bore Diameter and 3.1496 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 2.0000 in | Coupling Length N/A 2.9130 in | Length Through Bore N/A 2.5980 in | Maximum Transmitted Torque N/A 3087 ft·lb |
04298322 | N/A Climax Metal 44 Millimeter (mm) Bore Diameter and 85 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 44 mm | Coupling Length N/A 1.5470 in | Length Through Bore N/A 1.3390 in | Maximum Transmitted Torque N/A 19951 ft·lb |
02771703 | N/A Climax Metal 24 Millimeter (mm) Bore Diameter and 50 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 24 mm | Coupling Length N/A 0.8460 in | Length Through Bore N/A 0.7090 in | Maximum Transmitted Torque N/A 3734 ft·lb |
02771445 | N/A Climax Metal 2.4375 Inch (in) Bore Diameter and 3.7402 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 2-7/16 in | Coupling Length N/A 2.9130 in | Length Through Bore N/A 2.5980 in | Maximum Transmitted Torque N/A 4703 ft·lb |
02771886 | N/A Climax Metal 5.7500 Inch (in) Bore Diameter and 7.8740 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 5.7500 in | Coupling Length N/A 5.1180 in | Length Through Bore N/A 4.5670 in | Maximum Transmitted Torque N/A 54869 ft·lb |
02771874 | N/A Climax Metal 60 Millimeter (mm) Bore Diameter and 90 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 60 mm | Coupling Length N/A 2.9130 in | Length Through Bore N/A 2.5980 in | Maximum Transmitted Torque N/A 4557 ft·lb |
02771871 | N/A Climax Metal 45 Millimeter (mm) Bore Diameter and 75 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 45 mm | Coupling Length N/A 2.4410 in | Length Through Bore N/A 2.1260 in | Maximum Transmitted Torque N/A 2393 ft·lb |
02771640 | N/A Climax Metal 7.5000 Inch (in) Bore Diameter and 9.8425 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 7.5000 in | Coupling Length N/A 6.4960 in | Length Through Bore N/A 5.8660 in | Maximum Transmitted Torque N/A 105382 ft·lb |
02771717 | N/A Climax Metal 200 Millimeter (mm) Bore Diameter and 350 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 200 mm | Coupling Length N/A 3.740 in | Length Through Bore N/A 3.3460 in | Maximum Transmitted Torque N/A 307853 ft·lb |
02771865 | N/A Climax Metal 220 Millimeter (mm) Bore Diameter and 285 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 220 mm | Coupling Length N/A 6.5350 in | Length Through Bore N/A 5.9060 in | Maximum Transmitted Torque N/A 136914 ft·lb |
02771712 | N/A Climax Metal 140 Millimeter (mm) Bore Diameter and 230 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 140 mm | Coupling Length N/A 2.5790 in | Length Through Bore N/A 2.2830 in | Maximum Transmitted Torque N/A 117264 ft·lb |
02771719 | N/A Climax Metal 240 Millimeter (mm) Bore Diameter and 405 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 240 mm | Coupling Length N/A 4.7440 in | Length Through Bore N/A 4.2520 in | Maximum Transmitted Torque N/A 445959 ft·lb |
04298311 | N/A Climax Metal 200 Millimeter (mm) Bore Diameter and 350 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 200 mm | Coupling Length N/A 4.8030 in | Length Through Bore N/A 4.4090 in | Maximum Transmitted Torque N/A 383373 ft·lb |