COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
251 - 265 of 265 | Results Per Page | View | Unit of Measure
« 11 

Item #

Item Name

Manufacturer Part Number

Drill Bit Size

Flute Length

Shank Diameter

N/A Dormer Tools 10.4 mm Size Jobber Length Drill Bit N/A 0351505 N/A 10.4 mm N/A 87 mm N/A 10.4 mm
N/A Dormer Tools 10.3 mm Size Jobber Length Drill Bit N/A 0351482 N/A 10.3 mm N/A 87 mm N/A 10.3 mm
N/A Dormer Tools 10.2 mm Size Jobber Length Drill Bit N/A 0351475 N/A 10.2 mm N/A 87 mm N/A 10.2 mm
N/A Dormer Tools 10.1 mm Size Jobber Length Drill Bit N/A 0351468 N/A 10.1 mm N/A 87 mm N/A 10.1 mm
N/A Dormer Tools 10 mm Size Jobber Length Drill Bit N/A 0351451 N/A 10 mm N/A 87 mm N/A 10 mm
N/A Dormer Tools 1.9 mm Size Jobber Length Drill Bit N/A 0376874 N/A 1.9 mm N/A 22 mm N/A 1.9 mm
N/A Dormer Tools 1.8 mm Size Jobber Length Drill Bit N/A 0376867 N/A 1.8 mm N/A 22 mm N/A 1.8 mm
N/A Dormer Tools 1.7 mm Size Jobber Length Drill Bit N/A 0376850 N/A 1.7 mm N/A 20 mm N/A 1.7 mm
N/A Dormer Tools 1.6 mm Size Jobber Length Drill Bit N/A 0376843 N/A 1.6 mm N/A 20 mm N/A 1.6 mm
N/A Dormer Tools 1.5 mm Size Jobber Length Drill Bit N/A 0376836 N/A 1.5 mm N/A 18 mm N/A 1.5 mm
N/A Dormer Tools 1.4 mm Size Jobber Length Drill Bit N/A 0376829 N/A 1.4 mm N/A 18 mm N/A 1.4 mm
N/A Dormer Tools 1.3 mm Size Jobber Length Drill Bit N/A 0376812 N/A 1.3 mm N/A 16 mm N/A 1.3 mm
N/A Dormer Tools 1.2 mm Size Jobber Length Drill Bit N/A 0376805 N/A 1.2 mm N/A 16 mm N/A 1.2 mm
N/A Dormer Tools 1.1 mm Size Jobber Length Drill Bit N/A 0376799 N/A 1.1 mm N/A 14 mm N/A 1.1 mm
N/A Dormer Tools 1 mm Size Jobber Length Drill Bit N/A 0376782 N/A 1 mm N/A 12 mm N/A 1 mm
251 - 265 of 265 | Results Per Page | View | Unit of Measure
« 11