COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
126 - 150 of 265 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

Drill Bit Size

Flute Length

Shank Diameter

N/A Dormer Tools 13/64 in. Size Jobber Length Drill Bit N/A 0571934 N/A 13/64 in N/A 2-7/16 in N/A 5.159 mm
N/A Dormer Tools 13/32 in. Size Jobber Length Drill Bit N/A 0571927 N/A 13/32 in N/A 3-7/8 in N/A 10.319 mm
N/A Dormer Tools 1/2 in. Size Jobber Length Drill Bit N/A 0571880 N/A 1/2 in N/A 4-1/2 in N/A 12.7 mm
N/A Dormer Tools 1/2 in. Size Jobber Length Drill Bit N/A 0571880 N/A 1/2 in N/A 4-1/2 in N/A 12.7 mm
N/A Dormer Tools 11/64 in. Size Jobber Length Drill Bit N/A 0571910 N/A 11/64 in N/A 2-1/8 in N/A 4.366 mm
N/A Dormer Tools 1/16 in. Size Jobber Length Drill Bit N/A 0578636 N/A 1/16 in N/A 7/8 in N/A 1.588 mm
N/A Dormer Tools 11/32 in. Size Jobber Length Drill Bit N/A 0571903 N/A 11/32 in N/A 3-7/16 in N/A 8.731 mm
N/A Dormer Tools 11/16 in. Size Jobber Length Drill Bit N/A 0578711 N/A 11/16 in N/A 5-5/8 in N/A 17.462 mm
N/A Dormer Tools 9.9 mm Size Jobber Length Drill Bit N/A 0351437 N/A 9.9 mm N/A 87 mm N/A 9.9 mm
N/A Dormer Tools 9.8 mm Size Jobber Length Drill Bit N/A 0351420 N/A 9.8 mm N/A 87 mm N/A 9.8 mm
N/A Dormer Tools 9.7 mm Size Jobber Length Drill Bit N/A 0351413 N/A 9.7 mm N/A 87 mm N/A 9.7 mm
N/A Dormer Tools 9.6 mm Size Jobber Length Drill Bit N/A 0351406 N/A 9.6 mm N/A 87 mm N/A 9.6 mm
N/A Dormer Tools 9.5 mm Size Jobber Length Drill Bit N/A 0351383 N/A 9.5 mm N/A 81 mm N/A 9.5 mm
N/A Dormer Tools 9.4 mm Size Jobber Length Drill Bit N/A 0351376 N/A 9.4 mm N/A 81 mm N/A 9.4 mm
N/A Dormer Tools 9.3 mm Size Jobber Length Drill Bit N/A 0351369 N/A 9.3 mm N/A 81 mm N/A 9.3 mm
N/A Dormer Tools 9.2 mm Size Jobber Length Drill Bit N/A 0351352 N/A 9.2 mm N/A 81 mm N/A 9.2 mm
N/A Dormer Tools 9.1 mm Size Jobber Length Drill Bit N/A 0351338 N/A 9.1 mm N/A 81 mm N/A 9.1 mm
N/A Dormer Tools 9 mm Size Jobber Length Drill Bit N/A 0351321 N/A 9 mm N/A 81 mm N/A 9 mm
N/A Dormer Tools 8.9 mm Size Jobber Length Drill Bit N/A 0351314 N/A 8.9 mm N/A 81 mm N/A 8.9 mm
N/A Dormer Tools 8.7 mm Size Jobber Length Drill Bit N/A 0351284 N/A 8.7 mm N/A 81 mm N/A 8.7 mm
N/A Dormer Tools 8.6 mm Size Jobber Length Drill Bit N/A 0351277 N/A 8.6 mm N/A 81 mm N/A 8.6 mm
N/A Dormer Tools 8.5 mm Size Jobber Length Drill Bit N/A 0351260 N/A 8.5 mm N/A 75 mm N/A 8.5 mm
N/A Dormer Tools 8.4 mm Size Jobber Length Drill Bit N/A 0351253 N/A 8.4 mm N/A 75 mm N/A 8.4 mm
N/A Dormer Tools 8.3 mm Size Jobber Length Drill Bit N/A 0351239 N/A 8.3 mm N/A 75 mm N/A 8.3 mm
N/A Dormer Tools 8.2 mm Size Jobber Length Drill Bit N/A 0351222 N/A 8.2 mm N/A 75 mm N/A 8.2 mm
126 - 150 of 265 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »