Item # |
Item Name |
Manufacturer Part Number |
Drill Bit Size |
Overall Length |
Shank Diameter |
---|---|---|---|---|---|
01691578 | N/A Precision Twist Drill® R57 Series 9/16 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | Manufacturer Part Number N/A 091536 | Drill Bit Size N/A 9/16 in | Overall Length N/A 6 in | Shank Diameter N/A 9/16 in |
01691599 | N/A Precision Twist Drill® R57 Series 7/8 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | Manufacturer Part Number N/A 091556 | Drill Bit Size N/A 7/8 in | Overall Length N/A 6 in | Shank Diameter N/A 1/2 in |
01691606 | N/A Precision Twist Drill® R57 Series 63/64 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | Manufacturer Part Number N/A 091563 | Drill Bit Size N/A 63/64 in | Overall Length N/A 6 in | Shank Diameter N/A 1/2 in |
01691604 | N/A Precision Twist Drill® R57 Series 61/64 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | Manufacturer Part Number N/A 091561 | Drill Bit Size N/A 61/64 in | Overall Length N/A 6 in | Shank Diameter N/A 1/2 in |
01691602 | N/A Precision Twist Drill® R57 Series 59/64 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | Manufacturer Part Number N/A 091559 | Drill Bit Size N/A 59/64 in | Overall Length N/A 6 in | Shank Diameter N/A 1/2 in |
01691582 | N/A Precision Twist Drill® R57 Series 5/8 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | Manufacturer Part Number N/A 091540 | Drill Bit Size N/A 5/8 in | Overall Length N/A 6 in | Shank Diameter N/A 1/2 in |
01691600 | N/A Precision Twist Drill® R57 Series 57/64 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | Manufacturer Part Number N/A 091557 | Drill Bit Size N/A 57/64 in | Overall Length N/A 6 in | Shank Diameter N/A 1/2 in |
01691598 | N/A Precision Twist Drill® R57 Series 55/64 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | Manufacturer Part Number N/A 091555 | Drill Bit Size N/A 55/64 in | Overall Length N/A 6 in | Shank Diameter N/A 55/64 in |
01691596 | N/A Precision Twist Drill® R57 Series 53/64 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | Manufacturer Part Number N/A 091553 | Drill Bit Size N/A 53/64 in | Overall Length N/A 6 in | Shank Diameter N/A 53/64 in |
01691594 | N/A Precision Twist Drill® R57 Series 51/64 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | Manufacturer Part Number N/A 091551 | Drill Bit Size N/A 51/64 in | Overall Length N/A 6 in | Shank Diameter N/A 51/64 in |
01691591 | N/A Precision Twist Drill® R57 Series 49/64 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | Manufacturer Part Number N/A 091549 | Drill Bit Size N/A 49/64 in | Overall Length N/A 6 in | Shank Diameter N/A 49/64 in |
01691589 | N/A Precision Twist Drill® R57 Series 47/64 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | Manufacturer Part Number N/A 091547 | Drill Bit Size N/A 47/64 in | Overall Length N/A 6 in | Shank Diameter N/A 47/64 in |
01691587 | N/A Precision Twist Drill® R57 Series 45/64 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | Manufacturer Part Number N/A 091545 | Drill Bit Size N/A 45/64 in | Overall Length N/A 6 in | Shank Diameter N/A 45/64 in |
01691585 | N/A Precision Twist Drill® R57 Series 43/64 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | Manufacturer Part Number N/A 091543 | Drill Bit Size N/A 43/64 in | Overall Length N/A 6 in | Shank Diameter N/A 43/64 in |
01691583 | N/A Precision Twist Drill® R57 Series 41/64 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | Manufacturer Part Number N/A 091541 | Drill Bit Size N/A 41/64 in | Overall Length N/A 6 in | Shank Diameter N/A 41/64 in |
01691581 | N/A Precision Twist Drill® R57 Series 39/64 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | Manufacturer Part Number N/A 091539 | Drill Bit Size N/A 39/64 in | Overall Length N/A 6 in | Shank Diameter N/A 1/2 in |
01691579 | N/A Precision Twist Drill® R57 Series 37/64 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | Manufacturer Part Number N/A 091537 | Drill Bit Size N/A 37/64 in | Overall Length N/A 6 in | Shank Diameter N/A 37/64 in |
01691577 | N/A Precision Twist Drill® R57 Series 35/64 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | Manufacturer Part Number N/A 091535 | Drill Bit Size N/A 35/64 in | Overall Length N/A 6 in | Shank Diameter N/A 35/64 in |
01691590 | N/A Precision Twist Drill® R57 Series 3/4 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | Manufacturer Part Number N/A 091548 | Drill Bit Size N/A 3/4 in | Overall Length N/A 6 in | Shank Diameter N/A 3/4 in |
01691575 | N/A Precision Twist Drill® R57 Series 33/64 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | Manufacturer Part Number N/A 091533 | Drill Bit Size N/A 33/64 in | Overall Length N/A 6 in | Shank Diameter N/A 33/64 in |
01691605 | N/A Precision Twist Drill® R57 Series 31/32 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | Manufacturer Part Number N/A 091562 | Drill Bit Size N/A 31/32 in | Overall Length N/A 6 in | Shank Diameter N/A 31/32 in |
01691601 | N/A Precision Twist Drill® R57 Series 29/32 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | Manufacturer Part Number N/A 091558 | Drill Bit Size N/A 29/32 in | Overall Length N/A 6 in | Shank Diameter N/A 29/32 in |
01691597 | N/A Precision Twist Drill® R57 Series 27/32 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | Manufacturer Part Number N/A 091554 | Drill Bit Size N/A 27/32 in | Overall Length N/A 6 in | Shank Diameter N/A 27/32 in |
01691592 | N/A Precision Twist Drill® R57 Series 25/32 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | Manufacturer Part Number N/A 091550 | Drill Bit Size N/A 25/32 in | Overall Length N/A 6 in | Shank Diameter N/A 1/2 in |
01691588 | N/A Precision Twist Drill® R57 Series 23/32 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | Manufacturer Part Number N/A 091546 | Drill Bit Size N/A 23/32 in | Overall Length N/A 6 in | Shank Diameter N/A 23/32 in |