Item # |
Item Name |
Manufacturer Part Number |
Drill Bit Size |
Flute Length |
Overall Length |
---|---|---|---|---|---|
01693206 | N/A Precision Twist Drill® 10 Inch (in) Overall Length and 29/32 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 023058 | Drill Bit Size N/A 29/32 in | Flute Length N/A 6-1/8 in | Overall Length N/A 10 in |
01693228 | N/A Precision Twist Drill® 15-3/4 Inch (in) Overall Length and 1-21/32 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 023142 | Drill Bit Size N/A 1-21/32 in | Flute Length N/A 10-1/8 in | Overall Length N/A 15-3/4 in |
01693181 | N/A Precision Twist Drill® 9-3/4 Inch (in) Overall Length and 21/32 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 022542 | Drill Bit Size N/A 21/32 in | Flute Length N/A 5-1/8 in | Overall Length N/A 9-3/4 in |
01693092 | N/A Precision Twist Drill® 10-3/4 Inch (in) Overall Length and 29/32 Inch (in) Size Bronze Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 021359 | Drill Bit Size N/A 29/32 in | Flute Length N/A 6-1/8 in | Overall Length N/A 10-3/4 in |
01693085 | N/A Precision Twist Drill® 10-5/8 Inch (in) Overall Length and 25/32 Inch (in) Size Bronze Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 021352 | Drill Bit Size N/A 25/32 in | Flute Length N/A 6 in | Overall Length N/A 10-5/8 in |
01693076 | N/A Precision Twist Drill® 9-3/4 Inch (in) Overall Length and 21/32 Inch (in) Size Bronze Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 021342 | Drill Bit Size N/A 21/32 in | Flute Length N/A 5-1/8 in | Overall Length N/A 9-3/4 in |
01693068 | N/A Precision Twist Drill® 8-1/2 Inch (in) Overall Length and 17/32 Inch (in) Size Bronze Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 021334 | Drill Bit Size N/A 17/32 in | Flute Length N/A 4-5/8 in | Overall Length N/A 8-1/2 in |
01691218 | N/A Precision Twist Drill® 6-1/4 Inch (in) Overall Length and 9/32 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020018 | Drill Bit Size N/A 9/32 in | Flute Length N/A 3 in | Overall Length N/A 6-1/4 in |
01691267 | N/A Precision Twist Drill® 8-3/4 Inch (in) Overall Length and 9/16 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020036 | Drill Bit Size N/A 9/16 in | Flute Length N/A 4-7/8 in | Overall Length N/A 8-3/4 in |
01691322 | N/A Precision Twist Drill® 10-3/4 Inch (in) Overall Length and 7/8 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020056 | Drill Bit Size N/A 7/8 in | Flute Length N/A 6-1/8 in | Overall Length N/A 10-3/4 in |
01691209 | N/A Precision Twist Drill® 6 Inch (in) Overall Length and 7/32 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020014 | Drill Bit Size N/A 7/32 in | Flute Length N/A 2-3/4 in | Overall Length N/A 6 in |
01691241 | N/A Precision Twist Drill® 7-1/4 Inch (in) Overall Length and 7/16 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020028 | Drill Bit Size N/A 7/16 in | Flute Length N/A 3-7/8 in | Overall Length N/A 7-1/4 in |
01691338 | N/A Precision Twist Drill® 11 Inch (in) Overall Length and 63/64 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020063 | Drill Bit Size N/A 63/64 in | Flute Length N/A 6-3/8 in | Overall Length N/A 11 in |
01691334 | N/A Precision Twist Drill® 11 Inch (in) Overall Length and 61/64 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020061 | Drill Bit Size N/A 61/64 in | Flute Length N/A 6-3/8 in | Overall Length N/A 11 in |
01691329 | N/A Precision Twist Drill® 10-3/4 Inch (in) Overall Length and 59/64 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020059 | Drill Bit Size N/A 59/64 in | Flute Length N/A 6-1/8 in | Overall Length N/A 10-3/4 in |
01691279 | N/A Precision Twist Drill® 8-3/4 Inch (in) Overall Length and 5/8 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020040 | Drill Bit Size N/A 5/8 in | Flute Length N/A 4-7/8 in | Overall Length N/A 8-3/4 in |
01691324 | N/A Precision Twist Drill® 10-3/4 Inch (in) Overall Length and 57/64 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020057 | Drill Bit Size N/A 57/64 in | Flute Length N/A 6-1/8 in | Overall Length N/A 10-3/4 in |
01691320 | N/A Precision Twist Drill® 10-3/4 Inch (in) Overall Length and 55/64 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020055 | Drill Bit Size N/A 55/64 in | Flute Length N/A 6-1/8 in | Overall Length N/A 10-3/4 in |
01691315 | N/A Precision Twist Drill® 10-3/4 Inch (in) Overall Length and 53/64 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020053 | Drill Bit Size N/A 53/64 in | Flute Length N/A 6-1/8 in | Overall Length N/A 10-3/4 in |
01691311 | N/A Precision Twist Drill® 10-3/4 Inch (in) Overall Length and 51/64 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020051 | Drill Bit Size N/A 51/64 in | Flute Length N/A 6-1/8 in | Overall Length N/A 10-3/4 in |
01691223 | N/A Precision Twist Drill® 6-3/8 Inch (in) Overall Length and 5/16 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020020 | Drill Bit Size N/A 5/16 in | Flute Length N/A 3-1/8 in | Overall Length N/A 6-3/8 in |
01691306 | N/A Precision Twist Drill® 9-7/8 Inch (in) Overall Length and 49/64 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020049 | Drill Bit Size N/A 49/64 in | Flute Length N/A 6 in | Overall Length N/A 9-7/8 in |
01691296 | N/A Precision Twist Drill® 9-1/2 Inch (in) Overall Length and 45/64 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020045 | Drill Bit Size N/A 45/64 in | Flute Length N/A 5-5/8 in | Overall Length N/A 9-1/2 in |
01691289 | N/A Precision Twist Drill® 9-1/4 Inch (in) Overall Length and 43/64 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020043 | Drill Bit Size N/A 43/64 in | Flute Length N/A 5-3/8 in | Overall Length N/A 9-1/4 in |
01691283 | N/A Precision Twist Drill® 9 Inch (in) Overall Length and 41/64 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit | Manufacturer Part Number N/A 020041 | Drill Bit Size N/A 41/64 in | Flute Length N/A 5-1/8 in | Overall Length N/A 9 in |