Item # |
Item Name |
Manufacturer Part Number |
Drill Bit Size |
Overall Length |
Shank Diameter |
---|---|---|---|---|---|
01695086 | N/A Precision Twist Drill® #42 Size and 3/4 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041342 | Drill Bit Size N/A #42 | Overall Length N/A 1-3/4 in | Shank Diameter N/A #42 |
01695085 | N/A Precision Twist Drill® #41 Size and 13/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041341 | Drill Bit Size N/A #41 | Overall Length N/A 1-13/16 in | Shank Diameter N/A #41 |
01695084 | N/A Precision Twist Drill® #40 Size and 13/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041340 | Drill Bit Size N/A #40 | Overall Length N/A 1-13/16 in | Shank Diameter N/A #40 |
01695048 | N/A Precision Twist Drill® #4 Size and 1-1/4 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041304 | Drill Bit Size N/A #4 | Overall Length N/A 2-3/8 in | Shank Diameter N/A #4 |
01695083 | N/A Precision Twist Drill® #39 Size and 13/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041339 | Drill Bit Size N/A #39 | Overall Length N/A 1-13/16 in | Shank Diameter N/A #39 |
01695082 | N/A Precision Twist Drill® #38 Size and 13/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041338 | Drill Bit Size N/A #38 | Overall Length N/A 1-13/16 in | Shank Diameter N/A #38 |
01695081 | N/A Precision Twist Drill® #37 Size and 13/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041337 | Drill Bit Size N/A #37 | Overall Length N/A 1-13/16 in | Shank Diameter N/A #37 |
01695080 | N/A Precision Twist Drill® #36 Size and 13/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041336 | Drill Bit Size N/A #36 | Overall Length N/A 1-13/16 in | Shank Diameter N/A #36 |
01695079 | N/A Precision Twist Drill® #35 Size and 7/8 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041335 | Drill Bit Size N/A #35 | Overall Length N/A 1-7/8 in | Shank Diameter N/A #35 |
01695078 | N/A Precision Twist Drill® #34 Size and 7/8 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041334 | Drill Bit Size N/A #34 | Overall Length N/A 1-7/8 in | Shank Diameter N/A #34 |
01695077 | N/A Precision Twist Drill® #33 Size and 7/8 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041333 | Drill Bit Size N/A #33 | Overall Length N/A 1-7/8 in | Shank Diameter N/A #33 |
01695076 | N/A Precision Twist Drill® #32 Size and 7/8 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041332 | Drill Bit Size N/A #32 | Overall Length N/A 1-7/8 in | Shank Diameter N/A #32 |
01695075 | N/A Precision Twist Drill® #31 Size and 7/8 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041331 | Drill Bit Size N/A #31 | Overall Length N/A 1-7/8 in | Shank Diameter N/A #31 |
01695074 | N/A Precision Twist Drill® #30 Size and 15/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041330 | Drill Bit Size N/A #30 | Overall Length N/A 1-15/16 in | Shank Diameter N/A #30 |
01695047 | N/A Precision Twist Drill® #3 Size and 1-1/4 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041303 | Drill Bit Size N/A #3 | Overall Length N/A 2-3/8 in | Shank Diameter N/A #3 |
01695073 | N/A Precision Twist Drill® #29 Size and 15/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041329 | Drill Bit Size N/A #29 | Overall Length N/A 1-15/16 in | Shank Diameter N/A #29 |
01695072 | N/A Precision Twist Drill® #28 Size and 15/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041328 | Drill Bit Size N/A #28 | Overall Length N/A 1-15/16 in | Shank Diameter N/A #28 |
01695071 | N/A Precision Twist Drill® #27 Size and 1 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041327 | Drill Bit Size N/A #27 | Overall Length N/A 2-1/16 in | Shank Diameter N/A #27 |
01695070 | N/A Precision Twist Drill® #26 Size and 1 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041326 | Drill Bit Size N/A #26 | Overall Length N/A 2-1/16 in | Shank Diameter N/A #26 |
01695069 | N/A Precision Twist Drill® #25 Size and 1 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041325 | Drill Bit Size N/A #25 | Overall Length N/A 2-1/16 in | Shank Diameter N/A #25 |
01695068 | N/A Precision Twist Drill® #24 Size and 1 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041324 | Drill Bit Size N/A #24 | Overall Length N/A 2-1/16 in | Shank Diameter N/A #24 |
01695067 | N/A Precision Twist Drill® #23 Size and 1 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041323 | Drill Bit Size N/A #23 | Overall Length N/A 2-1/16 in | Shank Diameter N/A #23 |
01695066 | N/A Precision Twist Drill® #22 Size and 1-1/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041322 | Drill Bit Size N/A #22 | Overall Length N/A 2-1/8 in | Shank Diameter N/A #22 |
01695065 | N/A Precision Twist Drill® #21 Size and 1-1/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041321 | Drill Bit Size N/A #21 | Overall Length N/A 2-1/8 in | Shank Diameter N/A #21 |
01695064 | N/A Precision Twist Drill® #20 Size and 1-1/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041320 | Drill Bit Size N/A #20 | Overall Length N/A 2-1/8 in | Shank Diameter N/A #20 |