Item # |
Item Name |
Manufacturer Part Number |
Drill Bit Size |
Overall Length |
Shank Diameter |
---|---|---|---|---|---|
01695444 | N/A Precision Twist Drill® X Size and 1-15/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042824 | Drill Bit Size N/A X | Overall Length N/A 3-5/16 in | Shank Diameter N/A X |
01695443 | N/A Precision Twist Drill® W Size and 1-7/8 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042823 | Drill Bit Size N/A W | Overall Length N/A 3-1/4 in | Shank Diameter N/A W |
01695441 | N/A Precision Twist Drill® U Size and 1-13/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042821 | Drill Bit Size N/A U | Overall Length N/A 3-1/8 in | Shank Diameter N/A U |
01695440 | N/A Precision Twist Drill® T Size and 1-3/4 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042820 | Drill Bit Size N/A T | Overall Length N/A 3-1/16 in | Shank Diameter N/A T |
01695438 | N/A Precision Twist Drill® R Size and 1-11/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042818 | Drill Bit Size N/A R | Overall Length N/A 3 in | Shank Diameter N/A R |
01695437 | N/A Precision Twist Drill® Q Size and 1-11/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042817 | Drill Bit Size N/A Q | Overall Length N/A 3 in | Shank Diameter N/A Q |
01695435 | N/A Precision Twist Drill® O Size and 1-11/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042815 | Drill Bit Size N/A O | Overall Length N/A 2-15/16 in | Shank Diameter N/A O |
01695434 | N/A Precision Twist Drill® N Size and 1-5/8 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042814 | Drill Bit Size N/A N | Overall Length N/A 2-13/16 in | Shank Diameter N/A N |
01695433 | N/A Precision Twist Drill® M Size and 1-9/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042813 | Drill Bit Size N/A M | Overall Length N/A 2-3/4 in | Shank Diameter N/A M |
01695432 | N/A Precision Twist Drill® L Size and 1-9/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042812 | Drill Bit Size N/A L | Overall Length N/A 2-3/4 in | Shank Diameter N/A L |
01695431 | N/A Precision Twist Drill® K Size and 1-1/2 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042811 | Drill Bit Size N/A K | Overall Length N/A 2-11/16 in | Shank Diameter N/A K |
01695430 | N/A Precision Twist Drill® J Size and 1-1/2 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042810 | Drill Bit Size N/A J | Overall Length N/A 2-11/16 in | Shank Diameter N/A J |
01695429 | N/A Precision Twist Drill® I Size and 1-1/2 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042809 | Drill Bit Size N/A I | Overall Length N/A 2-11/16 in | Shank Diameter N/A I |
01695428 | N/A Precision Twist Drill® H Size and 1-1/2 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042808 | Drill Bit Size N/A H | Overall Length N/A 2-11/16 in | Shank Diameter N/A H |
01695427 | N/A Precision Twist Drill® G Size and 1-7/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042807 | Drill Bit Size N/A G | Overall Length N/A 2-5/8 in | Shank Diameter N/A 0.261 in |
01695426 | N/A Precision Twist Drill® F Size and 1-7/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042806 | Drill Bit Size N/A F | Overall Length N/A 2-5/8 in | Shank Diameter N/A F |
01695424 | N/A Precision Twist Drill® D Size and 1-3/8 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042804 | Drill Bit Size N/A D | Overall Length N/A 2-1/2 in | Shank Diameter N/A D |
01695423 | N/A Precision Twist Drill® C Size and 1-3/8 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042803 | Drill Bit Size N/A C | Overall Length N/A 2-1/2 in | Shank Diameter N/A C |
01695422 | N/A Precision Twist Drill® B Size and 1-3/8 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042802 | Drill Bit Size N/A B | Overall Length N/A 2-1/2 in | Shank Diameter N/A B |
01695421 | N/A Precision Twist Drill® A Size and 1-5/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042801 | Drill Bit Size N/A A | Overall Length N/A 2-7/16 in | Shank Diameter N/A A |
01695302 | N/A Precision Twist Drill® C Size and 1-3/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042003 | Drill Bit Size N/A C | Overall Length N/A 2-1/2 in | Shank Diameter N/A C |
01695301 | N/A Precision Twist Drill® B Size and 1-3/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042002 | Drill Bit Size N/A B | Overall Length N/A 2-1/2 in | Shank Diameter N/A B |
01695300 | N/A Precision Twist Drill® A Size and 1-5/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042001 | Drill Bit Size N/A A | Overall Length N/A 2-7/16 in | Shank Diameter N/A A |
01694953 | N/A Precision Twist Drill® #9 Size and 1-3/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041009 | Drill Bit Size N/A #9 | Overall Length N/A 2-1/4 in | Shank Diameter N/A #9 |
01694951 | N/A Precision Twist Drill® #7 Size and 1-3/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041007 | Drill Bit Size N/A #7 | Overall Length N/A 2-1/4 in | Shank Diameter N/A #7 |