Item # |
Item Name |
Manufacturer Part Number |
Drill Bit Size |
Overall Length |
Shank Diameter |
---|---|---|---|---|---|
01695181 | N/A Precision Twist Drill® #2 Size and 1-5/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041802 | Drill Bit Size N/A #2 | Overall Length N/A 2-7/16 in | Shank Diameter N/A #2 |
01695198 | N/A Precision Twist Drill® #19 Size and 1-1/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041819 | Drill Bit Size N/A #19 | Overall Length N/A 2-1/8 in | Shank Diameter N/A #19 |
01695197 | N/A Precision Twist Drill® #18 Size and 1-1/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041818 | Drill Bit Size N/A #18 | Overall Length N/A 2-1/8 in | Shank Diameter N/A #18 |
01695196 | N/A Precision Twist Drill® #17 Size and 1-1/8 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041817 | Drill Bit Size N/A #17 | Overall Length N/A 2-3/16 in | Shank Diameter N/A #17 |
01695195 | N/A Precision Twist Drill® #16 Size and 1-1/8 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041816 | Drill Bit Size N/A #16 | Overall Length N/A 2-3/16 in | Shank Diameter N/A #16 |
01695194 | N/A Precision Twist Drill® #15 Size and 1-1/8 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041815 | Drill Bit Size N/A #15 | Overall Length N/A 2-3/16 in | Shank Diameter N/A #15 |
01695193 | N/A Precision Twist Drill® #14 Size and 1-1/8 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041814 | Drill Bit Size N/A #14 | Overall Length N/A 2-3/16 in | Shank Diameter N/A #14 |
01695191 | N/A Precision Twist Drill® #12 Size and 1-3/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041812 | Drill Bit Size N/A #12 | Overall Length N/A 2-1/4 in | Shank Diameter N/A #12 |
01695190 | N/A Precision Twist Drill® #11 Size and 1-3/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041811 | Drill Bit Size N/A #11 | Overall Length N/A 2-1/4 in | Shank Diameter N/A #11 |
01695189 | N/A Precision Twist Drill® #10 Size and 1-3/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041810 | Drill Bit Size N/A #10 | Overall Length N/A 2-1/4 in | Shank Diameter N/A #10 |
01695180 | N/A Precision Twist Drill® #1 Size and 1-5/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041801 | Drill Bit Size N/A #1 | Overall Length N/A 2-7/16 in | Shank Diameter N/A #1 |
01694856 | N/A Precision Twist Drill® 9/64 Inch (in) Size and 15/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040809 | Drill Bit Size N/A 9/64 in | Overall Length N/A 1-15/16 in | Shank Diameter N/A 9/64 in |
01694865 | N/A Precision Twist Drill® 9/32 Inch (in) Size and 1-1/2 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040818 | Drill Bit Size N/A 9/32 in | Overall Length N/A 2-11/16 in | Shank Diameter N/A 9/32 in |
01694854 | N/A Precision Twist Drill® 7/64 Inch (in) Size and 13/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040807 | Drill Bit Size N/A 7/64 in | Overall Length N/A 1-13/16 in | Shank Diameter N/A 7/64 in |
01694861 | N/A Precision Twist Drill® 7/32 Inch (in) Size and 1-1/4 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040814 | Drill Bit Size N/A 7/32 in | Overall Length N/A 2-3/8 in | Shank Diameter N/A 7/32 in |
01694875 | N/A Precision Twist Drill® 7/16 Inch (in) Size and 2-1/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040828 | Drill Bit Size N/A 7/16 in | Overall Length N/A 3-7/16 in | Shank Diameter N/A 7/16 in |
01694852 | N/A Precision Twist Drill® 5/64 Inch (in) Size and 11/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040805 | Drill Bit Size N/A 5/64 in | Overall Length N/A 1-11/16 in | Shank Diameter N/A 5/64 in |
01694857 | N/A Precision Twist Drill® 5/32 Inch (in) Size and 1 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040810 | Drill Bit Size N/A 5/32 in | Overall Length N/A 2-1/16 in | Shank Diameter N/A 5/32 in |
01694867 | N/A Precision Twist Drill® 5/16 Inch (in) Size and 1-5/8 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040820 | Drill Bit Size N/A 5/16 in | Overall Length N/A 2-13/16 in | Shank Diameter N/A 5/16 in |
01694871 | N/A Precision Twist Drill® 3/8 Inch (in) Size and 1-13/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040824 | Drill Bit Size N/A 3/8 in | Overall Length N/A 3-1/8 in | Shank Diameter N/A 3/8 in |
01694853 | N/A Precision Twist Drill® 3/32 Inch (in) Size and 3/4 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040806 | Drill Bit Size N/A 3/32 in | Overall Length N/A 1-3/4 in | Shank Diameter N/A 3/32 in |
01694878 | N/A Precision Twist Drill® 31/64 Inch (in) Size and 2-3/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040831 | Drill Bit Size N/A 31/64 in | Overall Length N/A 3-11/16 in | Shank Diameter N/A 31/64 in |
01694859 | N/A Precision Twist Drill® 3/16 Inch (in) Size and 1-1/8 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040812 | Drill Bit Size N/A 3/16 in | Overall Length N/A 2-3/16 in | Shank Diameter N/A 3/16 in |
01694876 | N/A Precision Twist Drill® 29/64 Inch (in) Size and 2-1/8 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040829 | Drill Bit Size N/A 29/64 in | Overall Length N/A 3-9/16 in | Shank Diameter N/A 29/64 in |
01694874 | N/A Precision Twist Drill® 27/64 Inch (in) Size and 2 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040827 | Drill Bit Size N/A 27/64 in | Overall Length N/A 3-3/8 in | Shank Diameter N/A 27/64 in |