COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
76 - 88 of 88 | Results Per Page | View | Unit of Measure
1 2 3 4 

Item #

Item Name

Supplier Name

Manufacturer Part Number

Size

Material

N/A Nibco 4 Inch (in) Size Adapter N/A Nibco N/A 704-4 N/A 4 in N/A Cast Copper
N/A Nibco 5 Inch (in) Size Adapter N/A Nibco N/A 704-5 N/A 5 in N/A Cast Copper
N/A Nibco 1/2 Inch (in) Size Adapter N/A Nibco N/A 704H-1/2 N/A 1/2 in N/A Cast Copper
N/A Nibco 1-1/2 x 2 Inch (in) Size Adapter N/A Nibco N/A 704R-11/2X2 N/A 1-1/2 x 2 in N/A Cast Copper
N/A Nibco 1-1/4 x 2 Inch (in) Size Adapter N/A Nibco N/A 704R-11/4X2 N/A 1-1/4 x 2 in N/A Cast Copper
N/A Nibco 1 x 1-1/2 Inch (in) Size Adapter N/A Nibco N/A 704R-1X11/2 N/A 1 x 1-1/2 in N/A Cast Copper
N/A Nibco 1 x 2 Inch (in) Size Adapter N/A Nibco N/A 704R-1X2 N/A 1 x 2 in N/A Cast Copper
N/A Nibco 2 x 1-1/2 Inch (in) Size Adapter N/A Nibco N/A 704R-2X11/2 N/A 2 x 1-1/2 in N/A Cast Copper
N/A Nibco 2 x 1-1/4 Inch (in) Size Adapter N/A Nibco N/A 704R-2X11/4 N/A 2 x 1-1/4 in N/A Cast Copper
N/A Nibco 2 x 2-1/2 Inch (in) Size Adapter N/A Nibco N/A 704R-2X21/2 N/A 2 x 2-1/2 in N/A Cast Copper
N/A Nibco 3/4 x 1-1/2 Inch (in) Size Adapter N/A Nibco N/A 704R-3/4X11/2 N/A 3/4 x 1-1/2 in N/A Cast Copper
N/A Nibco 3/4 x 1-1/4 Inch (in) Size Adapter N/A Nibco N/A 704R-3/4X11/4 N/A 3/4 x 1-1/4 in N/A Cast Copper
N/A Nibco 3/4 x 3/8 Inch (in) Size Adapter N/A Nibco N/A 704R-3/4X3/8 N/A 3/4 x 3/8 in N/A Cast Copper
76 - 88 of 88 | Results Per Page | View | Unit of Measure
1 2 3 4