COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
101 - 117 of 117 | Results Per Page | View | Unit of Measure
1 2 3 4 5 

Item #

Item Name

Supplier Name

Manufacturer Part Number

Size

Material

N/A Nibco 3/4 Inch (in) Size Tee N/A Nibco N/A 712-5-3/4 N/A 3/4 in N/A Cast Copper
N/A Nibco 1/2 Inch (in) Size Tee N/A Nibco N/A 713-1/2 N/A 1/2 in N/A Cast Copper
N/A Nibco 1 Inch (in) Size Tee N/A Nibco N/A 714-1 N/A 1 in N/A Cast Copper
N/A Nibco 1/2 Inch (in) Size Tee N/A Nibco N/A 714-1/2 N/A 1/2 in N/A Cast Copper
N/A Nibco 1/2 x 3/4 x 1/2 Inch (in) Size Tee N/A Nibco N/A 714-1/2X3/4X1/2 N/A 1/2 x 3/4 x 1/2 in N/A
N/A Nibco 1-1/2 Inch (in) Size Tee N/A Nibco N/A 714-11/2 N/A 1-1/2 in N/A Cast Copper
N/A Nibco 1-1/4 Inch (in) Size Tee N/A Nibco N/A 714-11/4 N/A 1-1/4 in N/A Cast Copper
N/A Nibco 1-1/4 x 1/2 x 1-1/4 Inch (in) Size Tee N/A Nibco N/A 714-125X1/2X125 N/A 1-1/4 x 1/2 x 1-1/4 in N/A
N/A Nibco 1-1/4 x 3/4 x 1-1/4 Inch (in) Size Tee N/A Nibco N/A 714-125X3/4X125 N/A 1-1/4 x 3/4 x 1-1/4 in N/A
N/A Nibco 1-1/2 x 3/4 x 1-1/2 Inch (in) Size Tee N/A Nibco N/A 714-15X3/4X15 N/A 1-1/2 x 3/4 x 1-1/2 in N/A
N/A Nibco 1 x 1/2 x 1 Inch (in) Size Tee N/A Nibco N/A 714-1X1/2X1 N/A 1 x 1/2 x 1 in N/A Cast Copper
N/A Nibco 1 x 3/4 x 1 Inch (in) Size Tee N/A Nibco N/A 714-1X3/4X1 N/A 1 x 3/4 x 1 in N/A Cast Copper
N/A Nibco 2 Inch (in) Size Tee N/A Nibco N/A 714-2 N/A 2 in N/A Cast Copper
N/A Nibco 2 x 1/2 x 2 Inch (in) Size Tee N/A Nibco N/A 714-2X1/2X2 N/A 2 x 1/2 x 2 in N/A Cast Copper
N/A Nibco 2 x 3/4 x 2 Inch (in) Size Tee N/A Nibco N/A 714-2X3/4X2 N/A 2 x 3/4 x 2 in N/A Cast Copper
N/A Nibco 3/4 Inch (in) Size Tee N/A Nibco N/A 714-3/4 N/A 3/4 in N/A Cast Copper
N/A Nibco 3/4 x 1/2 x 3/4 Inch (in) Size Tee N/A Nibco N/A 714-3/4X1/2X3/4 N/A 3/4 x 1/2 x 3/4 in N/A
101 - 117 of 117 | Results Per Page | View | Unit of Measure
1 2 3 4 5