Item # |
Item Name |
Manufacturer Part Number |
Base to Bore Centerline |
Bore Diameter |
Finish/Coating |
---|---|---|---|---|---|
02627088 | N/A NTN UCP2 Series 1.1250 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCP206-102D1 | Base to Bore Centerline N/A 1.6875 in | Bore Diameter N/A 1.1250 in | Finish/Coating N/A |
02627090 | N/A NTN UCP2 Series 1.2500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCP206-104D1 | Base to Bore Centerline N/A 1.6875 in | Bore Diameter N/A 1.2500 in | Finish/Coating N/A |
02627092 | N/A NTN UCP2 Series 1.2500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCP207-104D1 | Base to Bore Centerline N/A 1.8750 in | Bore Diameter N/A 1.2500 in | Finish/Coating N/A |
02627093 | N/A NTN UCP2 Series 1.3750 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCP207-106D1 | Base to Bore Centerline N/A 1.8750 in | Bore Diameter N/A 1.3750 in | Finish/Coating N/A |
02627094 | N/A NTN UCP2 Series 1.4375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCP207-107D1 | Base to Bore Centerline N/A 1.8750 in | Bore Diameter N/A 1.4375 in | Finish/Coating N/A |
02627096 | N/A NTN UCP2 Series 1.5000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCP208-108D1 | Base to Bore Centerline N/A 1.9375 in | Bore Diameter N/A 1.5000 in | Finish/Coating N/A |
02627097 | N/A NTN UCP2 Series 1.6250 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCP209-110D1 | Base to Bore Centerline N/A 2.1250 in | Bore Diameter N/A 1.6250 in | Finish/Coating N/A |
02627098 | N/A NTN UCP2 Series 1.6875 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCP209-111D1 | Base to Bore Centerline N/A 2.1250 in | Bore Diameter N/A 1.6875 in | Finish/Coating N/A |
02627099 | N/A NTN UCP2 Series 1.7500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCP209-112D1 | Base to Bore Centerline N/A 2.1250 in | Bore Diameter N/A 1.7500 in | Finish/Coating N/A |
02627100 | N/A NTN UCP2 Series 1.8750 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCP210-114D1 | Base to Bore Centerline N/A 2.2519 in | Bore Diameter N/A 1.8750 in | Finish/Coating N/A |
02627101 | N/A NTN UCP2 Series 1.9375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCP210-115D1 | Base to Bore Centerline N/A 2.2500 in | Bore Diameter N/A 1.9375 in | Finish/Coating N/A |
02627102 | N/A NTN UCP2 Series 2.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCP210-200D1 | Base to Bore Centerline N/A 2.2500 in | Bore Diameter N/A 2.0000 in | Finish/Coating N/A |
02627105 | N/A NTN UCP2 Series 2.1875 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCP211-203D1 | Base to Bore Centerline N/A 2.5000 in | Bore Diameter N/A 2.1875 in | Finish/Coating N/A |
02627106 | N/A NTN UCP2 Series 2.2500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCP212-204D1 | Base to Bore Centerline N/A 2.7500 in | Bore Diameter N/A 2.2500 in | Finish/Coating N/A |
02627107 | N/A NTN UCP2 Series 2.3750 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCP212-206D1 | Base to Bore Centerline N/A 2.7500 in | Bore Diameter N/A 2.3750 in | Finish/Coating N/A |
02627108 | N/A NTN UCP2 Series 2.4375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCP212-207D1 | Base to Bore Centerline N/A 2.7500 in | Bore Diameter N/A 2.4375 in | Finish/Coating N/A |
02627115 | N/A NTN UCP2 Series 2.9375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCP215-215D1 | Base to Bore Centerline N/A 3.2500 in | Bore Diameter N/A 2.9375 in | Finish/Coating N/A |
02627117 | N/A NTN UCPL Series 0.7500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCPL204-012D1 | Base to Bore Centerline N/A 1.2480 in | Bore Diameter N/A 0.7500 in | Finish/Coating N/A |
02627121 | N/A NTN UCPL Series 1.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCPL205-100D1 | Base to Bore Centerline N/A 1.3130 in | Bore Diameter N/A 1.0000 in | Finish/Coating N/A |
02627122 | N/A NTN UCPL Series 0.9840 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCPL205D1 | Base to Bore Centerline N/A 1.3110 in | Bore Diameter N/A 0.9840 in | Finish/Coating N/A |
02627129 | N/A NTN UCPL Series 1.4380 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCPL207-107D1 | Base to Bore Centerline N/A 1.8130 in | Bore Diameter N/A 1.4380 in | Finish/Coating N/A |
02627133 | N/A NTN UCPL Series 1.7500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCPL209-112D1 | Base to Bore Centerline N/A 2.0630 in | Bore Diameter N/A 1.7500 in | Finish/Coating N/A |
03040229 | N/A NTN UELUP2 Series 1.1875 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UELUP206-103D1 | Base to Bore Centerline N/A 1.6875 in | Bore Diameter N/A 1.1875 in | Finish/Coating N/A |
03130218 | N/A NTN CM-UCP Series 30 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A CM-UCP206D1 | Base to Bore Centerline N/A 3.5000 in | Bore Diameter N/A 30 mm | Finish/Coating N/A |
03462025 | N/A NTN UELUP2 Series 1.4375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UELUP207-107D1 | Base to Bore Centerline N/A 1.8740 in | Bore Diameter N/A 1.4375 in | Finish/Coating N/A |