Item # |
Item Name |
Inside Diameter |
Operating Temperature Range |
Outside Diameter |
Thickness |
---|---|---|---|---|---|
07643218 | N/A Bunting EBTW Series 0.2500 Inch (in) Inside Diameter Cast Bronze Thrust Washer | Inside Diameter N/A 0.2500 in | Operating Temperature Range N/A -40 to 400 ºF | Outside Diameter N/A 0.50 in | Thickness N/A 0.1250 in |
07643219 | N/A Bunting EBTW Series 0.2500 Inch (in) Inside Diameter Cast Bronze Thrust Washer | Inside Diameter N/A 0.2500 in | Operating Temperature Range N/A -40 to 400 ºF | Outside Diameter N/A 0.6250 in | Thickness N/A 0.1250 in |
07643220 | N/A Bunting EBTW Series 0.3125 Inch (in) Inside Diameter Cast Bronze Thrust Washer | Inside Diameter N/A 0.3125 in | Operating Temperature Range N/A -40 to 400 ºF | Outside Diameter N/A 0.6250 in | Thickness N/A 0.1250 in |
07643221 | N/A Bunting EBTW Series 0.3125 Inch (in) Inside Diameter Cast Bronze Thrust Washer | Inside Diameter N/A 0.3125 in | Operating Temperature Range N/A -40 to 400 ºF | Outside Diameter N/A 0.75 in | Thickness N/A 0.1250 in |
07643222 | N/A Bunting EBTW Series 0.3750 Inch (in) Inside Diameter Cast Bronze Thrust Washer | Inside Diameter N/A 0.3750 in | Operating Temperature Range N/A -40 to 400 ºF | Outside Diameter N/A 0.75 in | Thickness N/A 0.1250 in |
07643223 | N/A Bunting EBTW Series 0.5000 Inch (in) Inside Diameter Cast Bronze Thrust Washer | Inside Diameter N/A 0.5000 in | Operating Temperature Range N/A -40 to 400 ºF | Outside Diameter N/A 0.75 in | Thickness N/A 0.1250 in |
07643224 | N/A Bunting EBTW Series 0.5000 Inch (in) Inside Diameter Cast Bronze Thrust Washer | Inside Diameter N/A 0.5000 in | Operating Temperature Range N/A -40 to 400 ºF | Outside Diameter N/A 1 in | Thickness N/A 0.1250 in |
07643225 | N/A Bunting EBTW Series 0.6250 Inch (in) Inside Diameter Cast Bronze Thrust Washer | Inside Diameter N/A 0.6250 in | Operating Temperature Range N/A -40 to 400 ºF | Outside Diameter N/A 1 in | Thickness N/A 0.1250 in |
07643226 | N/A Bunting EBTW Series 0.6250 Inch (in) Inside Diameter Cast Bronze Thrust Washer | Inside Diameter N/A 0.6250 in | Operating Temperature Range N/A -40 to 400 ºF | Outside Diameter N/A 1.25 in | Thickness N/A 0.1250 in |
07643227 | N/A Bunting EBTW Series 0.7500 Inch (in) Inside Diameter Cast Bronze Thrust Washer | Inside Diameter N/A 0.7500 in | Operating Temperature Range N/A -40 to 400 ºF | Outside Diameter N/A 1.25 in | Thickness N/A 0.1250 in |
07643228 | N/A Bunting EBTW Series 0.7500 Inch (in) Inside Diameter Cast Bronze Thrust Washer | Inside Diameter N/A 0.7500 in | Operating Temperature Range N/A -40 to 400 ºF | Outside Diameter N/A 1.3750 in | Thickness N/A 0.1250 in |
07643229 | N/A Bunting EBTW Series 0.7500 Inch (in) Inside Diameter Cast Bronze Thrust Washer | Inside Diameter N/A 0.7500 in | Operating Temperature Range N/A -40 to 400 ºF | Outside Diameter N/A 1.75 in | Thickness N/A 0.1250 in |
07643230 | N/A Bunting EBTW Series 0.8750 Inch (in) Inside Diameter Cast Bronze Thrust Washer | Inside Diameter N/A 0.8750 in | Operating Temperature Range N/A -40 to 400 ºF | Outside Diameter N/A 1.50 in | Thickness N/A 0.1250 in |
07643231 | N/A Bunting EBTW Series 1.0000 Inch (in) Inside Diameter Cast Bronze Thrust Washer | Inside Diameter N/A 1.0000 in | Operating Temperature Range N/A -40 to 400 ºF | Outside Diameter N/A 1.50 in | Thickness N/A 0.1250 in |
07643232 | N/A Bunting EBTW Series 1.0000 Inch (in) Inside Diameter Cast Bronze Thrust Washer | Inside Diameter N/A 1.0000 in | Operating Temperature Range N/A -40 to 400 ºF | Outside Diameter N/A 1.75 in | Thickness N/A 0.1250 in |
07643233 | N/A Bunting EBTW Series 1.0000 Inch (in) Inside Diameter Cast Bronze Thrust Washer | Inside Diameter N/A 1.0000 in | Operating Temperature Range N/A -40 to 400 ºF | Outside Diameter N/A 2.3750 in | Thickness N/A 0.1250 in |
07643234 | N/A Bunting EBTW Series 1.2500 Inch (in) Inside Diameter Cast Bronze Thrust Washer | Inside Diameter N/A 1.2500 in | Operating Temperature Range N/A -40 to 400 ºF | Outside Diameter N/A 2.0000 in | Thickness N/A 0.1250 in |
07643235 | N/A Bunting EBTW Series 1.5000 Inch (in) Inside Diameter Cast Bronze Thrust Washer | Inside Diameter N/A 1.5000 in | Operating Temperature Range N/A -40 to 400 ºF | Outside Diameter N/A 2.0000 in | Thickness N/A 0.1250 in |
07643236 | N/A Bunting EBTW Series 1.5000 Inch (in) Inside Diameter Cast Bronze Thrust Washer | Inside Diameter N/A 1.5000 in | Operating Temperature Range N/A -40 to 400 ºF | Outside Diameter N/A 2.50 in | Thickness N/A 0.1250 in |
07643237 | N/A Bunting EBTW Series 1.5000 Inch (in) Inside Diameter Cast Bronze Thrust Washer | Inside Diameter N/A 1.5000 in | Operating Temperature Range N/A -40 to 400 ºF | Outside Diameter N/A 3.50 in | Thickness N/A 0.1250 in |
07643238 | N/A Bunting EBTW Series 2.0000 Inch (in) Inside Diameter Cast Bronze Thrust Washer | Inside Diameter N/A 2.0000 in | Operating Temperature Range N/A -40 to 400 ºF | Outside Diameter N/A 3.00 in | Thickness N/A 0.1250 in |