Item # |
Item Name |
Bore Diameter |
Flange Diameter |
Flange Width |
Overall Length |
---|---|---|---|---|---|
07635850 | N/A Bunting ECOF Series 0.3750 Inch (in) Bore Diameter ECO Flanged Bearing | Bore Diameter N/A 0.3750 in | Flange Diameter N/A 0.6875 in | Flange Width N/A 1/16 in | Overall Length N/A 0.3750 in |
07643199 | N/A Bunting EBCF Series 0.3750 Inch (in) Bore Diameter ECO Flanged Bearing | Bore Diameter N/A 0.3750 in | Flange Diameter N/A 0.6875 in | Flange Width N/A 1/16 in | Overall Length N/A 0.3750 in |
07643200 | N/A Bunting EBCF Series 0.3750 Inch (in) Bore Diameter ECO Flanged Bearing | Bore Diameter N/A 0.3750 in | Flange Diameter N/A 0.6875 in | Flange Width N/A 1/16 in | Overall Length N/A 0.5000 in |
07643201 | N/A Bunting EBCF Series 0.3750 Inch (in) Bore Diameter ECO Flanged Bearing | Bore Diameter N/A 0.3750 in | Flange Diameter N/A 0.8750 in | Flange Width N/A 1/16 in | Overall Length N/A 0.5000 in |
07643202 | N/A Bunting EBCF Series 0.3750 Inch (in) Bore Diameter ECO Flanged Bearing | Bore Diameter N/A 0.3750 in | Flange Diameter N/A 0.8750 in | Flange Width N/A 1/16 in | Overall Length N/A 0.7500 in |
07643203 | N/A Bunting EBCF Series 0.5000 Inch (in) Bore Diameter ECO Flanged Bearing | Bore Diameter N/A 0.5000 in | Flange Diameter N/A 1 in | Flange Width N/A 1/8 in | Overall Length N/A 0.5000 in |
07643204 | N/A Bunting EBCF Series 0.5000 Inch (in) Bore Diameter ECO Flanged Bearing | Bore Diameter N/A 0.5000 in | Flange Diameter N/A 1 in | Flange Width N/A 1/8 in | Overall Length N/A 0.6250 in |
07643205 | N/A Bunting EBCF Series 0.5000 Inch (in) Bore Diameter ECO Flanged Bearing | Bore Diameter N/A 0.5000 in | Flange Diameter N/A 1 in | Flange Width N/A 1/8 in | Overall Length N/A 0.7500 in |
07643206 | N/A Bunting EBCF Series 0.5000 Inch (in) Bore Diameter ECO Flanged Bearing | Bore Diameter N/A 0.5000 in | Flange Diameter N/A 1 in | Flange Width N/A 1/8 in | Overall Length N/A 1.0000 in |
07643207 | N/A Bunting EBCF Series 0.6250 Inch (in) Bore Diameter ECO Flanged Bearing | Bore Diameter N/A 0.6250 in | Flange Diameter N/A 1 in | Flange Width N/A 1/8 in | Overall Length N/A 0.5000 in |
07643208 | N/A Bunting EBCF Series 0.7500 Inch (in) Bore Diameter ECO Flanged Bearing | Bore Diameter N/A 0.7500 in | Flange Diameter N/A 1.1250 in | Flange Width N/A 1/8 in | Overall Length N/A 0.5000 in |
07643209 | N/A Bunting EBCF Series 0.7500 Inch (in) Bore Diameter ECO Flanged Bearing | Bore Diameter N/A 0.7500 in | Flange Diameter N/A 1.250 in | Flange Width N/A 3/16 in | Overall Length N/A 1.0000 in |
07643210 | N/A Bunting EBCF Series 0.7500 Inch (in) Bore Diameter ECO Flanged Bearing | Bore Diameter N/A 0.7500 in | Flange Diameter N/A 1.250 in | Flange Width N/A 3/16 in | Overall Length N/A 1.2500 in |
07643211 | N/A Bunting EBCF Series 1.0000 Inch (in) Bore Diameter ECO Flanged Bearing | Bore Diameter N/A 1.0000 in | Flange Diameter N/A 1.5000 in | Flange Width N/A 1/8 in | Overall Length N/A 0.7500 in |
07643212 | N/A Bunting EBCF Series 1.0000 Inch (in) Bore Diameter ECO Flanged Bearing | Bore Diameter N/A 1.0000 in | Flange Diameter N/A 1.5000 in | Flange Width N/A 1/8 in | Overall Length N/A 1.0000 in |
07643213 | N/A Bunting EBCF Series 1.0000 Inch (in) Bore Diameter ECO Flanged Bearing | Bore Diameter N/A 1.0000 in | Flange Diameter N/A 1.5000 in | Flange Width N/A 1/8 in | Overall Length N/A 1.5000 in |
07643214 | N/A Bunting EBCF Series 1.2500 Inch (in) Bore Diameter ECO Flanged Bearing | Bore Diameter N/A 1.2500 in | Flange Diameter N/A 1.7500 in | Flange Width N/A 3/16 in | Overall Length N/A 1.0000 in |
07643215 | N/A Bunting EBCF Series 1.2500 Inch (in) Bore Diameter ECO Flanged Bearing | Bore Diameter N/A 1.2500 in | Flange Diameter N/A 1.7500 in | Flange Width N/A 3/16 in | Overall Length N/A 1.2500 in |
07643216 | N/A Bunting EBCF Series 1.5000 Inch (in) Bore Diameter ECO Flanged Bearing | Bore Diameter N/A 1.5000 in | Flange Diameter N/A 2.0000 in | Flange Width N/A 3/16 in | Overall Length N/A 1.5000 in |
07643217 | N/A Bunting EBCF Series 2.0000 Inch (in) Bore Diameter ECO Flanged Bearing | Bore Diameter N/A 2.0000 in | Flange Diameter N/A 2.5000 in | Flange Width N/A 1/8 in | Overall Length N/A 2.0000 in |
08005182 | N/A Bunting ECOF Series 0.18750 Inch (in) Bore Diameter ECO Flanged Bearing | Bore Diameter N/A 0.1875 in | Flange Diameter N/A 0.4375 in | Flange Width N/A 1/16 in | Overall Length N/A 0.1875 in |
08005183 | N/A Bunting ECOF Series 0.18750 Inch (in) Bore Diameter ECO Flanged Bearing | Bore Diameter N/A 0.1875 in | Flange Diameter N/A 0.4375 in | Flange Width N/A 1/16 in | Overall Length N/A 0.2500 in |
08005184 | N/A Bunting ECOF Series 0.18750 Inch (in) Bore Diameter ECO Flanged Bearing | Bore Diameter N/A 0.1875 in | Flange Diameter N/A 0.4375 in | Flange Width N/A 1/16 in | Overall Length N/A 0.3125 in |
08005185 | N/A Bunting ECOF Series 0.18750 Inch (in) Bore Diameter ECO Flanged Bearing | Bore Diameter N/A 0.1875 in | Flange Diameter N/A 0.4375 in | Flange Width N/A 1/16 in | Overall Length N/A 0.3750 in |
08005186 | N/A Bunting ECOF Series 0.18750 Inch (in) Bore Diameter ECO Flanged Bearing | Bore Diameter N/A 0.1875 in | Flange Diameter N/A 0.4375 in | Flange Width N/A 1/16 in | Overall Length N/A 0.5000 in |