Item # |
Item Name |
Bore Diameter |
Flange Diameter |
Flange Width |
Overall Length |
---|---|---|---|---|---|
07630465 | N/A Bunting EXEP Series 1.2500 Inch (in) Bore Diameter Flanged Bearing | Bore Diameter N/A 1.2500 in | Flange Diameter N/A 1.7500 in | Flange Width N/A 3/16 in | Overall Length N/A 1.0000 in |
07658887 | N/A Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Flanged Bearing | Bore Diameter N/A 0.5000 in | Flange Diameter N/A 0.8750 in | Flange Width N/A 1/8 in | Overall Length N/A 0.3750 in |
08005860 | N/A Bunting EXEP Series 0.1875 Inch (in) Bore Diameter Flanged Bearing | Bore Diameter N/A 0.1875 in | Flange Diameter N/A 0.4375 in | Flange Width N/A 1/16 in | Overall Length N/A 0.1875 in |
08005861 | N/A Bunting EXEP Series 0.1875 Inch (in) Bore Diameter Flanged Bearing | Bore Diameter N/A 0.1875 in | Flange Diameter N/A 0.4375 in | Flange Width N/A 1/16 in | Overall Length N/A 0.2500 in |
08005862 | N/A Bunting EXEP Series 0.1875 Inch (in) Bore Diameter Flanged Bearing | Bore Diameter N/A 0.1875 in | Flange Diameter N/A 0.4375 in | Flange Width N/A 1/16 in | Overall Length N/A 0.3125 in |
08005863 | N/A Bunting EXEP Series 0.1875 Inch (in) Bore Diameter Flanged Bearing | Bore Diameter N/A 0.1875 in | Flange Diameter N/A 0.4375 in | Flange Width N/A 1/16 in | Overall Length N/A 0.3750 in |
08005864 | N/A Bunting EXEP Series 0.1875 Inch (in) Bore Diameter Flanged Bearing | Bore Diameter N/A 0.1875 in | Flange Diameter N/A 0.4375 in | Flange Width N/A 1/16 in | Overall Length N/A 0.5000 in |
08005865 | N/A Bunting EXEP Series 0.2500 Inch (in) Bore Diameter Flanged Bearing | Bore Diameter N/A 0.2500 in | Flange Diameter N/A 0.5000 in | Flange Width N/A 1/16 in | Overall Length N/A 0.1875 in |
08005866 | N/A Bunting EXEP Series 0.2500 Inch (in) Bore Diameter Flanged Bearing | Bore Diameter N/A 0.2500 in | Flange Diameter N/A 0.5000 in | Flange Width N/A 1/16 in | Overall Length N/A 0.2500 in |
08005867 | N/A Bunting EXEP Series 0.2500 Inch (in) Bore Diameter Flanged Bearing | Bore Diameter N/A 0.2500 in | Flange Diameter N/A 0.5000 in | Flange Width N/A 1/16 in | Overall Length N/A 0.3750 in |
08005868 | N/A Bunting EXEP Series 0.2500 Inch (in) Bore Diameter Flanged Bearing | Bore Diameter N/A 0.2500 in | Flange Diameter N/A 0.5000 in | Flange Width N/A 1/16 in | Overall Length N/A 0.4375 in |
08005869 | N/A Bunting EXEP Series 0.2500 Inch (in) Bore Diameter Flanged Bearing | Bore Diameter N/A 0.2500 in | Flange Diameter N/A 0.5000 in | Flange Width N/A 1/16 in | Overall Length N/A 0.5000 in |
08005870 | N/A Bunting EXEP Series 0.2500 Inch (in) Bore Diameter Flanged Bearing | Bore Diameter N/A 0.2500 in | Flange Diameter N/A 0.5000 in | Flange Width N/A 1/16 in | Overall Length N/A 0.6250 in |
08005871 | N/A Bunting EXEP Series 0.2500 Inch (in) Bore Diameter Flanged Bearing | Bore Diameter N/A 0.2500 in | Flange Diameter N/A 0.5000 in | Flange Width N/A 1/16 in | Overall Length N/A 0.7500 in |
08005872 | N/A Bunting EXEP Series 0.3125 Inch (in) Bore Diameter Flanged Bearing | Bore Diameter N/A 0.3125 in | Flange Diameter N/A 0.5625 in | Flange Width N/A 1/16 in | Overall Length N/A 0.3750 in |
08005873 | N/A Bunting EXEP Series 0.3125 Inch (in) Bore Diameter Flanged Bearing | Bore Diameter N/A 0.3125 in | Flange Diameter N/A 0.5625 in | Flange Width N/A 1/16 in | Overall Length N/A 0.5000 in |
08005874 | N/A Bunting EXEP Series 0.3125 Inch (in) Bore Diameter Flanged Bearing | Bore Diameter N/A 0.3125 in | Flange Diameter N/A 0.5625 in | Flange Width N/A 1/16 in | Overall Length N/A 0.7500 in |
08005875 | N/A Bunting EXEP Series 0.3125 Inch (in) Bore Diameter Flanged Bearing | Bore Diameter N/A 0.3125 in | Flange Diameter N/A 0.6875 in | Flange Width N/A 1/16 in | Overall Length N/A 0.3750 in |
08005876 | N/A Bunting EXEP Series 0.3750 Inch (in) Bore Diameter Flanged Bearing | Bore Diameter N/A 0.3750 in | Flange Diameter N/A 0.6875 in | Flange Width N/A 1/16 in | Overall Length N/A 0.2500 in |
08005877 | N/A Bunting EXEP Series 0.3750 Inch (in) Bore Diameter Flanged Bearing | Bore Diameter N/A 0.3750 in | Flange Diameter N/A 0.6875 in | Flange Width N/A 1/16 in | Overall Length N/A 0.3750 in |
08005878 | N/A Bunting EXEP Series 0.3750 Inch (in) Bore Diameter Flanged Bearing | Bore Diameter N/A 0.3750 in | Flange Diameter N/A 0.6875 in | Flange Width N/A 1/16 in | Overall Length N/A 0.5000 in |
08005879 | N/A Bunting EXEP Series 0.3750 Inch (in) Bore Diameter Flanged Bearing | Bore Diameter N/A 0.3750 in | Flange Diameter N/A 0.6875 in | Flange Width N/A 1/16 in | Overall Length N/A 0.7500 in |
08005880 | N/A Bunting EXEP Series 0.3750 Inch (in) Bore Diameter Flanged Bearing | Bore Diameter N/A 0.3750 in | Flange Diameter N/A 0.6875 in | Flange Width N/A 1/16 in | Overall Length N/A 1.0000 in |
08005881 | N/A Bunting EXEP Series 0.3750 Inch (in) Bore Diameter Flanged Bearing | Bore Diameter N/A 0.3750 in | Flange Diameter N/A 0.6875 in | Flange Width N/A 1/16 in | Overall Length N/A 0.5000 in |
08005882 | N/A Bunting EXEP Series 0.3750 Inch (in) Bore Diameter Flanged Bearing | Bore Diameter N/A 0.3750 in | Flange Diameter N/A 0.6875 in | Flange Width N/A 1/16 in | Overall Length N/A 0.7500 in |