COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
26 - 35 of 35 | Results Per Page | View | Unit of Measure
1 2 

Item #

Item Name

Maximum V Value

Maximum P Value

Outside Diameter

Overall Length

N/A Bunting AAM Series 32 Millimeter (mm) Bore Diameter Metric Plain Sleeve Bearing N/A 1200 sfpm N/A 2000 N/A 40 mm N/A 32 mm
N/A Bunting AAM Series 35 Millimeter (mm) Bore Diameter Metric Plain Sleeve Bearing N/A 1200 sfpm N/A 2000 N/A 44 mm N/A 28 mm
N/A Bunting AAM Series 36 Millimeter (mm) Bore Diameter Metric Plain Sleeve Bearing N/A 1200 sfpm N/A 2000 N/A 42 mm N/A 25 mm
N/A Bunting AAM Series 40 Millimeter (mm) Bore Diameter Metric Plain Sleeve Bearing N/A 1200 sfpm N/A 2000 N/A 46 mm N/A 35 mm
N/A Bunting AAM Series 45 Millimeter (mm) Bore Diameter Metric Plain Sleeve Bearing N/A 1200 sfpm N/A 2000 N/A 55 mm N/A 35 mm
N/A Bunting AAM Series 45 Millimeter (mm) Bore Diameter Metric Plain Sleeve Bearing N/A 1200 sfpm N/A 2000 N/A 55 mm N/A 40 mm
N/A Bunting AAM Series 45 Millimeter (mm) Bore Diameter Metric Plain Sleeve Bearing N/A 1200 sfpm N/A 2000 N/A 55 mm N/A 50 mm
N/A Bunting AAM Series 50 Millimeter (mm) Bore Diameter Metric Plain Sleeve Bearing N/A 1200 sfpm N/A 2000 N/A 60 mm N/A 35 mm
N/A Bunting AAM Series 50 Millimeter (mm) Bore Diameter Metric Plain Sleeve Bearing N/A 1200 sfpm N/A 2000 N/A 60 mm N/A 70 mm
N/A Bunting AAM Series 25 Millimeter (mm) Bore Diameter Metric Plain Sleeve Bearing N/A 1200 sfpm N/A 2000 N/A 30 mm N/A 30 mm
26 - 35 of 35 | Results Per Page | View | Unit of Measure
1 2