Item # |
Item Name |
Bore Size |
Non-Rotating Accuracy |
Stroke Adjustment Range |
Weight |
---|---|---|---|---|---|
02873437 | N/A SMC® CXS Series 1.765 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 1.765 kg |
04256050 | N/A SMC® CXS Series 0.293 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.293 kg |
02571021 | N/A SMC® CXS Series 0.168 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.168 kg |
03958248 | N/A SMC® CXS Series 1.34 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 1.34 kg |
04564054 | N/A SMC® CXS Series 1.94 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 20 mm25 mm32 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 1.94 kg |
07776878 | N/A SMC® CXS Series 0.587 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.587 kg |
08252935 | N/A SMC® CXS Series 1.295 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 20 mm25 mm32 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 1.295 kg |
04564058 | N/A SMC® CXS Series 1.68 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 1.68 kg |
04564043 | N/A SMC® CXS Series 0.707 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.707 kg |
04564026 | N/A SMC® CXS Series 0.505 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.505 kg |
02763999 | N/A SMC® CXS Series 0.617 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.617 kg |
02945523 | N/A SMC® CXS Series 0.368 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.368 kg |
04980350 | N/A SMC® CXS Series 1.51 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 1.51 kg |
02764007 | N/A SMC® CXS Series 0.55 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.55 kg |
05766676 | N/A SMC® CXS Series 0.703 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.703 kg |
07168031 | N/A SMC® CXS Series 0.693 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.693 kg |
10081210 | N/A SMC® CXS Series 1.42 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 1.42 kg |
10080720 | N/A SMC® CXS Series 0.357 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.357 kg |
10080681 | N/A SMC® CXS Series 0.337 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.337 kg |
10081292 | N/A SMC® CXS Series 0.158 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.158 kg |
10080614 | N/A SMC® CXS Series 0.247 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.247 kg |
10080703 | N/A SMC® CXS Series 0.613 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.613 kg |
10080897 | N/A SMC® CXS Series 0.543 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.543 kg |
10080630 | N/A SMC® CXS Series 0.257 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.257 kg |
10080882 | N/A SMC® CXS Series 0.533 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.533 kg |