Item # |
Item Name |
Bore Diameter |
Mounting Type |
Piston Action |
Weight |
---|---|---|---|---|---|
04573465 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 32 mm | Mounting Type N/A Trunnion | Piston Action N/A Double-Acting | Weight N/A 0.83 kg |
04571506 | N/A SMC® NCG Series 25 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 25 mm | Mounting Type N/A Basic style | Piston Action N/A Double-Acting | Weight N/A 0.39 kg |
09670268 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 63 mm | Mounting Type N/A Axial foot style | Piston Action N/A Double-Acting | Weight N/A 4.42 kg |
09660967 | N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 20 mm | Mounting Type N/A Rear trunnions style | Piston Action N/A Double-Acting | Weight N/A 0.17 kg |
09660130 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Axial foot style | Piston Action N/A Double-Acting | Weight N/A 1.25 kg |
09674032 | N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 20 mm | Mounting Type N/A Axial foot style | Piston Action N/A Double-Acting | Weight N/A 0.57 kg |
09723189 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Single Clevis style | Piston Action N/A Double-Acting | Weight N/A 1.246 kg |
09669618 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 32 mm | Mounting Type N/A Front flange style | Piston Action N/A Double-Acting | Weight N/A 0.6 kg |
09669863 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 63 mm | Mounting Type N/A Front flange style | Piston Action N/A Double-Acting | Weight N/A 2.61 kg |
09670409 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 50 mm | Mounting Type N/A Rear trunnions style | Piston Action N/A Double-Acting | Weight N/A 2.04 kg |
09670053 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 32 mm | Mounting Type N/A Single Clevis style | Piston Action N/A Double-Acting | Weight N/A 0.52 kg |
09674153 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 32 mm | Mounting Type N/A Axial foot style | Piston Action N/A Double-Acting | Weight N/A 1.34 kg |
09670415 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 63 mm | Mounting Type N/A Axial foot style | Piston Action N/A Double-Acting | Weight N/A 2.31 kg |
09202821 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Single Clevis style | Piston Action N/A Double-Acting | Weight N/A 1.11 kg |
09669782 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 63 mm | Mounting Type N/A Basic style | Piston Action N/A Double-Acting | Weight N/A 2.66 kg |
09674371 | N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 20 mm | Mounting Type N/A Front trunnions style | Piston Action N/A Double-Acting | Weight N/A 0.21 kg |
09669610 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 50 mm | Mounting Type N/A Basic style | Piston Action N/A Double-Acting | Weight N/A 3 kg |
09670608 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Double Clevis style | Piston Action N/A Double-Acting | Weight N/A 0.96 kg |
09698354 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 50 mm | Mounting Type N/A Single Clevis style | Piston Action N/A Double-Acting | Weight N/A 1.64 kg |
09669692 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 63 mm | Mounting Type N/A Front flange style | Piston Action N/A Double-Acting | Weight N/A 3.68 kg |
09673623 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 50 mm | Mounting Type N/A Basic style | Piston Action N/A Double-Acting | Weight N/A 5.64 kg |
09660971 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Rear trunnions style | Piston Action N/A Double-Acting | Weight N/A 0.93 kg |
09670428 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 63 mm | Mounting Type N/A Rear trunnions style | Piston Action N/A Double-Acting | Weight N/A 2.54 kg |
09660654 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Basic style | Piston Action N/A Double-Acting | Weight N/A 2.38 kg |
09674185 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 50 mm | Mounting Type N/A Front flange style | Piston Action N/A Double-Acting | Weight N/A 2.68 kg |