Item # |
Item Name |
Bore Diameter |
Mounting Type |
Piston Action |
Weight |
---|---|---|---|---|---|
09669809 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Front flange style | Piston Action N/A Double Acting | Weight N/A 1.96 kg |
09676597 | N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 20 mm | Mounting Type N/A Rear flange style | Piston Action N/A Double Acting | Weight N/A 0.23 kg |
09669463 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Basic style | Piston Action N/A Double Acting | Weight N/A 1.63 kg |
09683702 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 32 mm | Mounting Type N/A Front flange style | Piston Action N/A Double Acting | Weight N/A 0.58 kg |
09674647 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Double Clevis style | Piston Action N/A Double Acting | Weight N/A 1.71 kg |
09669807 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 63 mm | Mounting Type N/A Basic style | Piston Action N/A Double Acting | Weight N/A 2.89 kg |
09669599 | N/A SMC® NCG Series 25 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 25 mm | Mounting Type N/A Front flange style | Piston Action N/A Double Acting | Weight N/A 0.49 kg |
09674230 | N/A SMC® NCG Series 25 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 25 mm | Mounting Type N/A Front trunnion style | Piston Action N/A Double Acting | Weight N/A 0.48 kg |
09662892 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 50 mm | Mounting Type N/A Single Clevis style | Piston Action N/A Double Acting | Weight N/A 1.39 kg |
07663299 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Rear trunnion style | Piston Action N/A Double Acting | Weight N/A 1.36 kg |
09669629 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 32 mm | Mounting Type N/A Front flange style | Piston Action N/A Double Acting | Weight N/A 1.32 kg |
09676519 | N/A SMC® NCG Series 25 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 25 mm | Mounting Type N/A Basic style | Piston Action N/A Single-Acting | Weight N/A 0.25 kg |
07883982 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 63 mm | Mounting Type N/A Basic style | Piston Action N/A Double Acting | Weight N/A 3.15 kg |
09660886 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Front flange style | Piston Action N/A Double Acting | Weight N/A 1.06 kg |
09670324 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 32 mm | Mounting Type N/A Axial foot style | Piston Action N/A Double Acting | Weight N/A 0.6 kg |
09205287 | N/A SMC® NCG Series 25 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 25 mm | Mounting Type N/A Rear trunnion style | Piston Action N/A Double Acting | Weight N/A 0.27 kg |
07717984 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 63 mm | Mounting Type N/A Basic style | Piston Action N/A Double Acting | Weight N/A 4.45 kg |
07769843 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 63 mm | Mounting Type N/A Basic style | Piston Action N/A Double Acting | Weight N/A 3.44 kg |
09669739 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 63 mm | Mounting Type N/A Basic style | Piston Action N/A Double Acting | Weight N/A 1.88 kg |
09674838 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Rear trunnion style | Piston Action N/A Double Acting | Weight N/A 0.93 kg |
09669740 | N/A SMC® NCG Series 25 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 25 mm | Mounting Type N/A Front flange style | Piston Action N/A Double Acting | Weight N/A 0.69 kg |
09669551 | N/A SMC® NCG Series 25 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 25 mm | Mounting Type N/A Basic style | Piston Action N/A Double Acting | Weight N/A 0.32 kg |
09702040 | N/A SMC® NCG Series Round Body Cylinder | Bore Diameter N/A | Mounting Type N/A | Piston Action N/A Double Acting | Weight N/A 1.706 kg |
09669499 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 50 mm | Mounting Type N/A Basic style | Piston Action N/A Double Acting | Weight N/A 2.97 kg |
09673415 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 32 mm | Mounting Type N/A Basic style | Piston Action N/A Double Acting | Weight N/A 1.18 kg |