COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
501 - 514 of 514 | Results Per Page | View | Unit of Measure
« 21 

Item #

Item Name

Bore Diameter

Mounting Type

Piston Action

Weight

N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 20 mm N/A Double Clevis style N/A Double Acting N/A 0.4 kg
N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 20 mm N/A Basic style N/A Double Acting N/A 0.26 kg
N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 20 mm N/A Basic style N/A Double Acting N/A 0.446 kg
N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Single Clevis style N/A Double Acting N/A 0.94 kg
N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 50 mm N/A Basic style N/A N/A 6.27 kg
N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 50 mm N/A Axial foot style N/A N/A 5.96 kg
N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Front flange style N/A N/A 3.01 kg
N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Basic style N/A N/A 2.83 kg
N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Front trunnion style N/A N/A 0.61 kg
N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 63 mm N/A Rear trunnion style N/A N/A 2.02 kg
N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Double Clevis style N/A N/A 1.09 kg
N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 32 mm N/A Basic style N/A N/A 0.4 kg
N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 63 mm N/A Trunnion N/A Double Acting N/A 2.8 kg
N/A SMC® NCG Series Round Body Cylinder N/A N/A N/A Double Acting N/A
501 - 514 of 514 | Results Per Page | View | Unit of Measure
« 21