Item # |
Item Name |
Bore Diameter |
Mounting Type |
Piston Action |
Weight |
|---|---|---|---|---|---|
| 09673490 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Basic style | Piston Action N/A Double-Acting | Weight N/A 1.78 kg |
| 09661016 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Front trunnions style | Piston Action N/A Double-Acting | Weight N/A 0.61 kg |
| 09674006 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Front flange style | Piston Action N/A Double-Acting | Weight N/A 1.83 kg |
| 09683016 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 32 mm | Mounting Type N/A Axial foot style | Piston Action N/A Double-Acting | Weight N/A 1.14 kg |
| 09673513 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 50 mm | Mounting Type N/A Basic style | Piston Action N/A Double-Acting | Weight N/A 1.02 kg |
| 09670287 | N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 20 mm | Mounting Type N/A Axial foot style | Piston Action N/A Double-Acting | Weight N/A 0.51 kg |
| 09673613 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 50 mm | Mounting Type N/A Basic style | Piston Action N/A Double-Acting | Weight N/A 4.98 kg |
| 09669378 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 32 mm | Mounting Type N/A Basic style | Piston Action N/A Double-Acting | Weight N/A 1 kg |
| 09674324 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Axial foot style | Piston Action N/A Double-Acting | Weight N/A 1.53 kg |
| 09673777 | N/A SMC® NCG Series 25 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 25 mm | Mounting Type N/A Single Clevis style | Piston Action N/A Double-Acting | Weight N/A 0.4 kg |
| 09676793 | N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 20 mm | Mounting Type N/A Basic style | Piston Action N/A Double-Acting | Weight N/A 0.25 kg |
| 09662871 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 63 mm | Mounting Type N/A Basic style | Piston Action N/A Double-Acting | Weight N/A 3.67 kg |
| 09683560 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 32 mm | Mounting Type N/A Basic style | Piston Action N/A Double-Acting | Weight N/A 0.35 kg |
| 07778903 | N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 20 mm | Mounting Type N/A Axial foot style | Piston Action N/A Double-Acting | Weight N/A 0.26 kg |
| 09674229 | N/A SMC® NCG Series 25 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 25 mm | Mounting Type N/A Front trunnions style | Piston Action N/A Double-Acting | Weight N/A 0.41 kg |
| 09669390 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 32 mm | Mounting Type N/A Basic style | Piston Action N/A Double-Acting | Weight N/A 1.18 kg |
| 09674038 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Front flange style | Piston Action N/A Double-Acting | Weight N/A 2.28 kg |
| 09669660 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 63 mm | Mounting Type N/A Basic style | Piston Action N/A Double-Acting | Weight N/A 1.36 kg |
| 09707206 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 50 mm | Mounting Type N/A Basic style | Piston Action N/A Double-Acting | Weight N/A 1.9 kg |
| 09662891 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 40 mm | Mounting Type N/A Single Clevis style | Piston Action N/A Double-Acting | Weight N/A 1.69 kg |
| 09669567 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 63 mm | Mounting Type N/A Double Clevis style | Piston Action N/A Double-Acting | Weight N/A 2.27 kg |
| 09669636 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 50 mm | Mounting Type N/A Basic style | Piston Action N/A Double-Acting | Weight N/A 3.22 kg |
| 09670397 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 50 mm | Mounting Type N/A Axial foot style | Piston Action N/A Double-Acting | Weight N/A 2.57 kg |
| 09670316 | N/A SMC® NCG Series 25 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 25 mm | Mounting Type N/A Rear trunnions style | Piston Action N/A Double-Acting | Weight N/A 0.69 kg |
| 09670443 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | Bore Diameter N/A 63 mm | Mounting Type N/A Rear trunnions style | Piston Action N/A Double-Acting | Weight N/A 3.06 kg |